Price & Availability | Order No. | No. of pitches | Length |
---|---|---|---|
R1055.040 | 40 | 149.9 | |
R1055.050 | 50 | 187.4 | |
R1055.060 | 60 | 224.8 | |
£ 48.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1055.070 | 70 | 262.3 | |
R1055.080 | 80 | 299.8 | |
R1055.090 | 90 | 337.2 | |
R1055.100 | 100 | 374.7 | |
£ 247.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1055.110 | 110 | 412.2 | |
R1055.120 | 120 | 449.6 | |
R1055.130 | 130 | 487.1 | |
R1055.140 | 140 | 524.6 | |
R1055.150 | 150 | 562.1 | |
R1055.160 | 160 | 599.5 | |
R1055.170 | 170 | 637.0 | |
R1055.180 | 180 | 674.5 | |
R1055.190 | 190 | 711.9 | |
R1055.200 | 200 | 749.4 | |
R1055.210 | 210 | 786.9 | |
R1055.220 | 220 | 824.3 | |
R1055.230 | 230 | 861.8 | |
R1055.240 | 240 | 899.3 | |
R1055.250 | 250 | 936.8 | |
£ 70.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1055.260 | 260 | 974.2 | |
R1055.270 | 270 | 1011.7 | |
R1055.280 | 280 | 1049.2 | |
R1055.290 | 290 | 1086.5 | |
R1055.300 | 300 | 1124.1 | |
R1055.310 | 310 | 1161.6 | |
£ 69.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1055.320 | 320 | 1199.0 | |
R1055.330 | 330 | 1236.5 | |
R1055.340 | 340 | 1274.0 | |
R1055.370 | 370 | 1386.4 | |
R1055.390 | 390 | 1461.3 | |
R1055-1.5M | - | 1,5 metres not spliced | |
R1055-3.0M | - | 3,0 metres not spliced | |
£ 380.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1055-7.5M | - | 7,5 metres not spliced | |
R1055-15M | - | 15,0 metres not spliced | |
£ 1,133.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1055-30M | - | 30,0 metres not spliced |
Polyurethane (blue) 0,8mm stainless steel cable.
Designed to replace standard metal roller chain systems, no multiple link joints to bind.
Lubrication is never required, easily modified to any length, large selection of mating sprockets.
Infinite lengths, silent drive, rust proof, 90A Durometer, non-magnetic, positive drive.
Zero backlash, mass 14 grams/metre.
Ultimate tensile strength 445N/53PIN when belt is used in open configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 111N.
Recommended max. operating speed 1,91m/s.
Self splice kit available R1055.SSK.
Reduce operating load rating by 50% for self splices.
Operates with R1056, R1057 and R1058 series sprockets.