Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1070.040 | 40 | 381.0 | |
R1070.050 | 50 | 476.2 | |
R1070.060 | 60 | 571.5 | |
R1070.070 | 70 | 666.7 | |
R1070.080 | 80 | 762.0 | |
£ 1,269.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1070.090 | 90 | 857.2 | |
R1070.100 | 100 | 952.5 | |
R1070.110 | 110 | 1047.7 | |
R1070.120 | 120 | 1143.0 | |
R1070.130 | 130 | 1238.2 | |
R1070.140 | 140 | 1333.5 | |
R1070.150 | 150 | 1428.7 | |
R1070.160 | 160 | 1524.0 | |
R1070.170 | 170 | 1617.2 | |
R1070.180 | 180 | 1714.5 | |
R1070.190 | 190 | 1809.7 | |
R1070.200 | 200 | 1905.0 | |
R1070.210 | 210 | 2000.2 | |
R1070.220 | 220 | 2095.5 | |
R1070.230 | 230 | 2190.7 | |
R1070.240 | 240 | 2286.0 | |
R1070.250 | 250 | 2381.2 | |
R1070.260 | 260 | 2476.5 | |
R1070.270 | 270 | 2571.7 | |
R1070.280 | 280 | 2667.0 | |
R1070.290 | 290 | 2762.2 | |
R1070.300 | 300 | 2857.5 | |
R1070.310 | 310 | 2952.7 | |
R1070.320 | 320 | 3048.0 | |
R1070.330 | 330 | 3143.2 | |
R1070.370 | 370 | 3429.0 | |
R1070.380 | 380 | 3524.2 | |
R1070.390 | 390 | 3714.7 | |
R1070-1.5M | - | 1,5 metres not spliced | |
R1070-3.0M | - | 3,0 metres not spliced | |
R1070-7.5M | - | 7,5 metres not spliced | |
R1070-15M | - | 15,0 metres not spliced | |
R1070-30M | - | 30,0 metres not spliced |
Polyurethane (brown) 1,2mm stainless steel cable.
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Designed to replace standard metal rolling chain system, no multiple link joints to bind.
Lubrication is never required, easily modified to any length, large selection of mating sprockets.
Infinite lengths, silent drive, rust proof, 90A Durometer, non-magnetic, positive drive,
zero backlash, mass 46.5 grams/metre
Ultimate tensile strength 890N - (222N/PIN) when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 245N.
Recommended max. operating speed 1,91m/s.
Self splice kit available R1070.SSK.
Reduce operating load by 50% for self splices.
Operates R1070 series chain.