Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1030.050 | 50 | 166.3 | |
R1030.052 | 52 | 172.9 | |
R1030.054 | 54 | 179.6 | |
R1030.056 | 56 | 186.2 | |
R1030.058 | 58 | 192.9 | |
R1030.060 | 60 | 199.5 | |
R1030.062 | 62 | 206.2 | |
R1030.064 | 64 | 212.8 | |
R1030.066 | 66 | 219.5 | |
R1030.068 | 68 | 226.1 | |
R1030.070 | 70 | 232.8 | |
R1030.075 | 75 | 249.4 | |
R1030.080 | 80 | 266.0 | |
R1030.085 | 85 | 282.6 | |
R1030.090 | 90 | 299.3 | |
R1030.095 | 95 | 315.9 | |
R1030.100 | 100 | 332.5 | |
R1030.105 | 105 | 349.1 | |
R1030.110 | 110 | 365.8 | |
R1030.115 | 115 | 382.4 | |
R1030.120 | 120 | 399.0 | |
R1030.130 | 130 | 432.3 | |
R1030.140 | 140 | 465.5 | |
R1030.150 | 150 | 498.8 | |
R1030.160 | 160 | 532.0 | |
R1030.170 | 170 | 565.3 | |
R1030.180 | 180 | 598.5 | |
R1030.190 | 190 | 631.8 | |
R1030.200 | 200 | 665.0 | |
R1030.220 | 220 | 731.5 | |
R1030.240 | 240 | 798.0 | |
R1030.260 | 260 | 864.5 | |
R1030.280 | 280 | 931.0 | |
R1030.300 | 300 | 997.5 | |
R1030.320 | 320 | 1064.0 | |
R1030.360 | 360 | 1197.0 | |
R1030.420 | 420 | 1396.0 | |
£ 89.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1030-1.5M | - | 1,5 metres not spliced | |
R1030-3.0M | - | 3,0 metres not spliced | |
R1030-7.5M | - | 7,5 metres not spliced | |
R1030-15M | - | 15,0 metres not spliced | |
R1030-30M | - | 30,0 metres not spliced |
0,8mm Ø stainless steel cable encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Acommodates twists and turns, odd angles, infinite lengths, silent drive, mass 12 grams/metre, positive drive,
zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 222N, 40N/pin when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
Self splice kits available (R1030.SSK).
Reduce operating load rating by 50% for self splices.
Operates with R1031 and R1032 series sprockets.