Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1010.050 | 50 | 166.3 | |
R1010.052 | 52 | 172.9 | |
R1010.054 | 54 | 179.6 | |
R1010.056 | 56 | 186.2 | |
R1010.058 | 58 | 192.9 | |
R1010.060 | 60 | 199.5 | |
R1010.062 | 62 | 206.2 | |
R1010.064 | 64 | 212.8 | |
R1010.066 | 66 | 219.5 | |
R1010.068 | 68 | 226.1 | |
R1010.070 | 70 | 232.8 | |
R1010.075 | 75 | 249.4 | |
R1010.080 | 80 | 266.0 | |
R1010.085 | 85 | 282.6 | |
R1010.090 | 90 | 299.3 | |
R1010.095 | 95 | 315.9 | |
R1010.100 | 100 | 332.5 | |
R1010.105 | 105 | 349.1 | |
R1010.110 | 110 | 365.8 | |
R1010.115 | 115 | 382.4 | |
R1010.120 | 120 | 399.0 | |
R1010.130 | 130 | 432.3 | |
R1010.140 | 140 | 465.5 | |
R1010.150 | 150 | 498.8 | |
R1010.160 | 160 | 532.0 | |
R1010.170 | 170 | 565.3 | |
R1010.180 | 180 | 598.5 | |
R1010.190 | 190 | 631.8 | |
R1010.200 | 200 | 335.0 | |
R1010.220 | 220 | 731.5 | |
R1010.240 | 240 | 798.0 | |
R1010.260 | 260 | 864.5 | |
R1010.280 | 280 | 931.0 | |
R1010.300 | 300 | 997.5 | |
R1010.320 | 320 | 1064.0 | |
R1010.380 | 380 | 1263.5 | |
R1010.420 | 420 | 1396.5 | |
R1010-1.5M | - | 1,5 metres not spliced | |
R1010-3.0M | - | 3,0 metres not spliced | |
R1010-7.5M | - | 7,5 metres not spliced | |
R1010-15M | - | 15,0 metres not spliced | |
R1010-30M | - | 30,0 metres not spliced |
0,8mm Ø, stainless steel cable, encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramide core type add suffix -EF to order no.
Infinite lengths, zero backlash, no lubrication, mass 13 grams/metre, positive drive, silent drive, extra strong 90A Durometer,
Ultimate tensile strength 440N (40N/pin) when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, Recommended operating load 108N,
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
Self splice kit available (order no. R1010.SSK).
Reduce operating load rating by 50% for self splices.
Operates with R1011, R1012 series sprockets.