Gear drive chains
2,5mm pitch
Price & Availability | Order No. | No. of teeth | Pitch diameter | Outside dia. |
---|---|---|---|---|
R1082.008-HL | 8¹ | 32.51 | 38.86 | |
R1082.009-HL | 9¹ | 36.58 | 42.93 | |
R1082.010-HL | 10¹ | 40.64 | 46.99 | |
R1082.011-HL | 11¹ | 44.70 | 51.05 | |
R1082.012-HL | 12 | 48.77 | 55.12 | |
R1082.013-HL | 13 | 52.83 | 59.18 | |
R1082.014-HL | 14 | 56.90 | 63.25 | |
R1082.015-HL | 15 | 60.96 | 67.31 | |
R1082.016-HL | 16 | 65.02 | 71.37 | |
R1082.018-HL | 18 | 73.15 | 79.50 | |
R1082.020-HL | 20 | 81.28 | 87.63 | |
R1082.022-HL | 22 | 89.41 | 95.76 | |
R1082.024-HL | 24 | 97.54 | 103.89 | |
R1082.025-HL | 25 | 101.60 | 107.95 | |
R1082.028-HL | 28 | 113.79 | 120.14 | |
R1082.030-HL | 30 | 121.92 | 128.27 | |
R1082.032-HL | 32 | 130.05 | 136.40 | |
R1082.034-HL | 34 | 138.18 | 144.53 | |
R1082.036-HL | 36 | 146.30 | 152.65 | |
R1082.038-HL | 38 | 154.43 | 160.78 |
Aluminium DIN 3,1355 anodized.
¹ Sprockets with Ø45mm PD and smaller are recommended for idler use only.
Other no's of teeth are available on request.
Operate with R1080 series chain.