0,8mm Ø stainless steel cable encased in polyurethane (green).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications)
when ordering add suffix -EF to order no.
Three dimensional drive, zero backlash, mass 11 grams/metre, silent drive, no lubrication.
Infinite lengths, 90A Durometer, positive drive.
Ultimate tensile strength 222N-40N/PIN when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +82°C to -26°C, recommended operating load 53N.
Recommended max. operating speed 1,91 m/s.
Reduce operating load rating by 50% for self splices
Self splice kit available R1050.SSK.
Operates with R1051, R1052 and R1053 series sprockets.