0,8mm Ø stainless steel cable encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications)
When ordering add suffix -EF to order no.
Infinite lengths, silent drive, mass 12 grams/metre, non-magnetic, positive drive, zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 445N-89N/PIN when belt is used in open loop configuration (without splice, no crimp bushings).
Temperature range +82°C to -26°C, recommended operating load 111N.
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
Self splice kits available (order no. R1035.SSK).
Reduce operating load rating by 50% for self splices
Operates with R1036, R1037 and R1038 series sprockets.