0,8mm Ø stainless steel cable encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Acommodates twists and turns, odd angles, infinite lengths, silent drive, mass 10 grams/metre, positive drive,
zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 222N, 40N/pin when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
Self splice kits available R1025.SSK.
Reduce operating load rating by 50% for field splices.
Operates with R1026 and R1027 series sprockets.