0,5mm Ø stainless steel cable encased in polyurethane (light brown).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order No.
Acommodates twists and turns, odd angles, infinite lengths, silent drive, mass 10 grams/metre, positive drive,
Zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 89N, 31N/pin when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
For smaller sizes, please see previous pages
Self splice kit available (order no. R1020.SSK)
Reduce operating load rating by 50% for self splices.
Operates with R1022 and R1023 series sprockets.