0,8mm Ø, stainless steel cable, encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramide core type add suffix -EF to order no.
Infinite lengths, zero backlash, no lubrication, mass 13 grams/metre, positive drive, silent drive, extra strong 90A Durometer,
Ultimate tensile strength 440N (40N/pin) when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, Recommended operating load 108N,
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
Self splice kit available (order no. R1010.SSK).
Reduce operating load rating by 50% for self splices.
Operates with R1011, R1012 series sprockets.