0.5mm Ø, stainless steel cable, encased in polyurethane (green).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Infinite lengths, Silent drive, positive drive, mass 12 grams/metre, zero backlash, no lubrication, 90A Durometer,
ultimate tensile strength 130N (15N/pin) when belt is used in open loop configuration (without splice, no crimp bushing)
Temperature range +80°C to -25°C, Recommended operating load 36N.
Recommended max. operating speed 1,91 m/s.
Other no's of pitches available on request.
Self splice kit available (R1005.SSK).
Reduce operating load rating by 50% for self splices.
Operates with R1006 and R1007 series sprockets.