0.5mm Ø, stainless steel cable, encased in polyurethane (blue).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Infinite lengths, silent drive, positive drive, mass 23 grams/metre, zero backlash, no lubrication, 90A Durometer
Ultimate tensile strength 130N,(17N/pin) when belt is used in open loop configuration (without splice, no crimp bushing),
Temperature range: +80°C to -25°C
Recommended operating load 36N,
Recommended max. operating speed 1,19m/s.
Other numbers of pitches available on request.
Reduce operating load rating by 50% for self splices.
For self splice kit order R1000.SSK.
Operates with R1001 and R1002 series sprockets.