Pillow Block Bearings
cast iron
Price & Availability | CAD | Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | h2 | l3 | l4 | l5 | Weight kg |
l6 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1865.012 | 12 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 783.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.015 | 15 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | ||||||||||||||||||||||||||||||||||||||
L1865.017 | 17 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | ||||||||||||||||||||||||||||||||||||||
L1865.020 | 20 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 645.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.025 | 25 | 317 | 199 | 117 | 12 | 60 | 154 | 19 | 368 | 83 | 5.2 | 150 | 50 | 48.7 | 6 | 29 | 34.0 | 14.3 | 47.5 | 14.0 | 7.8 | 6500 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 342.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.030 | 30 | 337 | 212 | 127 | 12 | 70 | 166 | 19 | 396 | 95 | 6.2 | 150 | 50 | 52.2 | 6 | 30 | 38.1 | 15.9 | 52.5 | 19.5 | 11.2 | 4500 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 397.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.035 | 35 | 429 | 212 | 173 | 12 | 80 | 166 | 19 | 490 | 99 | 8.4 | 230 | 50 | 55.4 | 6 | 30 | 42.9 | 17.5 | 59.1 | 25.7 | 15.2 | 4500 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 938.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.040 | 40 | 520 | 233 | 219 | 15 | 88 | 192 | 22 | 591 | 108 | 11.7 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 29.6 | 18.2 | 3500 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 459.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.045 | 45 | 520 | 233 | 219 | 15 | 95 | 192 | 22 | 590 | 108 | 11.8 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 31.8 | 20.8 | 3500 | 15 | ||||||||||||||||||||||||||||||||||||||
L1865.050 | 50 | 520 | 233 | 219 | 15 | 100 | 192 | 22 | 593 | 108 | 12.0 | 300 | 50 | 631 | 6 | 30 | 51.6 | 19.0 | 74.1 | 35.1 | 23.2 | 3000 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 732.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.055 | 55 | 542 | 301 | 230 | 15 | 110 | 240 | 22 | 631 | 114 | 18.4 | 300 | 65 | 71.4 | 6 | 38 | 55.6 | 22.2 | 75.3 | 43.5 | 29.2 | 3000 | 19 | ||||||||||||||||||||||||||||||||||||||
£ 1,249.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.060 | 60 | 568 | 301 | 243 | 15 | 120 | 240 | 22 | 651 | 127 | 20.2 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 52.5 | 32.8 | 2500 | 19 | ||||||||||||||||||||||||||||||||||||||
£ 1,345.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1865.065 | 65 | 606 | 322 | 260 | 15 | 132 | 260 | 22 | 699 | 144 | 25.3 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 57.2 | 40.0 | 2500 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 1,413.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | h1 | l2 | d2 | d3 | h2 | l3 | l4 | l5 | Weight kg |
l6 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN |
Static radial load C0 max. kN |
Speed max. rpm |
A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1865.012 | 12 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 |
L1865.015 | 15 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 |
L1865.017 | 17 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 |
L1865.020 | 20 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 |
L1865.025 | 25 | 317 | 199 | 117 | 12 | 60 | 154 | 19 | 368 | 83 | 5.2 | 150 | 50 | 48.7 | 6 | 29 | 34.0 | 14.3 | 47.5 | 14.0 | 7.8 | 6500 | 11 |
L1865.030 | 30 | 337 | 212 | 127 | 12 | 70 | 166 | 19 | 396 | 95 | 6.2 | 150 | 50 | 52.2 | 6 | 30 | 38.1 | 15.9 | 52.5 | 19.5 | 11.2 | 4500 | 11 |
L1865.035 | 35 | 429 | 212 | 173 | 12 | 80 | 166 | 19 | 490 | 99 | 8.4 | 230 | 50 | 55.4 | 6 | 30 | 42.9 | 17.5 | 59.1 | 25.7 | 15.2 | 4500 | 11 |
L1865.040 | 40 | 520 | 233 | 219 | 15 | 88 | 192 | 22 | 591 | 108 | 11.7 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 29.6 | 18.2 | 3500 | 15 |
L1865.045 | 45 | 520 | 233 | 219 | 15 | 95 | 192 | 22 | 590 | 108 | 11.8 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 31.8 | 20.8 | 3500 | 15 |
L1865.050 | 50 | 520 | 233 | 219 | 15 | 100 | 192 | 22 | 593 | 108 | 12.0 | 300 | 50 | 631 | 6 | 30 | 51.6 | 19.0 | 74.1 | 35.1 | 23.2 | 3000 | 15 |
L1865.055 | 55 | 542 | 301 | 230 | 15 | 110 | 240 | 22 | 631 | 114 | 18.4 | 300 | 65 | 71.4 | 6 | 38 | 55.6 | 22.2 | 75.3 | 43.5 | 29.2 | 3000 | 19 |
L1865.060 | 60 | 568 | 301 | 243 | 15 | 120 | 240 | 22 | 651 | 127 | 20.2 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 52.5 | 32.8 | 2500 | 19 |
L1865.065 | 65 | 606 | 322 | 260 | 15 | 132 | 260 | 22 | 699 | 144 | 25.3 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 57.2 | 40.0 | 2500 | 24 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel stretcher frame.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seala) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Stretcher frame allows easy access and adjustment.