Pillow Block Bearings
cast iron
Price & Availability | Article | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 +0|-0.8 | h3 | h4 | ||||||||||||||||||
L1866.012 | 12 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 94 h1 89 l2 51 d2 29.0 d3 M 6x1 d4 54 h2
+0|-0.8 76 h3 51 h4 32 | |||||||||||||||||||||||||||||
L1866.015 | 15 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 94 h1 89 l2 51 d2 29.0 d3 M 6x1 d4 54 h2
+0|-0.8 76 h3 51 h4 32 | |||||||||||||||||||||||||||||
L1866.017 | 17 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 94 h1 89 l2 51 d2 29.0 d3 M 6x1 d4 54 h2
+0|-0.8 76 h3 51 h4 32 | |||||||||||||||||||||||||||||
L1866.020 | 20 | 94 | 89 | 51 | 29.0 | M 6x1 | 54 | 76 | 51 | 32 | |||||||||||||||||||
£ 29.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 for h6 20 l1 94 h1 89 l2 51 d2 29.0 d3 M 6x1 d4 54 h2
+0|-0.8 76 h3 51 h4 32 | |||||||||||||||||||||||||||||
L1866.025 | 25 | 97 | 89 | 51 | 34.0 | M 6x1 | 60 | 76 | 51 | 32 | |||||||||||||||||||
£ 32.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 97 h1 89 l2 51 d2 34.0 d3 M 6x1 d4 60 h2
+0|-0.8 76 h3 51 h4 32 | |||||||||||||||||||||||||||||
L1866.030 | 30 | 113 | 102 | 57 | 40.3 | M 6x1 | 70 | 89 | 56 | 37 | |||||||||||||||||||
£ 28.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 113 h1 102 l2 57 d2 40.3 d3 M 6x1 d4 70 h2
+0|-0.8 89 h3 56 h4 37 | |||||||||||||||||||||||||||||
L1866.035 | 35 | 129 | 102 | 64 | 48.0 | M 6x1 | 80 | 89 | 64 | 37 | |||||||||||||||||||
£ 36.25 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 129 h1 102 l2 64 d2 48.0 d3 M 6x1 d4 80 h2
+0|-0.8 89 h3 64 h4 37 | |||||||||||||||||||||||||||||
L1866.040 | 40 | 144 | 114 | 83 | 53.0 | M 6x1 | 88 | 102 | 83 | 49 | |||||||||||||||||||
£ 91.76 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 144 h1 114 l2 83 d2 53.0 d3 M 6x1 d4 88 h2
+0|-0.8 102 h3 83 h4 49 | |||||||||||||||||||||||||||||
L1866.045 | 45 | 144 | 117 | 83 | 57.2 | M 6x1 | 95 | 102 | 83 | 49 | |||||||||||||||||||
£ 96.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 144 h1 117 l2 83 d2 57.2 d3 M 6x1 d4 95 h2
+0|-0.8 102 h3 83 h4 49 | |||||||||||||||||||||||||||||
L1866.050 | 50 | 149 | 117 | 86 | 61.8 | M 6x1 | 100 | 102 | 83 | 49 | |||||||||||||||||||
£ 50.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 149 h1 117 l2 86 d2 61.8 d3 M 6x1 d4 100 h2
+0|-0.8 102 h3 83 h4 49 | |||||||||||||||||||||||||||||
L1866.055 | 55 | 171 | 146 | 95 | 69.0 | M 6x1 | 110 | 130 | 102 | 64 | |||||||||||||||||||
£ 144.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1 171 h1 146 l2 95 d2 69.0 d3 M 6x1 d4 110 h2
+0|-0.8 130 h3 102 h4 64 | |||||||||||||||||||||||||||||
L1866.060 | 60 | 194 | 146 | 102 | 74.9 | M 6x1 | 120 | 130 | 102 | 64 | |||||||||||||||||||
£ 98.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1 194 h1 146 l2 102 d2 74.9 d3 M 6x1 d4 120 h2
+0|-0.8 130 h3 102 h4 64 | |||||||||||||||||||||||||||||
L1866.065 | 65 | 224 | 167 | 121 | 82.0 | M 6x1 | 132 | 151 | 111 | 70 | |||||||||||||||||||
£ 266.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 65 l1 224 h1 167 l2 121 d2 82.0 d3 M 6x1 d4 132 h2
+0|-0.8 151 h3 111 h4 70 | |||||||||||||||||||||||||||||
L1866.070 | 70 | 224 | 167 | 121 | 86.5 | M10x1 | - | 151 | 111 | 70 | |||||||||||||||||||
£ 293.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 70 l1 224 h1 167 l2 121 d2 86.5 d3 M10x1 d4 - h2
+0|-0.8 151 h3 111 h4 70 | |||||||||||||||||||||||||||||
L1866.075 | 75 | 232 | 167 | 121 | 91.5 | M10x1 | - | 151 | 111 | 70 | |||||||||||||||||||
£ 169.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 75 l1 232 h1 167 l2 121 d2 91.5 d3 M10x1 d4 - h2
+0|-0.8 151 h3 111 h4 70 | |||||||||||||||||||||||||||||
L1866.080 | 80 | 235 | 184 | 121 | 98.0 | M10x1 | - | 165 | 111 | 70 | |||||||||||||||||||
£ 196.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 80 l1 235 h1 184 l2 121 d2 98.0 d3 M10x1 d4 - h2
+0|-0.8 165 h3 111 h4 70 | |||||||||||||||||||||||||||||
L1866.085 | 85 | 260 | 198 | 157 | 105.1 | M10x1 | - | 173 | 124 | 73 | |||||||||||||||||||
£ 242.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 85 l1 260 h1 198 l2 157 d2 105.1 d3 M10x1 d4 - h2
+0|-0.8 173 h3 124 h4 73 |
Price & Availability | Article | Weight kg | h5 | l3 | l4 | l5 | w1 | w2 | w3 +0.3|-0 | w4 | w5 | w6 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | ||||||||||||||||||
L1866.012 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.8 h5 19 l3 35.5 l4 61 l5 10 w1 32 w2 21 w3
+0.3|-0 12 w4 31.0 w5 12.7 w6 43.7 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | |||||||||||||||||||||||||||||||||
L1866.015 | 0.8 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.8 h5 19 l3 35.5 l4 61 l5 10 w1 32 w2 21 w3
+0.3|-0 12 w4 31.0 w5 12.7 w6 43.7 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | |||||||||||||||||||||||||||||||||
L1866.017 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 52.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.7 h5 19 l3 35.5 l4 61 l5 10 w1 32 w2 21 w3
+0.3|-0 12 w4 31.0 w5 12.7 w6 43.7 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | |||||||||||||||||||||||||||||||||
L1866.020 | 0.7 | 19 | 35.5 | 61 | 10 | 32 | 21 | 12 | 31.0 | 12.7 | 43.7 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 29.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.7 h5 19 l3 35.5 l4 61 l5 10 w1 32 w2 21 w3
+0.3|-0 12 w4 31.0 w5 12.7 w6 43.7 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | |||||||||||||||||||||||||||||||||
L1866.025 | 0.8 | 19 | 36.5 | 62 | 10 | 32 | 24 | 12 | 34.0 | 14.3 | 47.5 | 14.00 | 7.88 | 6500 | |||||||||||||||||||
£ 32.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.8 h5 19 l3 36.5 l4 62 l5 10 w1 32 w2 24 w3
+0.3|-0 12 w4 34.0 w5 14.3 w6 47.5 Dyn. radial load C
max.
kN 14.00 Static radial load C0
max.
kN 7.88 Speed
max.
rpm 6500 | |||||||||||||||||||||||||||||||||
L1866.030 | 1.2 | 22 | 41.5 | 70 | 10 | 37 | 28 | 12 | 38.1 | 15.9 | 52.5 | 19.50 | 11.20 | 4500 | |||||||||||||||||||
£ 28.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.2 h5 22 l3 41.5 l4 70 l5 10 w1 37 w2 28 w3
+0.3|-0 12 w4 38.1 w5 15.9 w6 52.5 Dyn. radial load C
max.
kN 19.50 Static radial load C0
max.
kN 11.20 Speed
max.
rpm 4500 | |||||||||||||||||||||||||||||||||
L1866.035 | 1.6 | 22 | 46.0 | 78 | 13 | 37 | 30 | 12 | 42.9 | 17.5 | 59.1 | 25.70 | 15.20 | 4500 | |||||||||||||||||||
£ 36.25 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.6 h5 22 l3 46.0 l4 78 l5 13 w1 37 w2 30 w3
+0.3|-0 12 w4 42.9 w5 17.5 w6 59.1 Dyn. radial load C
max.
kN 25.70 Static radial load C0
max.
kN 15.20 Speed
max.
rpm 4500 | |||||||||||||||||||||||||||||||||
L1866.040 | 2.3 | 29 | 46.5 | 88 | 16 | 49 | 33 | 16 | 49.2 | 19.0 | 68.6 | 29.60 | 18.20 | 3500 | |||||||||||||||||||
£ 91.76 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.3 h5 29 l3 46.5 l4 88 l5 16 w1 49 w2 33 w3
+0.3|-0 16 w4 49.2 w5 19.0 w6 68.6 Dyn. radial load C
max.
kN 29.60 Static radial load C0
max.
kN 18.20 Speed
max.
rpm 3500 | |||||||||||||||||||||||||||||||||
L1866.045 | 2.3 | 29 | 45.5 | 87 | 16 | 49 | 35 | 16 | 49.2 | 19.0 | 68.6 | 31.85 | 20.80 | 3500 | |||||||||||||||||||
£ 96.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.3 h5 29 l3 45.5 l4 87 l5 16 w1 49 w2 35 w3
+0.3|-0 16 w4 49.2 w5 19.0 w6 68.6 Dyn. radial load C
max.
kN 31.85 Static radial load C0
max.
kN 20.80 Speed
max.
rpm 3500 | |||||||||||||||||||||||||||||||||
L1866.050 | 2.5 | 29 | 47.0 | 90 | 16 | 49 | 37 | 16 | 51.6 | 19.0 | 74.1 | 35.10 | 23.20 | 3000 | |||||||||||||||||||
£ 50.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.5 h5 29 l3 47.0 l4 90 l5 16 w1 49 w2 37 w3
+0.3|-0 16 w4 51.6 w5 19.0 w6 74.1 Dyn. radial load C
max.
kN 35.10 Static radial load C0
max.
kN 23.20 Speed
max.
rpm 3000 | |||||||||||||||||||||||||||||||||
L1866.055 | 3.9 | 35 | 58.5 | 106 | 19 | 64 | 38 | 22 | 55.6 | 22.2 | 75.3 | 43.55 | 29.20 | 3000 | |||||||||||||||||||
£ 144.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.9 h5 35 l3 58.5 l4 106 l5 19 w1 64 w2 38 w3
+0.3|-0 22 w4 55.6 w5 22.2 w6 75.3 Dyn. radial load C
max.
kN 43.55 Static radial load C0
max.
kN 29.20 Speed
max.
rpm 3000 | |||||||||||||||||||||||||||||||||
L1866.060 | 4.7 | 35 | 68.0 | 119 | 19 | 64 | 42 | 22 | 65.1 | 25.4 | 88.6 | 52.50 | 32.80 | 2500 | |||||||||||||||||||
£ 98.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.7 h5 35 l3 68.0 l4 119 l5 19 w1 64 w2 42 w3
+0.3|-0 22 w4 65.1 w5 25.4 w6 88.6 Dyn. radial load C
max.
kN 52.50 Static radial load C0
max.
kN 32.80 Speed
max.
rpm 2500 | |||||||||||||||||||||||||||||||||
L1866.065 | 6.8 | 41 | 76.5 | 137 | 21 | 70 | 44 | 26 | 65.1 | 25.4 | 88.6 | 57.20 | 40.00 | 2500 | |||||||||||||||||||
£ 266.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.8 h5 41 l3 76.5 l4 137 l5 21 w1 70 w2 44 w3
+0.3|-0 26 w4 65.1 w5 25.4 w6 88.6 Dyn. radial load C
max.
kN 57.20 Static radial load C0
max.
kN 40.00 Speed
max.
rpm 2500 | |||||||||||||||||||||||||||||||||
L1866.070 | 6.9 | 41 | 76.5 | 137 | 21 | 70 | 46 | 26 | 74.6 | 30.2 | - | 62.00 | 45.00 | 2500 | |||||||||||||||||||
£ 293.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.9 h5 41 l3 76.5 l4 137 l5 21 w1 70 w2 46 w3
+0.3|-0 26 w4 74.6 w5 30.2 w6 - Dyn. radial load C
max.
kN 62.00 Static radial load C0
max.
kN 45.00 Speed
max.
rpm 2500 | |||||||||||||||||||||||||||||||||
L1866.075 | 7.2 | 41 | 79.5 | 140 | 21 | 70 | 48 | 26 | 77.8 | 33.3 | - | 66.00 | 49.50 | 2500 | |||||||||||||||||||
£ 169.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 7.2 h5 41 l3 79.5 l4 140 l5 21 w1 70 w2 48 w3
+0.3|-0 26 w4 77.8 w5 33.3 w6 - Dyn. radial load C
max.
kN 66.00 Static radial load C0
max.
kN 49.50 Speed
max.
rpm 2500 | |||||||||||||||||||||||||||||||||
L1866.080 | 8.2 | 41 | 79.5 | 140 | 21 | 70 | 51 | 26 | 82.6 | 33.3 | - | 72.50 | 54.20 | 2500 | |||||||||||||||||||
£ 196.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 8.2 h5 41 l3 79.5 l4 140 l5 21 w1 70 w2 51 w3
+0.3|-0 26 w4 82.6 w5 33.3 w6 - Dyn. radial load C
max.
kN 72.50 Static radial load C0
max.
kN 54.20 Speed
max.
rpm 2500 | |||||||||||||||||||||||||||||||||
L1866.085 | 10.8 | 48 | 83.5 | 162 | 29 | 73 | 54 | 30 | 85.7 | 34.1 | - | 83.20 | 63.80 | 2500 | |||||||||||||||||||
£ 242.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 10.8 h5 48 l3 83.5 l4 162 l5 29 w1 73 w2 54 w3
+0.3|-0 30 w4 85.7 w5 34.1 w6 - Dyn. radial load C
max.
kN 83.20 Static radial load C0
max.
kN 63.80 Speed
max.
rpm 2500 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010).
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seal) for through shafts.
-CC for one open and one closed protective caps for shaft ends.