Pillow Block Bearings
cast iron
Price & Availability | Article | For shaft dia. | Type | d1 | l1 | h1 | l2 | d2 | h2 | h3 | l3 | l4 | l5 | w1 | w2 | A/F | ||||||||||||||||||
L1868.010 | 12-35 | 1 | M12x 90 | 190 | 50 | 180 | - | - | - | 85 | - | - | 30 | 4 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 12-35 Type 1 d1 M12x 90 l1 190 h1 50 l2 180 d2 - h2 - h3 - l3 85 l4 - l5 - w1 30 w2 4 A/F 18 | ||||||||||||||||||||||||||||||||||
L1868.020 | 40-50 | 1 | M16x110 | 225 | 70 | 210 | - | - | - | 105 | - | - | 40 | 4 | 24 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 40-50 Type 1 d1 M16x110 l1 225 h1 70 l2 210 d2 - h2 - h3 - l3 105 l4 - l5 - w1 40 w2 4 A/F 24 | ||||||||||||||||||||||||||||||||||
L1868.011 | 12-35 | 2 | M12x 90 | 190 | 50 | 180 | 11.0 | 100 | 80 | 85 | 130 | 30 | 30 | 5 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 12-35 Type 2 d1 M12x 90 l1 190 h1 50 l2 180 d2 11.0 h2 100 h3 80 l3 85 l4 130 l5 30 w1 30 w2 5 A/F 18 | ||||||||||||||||||||||||||||||||||
L1868.021 | 40-50 | 2 | M16x110 | 225 | 70 | 210 | 14.0 | 140 | 100 | 105 | 160 | 40 | 40 | 6 | 24 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 40-50 Type 2 d1 M16x110 l1 225 h1 70 l2 210 d2 14.0 h2 140 h3 100 l3 105 l4 160 l5 40 w1 40 w2 6 A/F 24 | ||||||||||||||||||||||||||||||||||
L1868.012 | 12-35 | 3 | M12x 90 | 190 | 48 | 180 | 10.0 | 100 | 75 | 85 | 65 | - | 25 | 3 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 12-35 Type 3 d1 M12x 90 l1 190 h1 48 l2 180 d2 10.0 h2 100 h3 75 l3 85 l4 65 l5 - w1 25 w2 3 A/F 18 | ||||||||||||||||||||||||||||||||||
L1868.022 | 40-50 | 3 | M16x110 | 225 | 68 | 210 | 12.0 | 130 | 100 | 105 | 80 | - | 35 | 3 | 24 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For shaft dia. 40-50 Type 3 d1 M16x110 l1 225 h1 68 l2 210 d2 12.0 h2 130 h3 100 l3 105 l4 80 l5 - w1 35 w2 3 A/F 24 | ||||||||||||||||||||||||||||||||||
L1868.014 | 12-35 | 4 | M12x100 | 190 | 48 | 180 | 11.5 | 103 | 80 | 97 | 140 | - | 25 | 3 | 18 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 12-35 Type 4 d1 M12x100 l1 190 h1 48 l2 180 d2 11.5 h2 103 h3 80 l3 97 l4 140 l5 - w1 25 w2 3 A/F 18 | ||||||||||||||||||||||||||||||||||
L1868.024 | 40-50 | 4 | M16x120 | 235 | 68 | 220 | 14.0 | 130 | 100 | 111 | 180 | - | 35 | 3 | 24 | |||||||||||||||||||
£ 53.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For shaft dia. 40-50 Type 4 d1 M16x120 l1 235 h1 68 l2 220 d2 14.0 h2 130 h3 100 l3 111 l4 180 l5 - w1 35 w2 3 A/F 24 |
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Stretcher frame for use with conveyor belt tensioner, part L1867.