Price & Availability | Article | d1 for h6 | l1 | l2 ±0.7 | d2 | d3 | d4 | d5 | w1 | w2 | ||||||||||||||||||
L1862.012 | 12 | 86 | 63.5 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 29.5 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 86 l2
±0.7 63.5 d2 29.0 d3 11.5 d4 R1/8" d5 54 w1 37.3 w2 29.5 | ||||||||||||||||||||||||||||
L1862.015 | 15 | 86 | 63.5 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 29.5 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 86 l2
±0.7 63.5 d2 29.0 d3 11.5 d4 R1/8" d5 54 w1 37.3 w2 29.5 | ||||||||||||||||||||||||||||
L1862.017 | 17 | 86 | 63.5 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 29.5 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 86 l2
±0.7 63.5 d2 29.0 d3 11.5 d4 R1/8" d5 54 w1 37.3 w2 29.5 | ||||||||||||||||||||||||||||
L1862.020 | 20 | 86 | 63.5 | 29.0 | 11.5 | R1/8" | 54 | 37.3 | 29.5 | |||||||||||||||||||
£ 27.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 86 l2
±0.7 63.5 d2 29.0 d3 11.5 d4 R1/8" d5 54 w1 37.3 w2 29.5 | ||||||||||||||||||||||||||||
L1862.025 | 25 | 95 | 70.0 | 34.0 | 11.5 | R1/8" | 60 | 38.7 | 30.0 | |||||||||||||||||||
£ 26.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 95 l2
±0.7 70.0 d2 34.0 d3 11.5 d4 R1/8" d5 60 w1 38.7 w2 30.0 | ||||||||||||||||||||||||||||
L1862.030 | 30 | 108 | 82.5 | 40.3 | 11.5 | R1/8" | 70 | 42.2 | 33.5 | |||||||||||||||||||
£ 27.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 108 l2
±0.7 82.5 d2 40.3 d3 11.5 d4 R1/8" d5 70 w1 42.2 w2 33.5 | ||||||||||||||||||||||||||||
L1862.035 | 35 | 118 | 92.0 | 48.0 | 14.0 | R1/8" | 80 | 46.4 | 36.0 | |||||||||||||||||||
£ 34.40 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 118 l2
±0.7 92.0 d2 48.0 d3 14.0 d4 R1/8" d5 80 w1 46.4 w2 36.0 | ||||||||||||||||||||||||||||
L1862.040 | 40 | 130 | 101.5 | 53.0 | 14.0 | R1/8" | 88 | 54.2 | 39.5 | |||||||||||||||||||
£ 41.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 130 l2
±0.7 101.5 d2 53.0 d3 14.0 d4 R1/8" d5 88 w1 54.2 w2 39.5 | ||||||||||||||||||||||||||||
L1862.045 | 45 | 137 | 105.0 | 57.2 | 14.0 | R1/8" | 95 | 54.2 | 40.0 | |||||||||||||||||||
£ 51.65 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 137 l2
±0.7 105.0 d2 57.2 d3 14.0 d4 R1/8" d5 95 w1 54.2 w2 40.0 | ||||||||||||||||||||||||||||
L1862.050 | 50 | 143 | 111.0 | 61.8 | 18.0 | R1/8" | 100 | 60.6 | 44.0 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 143 l2
±0.7 111.0 d2 61.8 d3 18.0 d4 R1/8" d5 100 w1 60.6 w2 44.0 | ||||||||||||||||||||||||||||
L1862.055 | 55 | 162 | 130.0 | 69.0 | 18.0 | R1/8" | 110 | 64.4 | 48.5 | |||||||||||||||||||
£ 74.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1 162 l2
±0.7 130.0 d2 69.0 d3 18.0 d4 R1/8" d5 110 w1 64.4 w2 48.5 | ||||||||||||||||||||||||||||
L1862.060 | 60 | 175 | 143.0 | 74.9 | 18.0 | R1/8" | 120 | 73.7 | 53.5 | |||||||||||||||||||
£ 95.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1 175 l2
±0.7 143.0 d2 74.9 d3 18.0 d4 R1/8" d5 120 w1 73.7 w2 53.5 | ||||||||||||||||||||||||||||
L1862.065 | 65 | 188 | 150.0 | 82.0 | 18.0 | R1/8" | 132 | 77.7 | 56.0 | |||||||||||||||||||
£ 118.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 65 l1 188 l2
±0.7 150.0 d2 82.0 d3 18.0 d4 R1/8" d5 132 w1 77.7 w2 56.0 | ||||||||||||||||||||||||||||
L1862.070 | 70 | 188 | 150.0 | 86.5 | 18.0 | R1/8" | - | 82.4 | 56.0 | |||||||||||||||||||
£ 134.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 70 l1 188 l2
±0.7 150.0 d2 86.5 d3 18.0 d4 R1/8" d5 - w1 82.4 w2 56.0 | ||||||||||||||||||||||||||||
L1862.075 | 75 | 197 | 153.0 | 91.5 | 23.0 | R1/8" | - | 85.8 | 59.0 | |||||||||||||||||||
£ 150.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 75 l1 197 l2
±0.7 153.0 d2 91.5 d3 23.0 d4 R1/8" d5 - w1 85.8 w2 59.0 | ||||||||||||||||||||||||||||
L1862.080 | 80 | 197 | 153.0 | 98.0 | 23.0 | R1/8" | - | 90.6 | 61.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 80 l1 197 l2
±0.7 153.0 d2 98.0 d3 23.0 d4 R1/8" d5 - w1 90.6 w2 61.0 | ||||||||||||||||||||||||||||
L1862.090 | 90 | 235 | 187.0 | 111.0 | 23.0 | R1/8" | - | 80.1 | 45.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 90 l1 235 l2
±0.7 187.0 d2 111.0 d3 23.0 d4 R1/8" d5 - w1 80.1 w2 45.0 |
Price & Availability | Article | Weight kg | w3 | w4 | w5 ±0.5 | w6 | w7 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | ||||||||||||||||||
L1862.012 | 0.7 | 10.0 | 31.0 | 19.0 | 12.7 | 42.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.7 w3 10.0 w4 31.0 w5
±0.5 19.0 w6 12.7 w7 42.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1862.015 | 0.7 | 10.0 | 31.0 | 19.0 | 12.7 | 42.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.7 w3 10.0 w4 31.0 w5
±0.5 19.0 w6 12.7 w7 42.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1862.017 | 0.5 | 10.0 | 31.0 | 19.0 | 12.7 | 42.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 50.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 w3 10.0 w4 31.0 w5
±0.5 19.0 w6 12.7 w7 42.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1862.020 | 0.7 | 10.0 | 31.0 | 19.0 | 12.7 | 42.8 | 12.80 | 6.65 | 6500 | |||||||||||||||||||
£ 27.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.7 w3 10.0 w4 31.0 w5
±0.5 19.0 w6 12.7 w7 42.8 Dyn. radial load C
max.
kN 12.80 Static radial load C0
max.
kN 6.65 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1862.025 | 0.8 | 11.0 | 32.0 | 19.0 | 14.3 | 42.9 | 14.00 | 7.88 | 6500 | |||||||||||||||||||
£ 26.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.8 w3 11.0 w4 32.0 w5
±0.5 19.0 w6 14.3 w7 42.9 Dyn. radial load C
max.
kN 14.00 Static radial load C0
max.
kN 7.88 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||
L1862.030 | 1.2 | 12.0 | 38.1 | 20.0 | 15.9 | 46.9 | 19.50 | 11.20 | 4500 | |||||||||||||||||||
£ 27.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.2 w3 12.0 w4 38.1 w5
±0.5 20.0 w6 15.9 w7 46.9 Dyn. radial load C
max.
kN 19.50 Static radial load C0
max.
kN 11.20 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||
L1862.035 | 1.6 | 12.5 | 42.9 | 21.0 | 17.5 | 50.2 | 25.70 | 15.20 | 4500 | |||||||||||||||||||
£ 34.40 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.6 w3 12.5 w4 42.9 w5
±0.5 21.0 w6 17.5 w7 50.2 Dyn. radial load C
max.
kN 25.70 Static radial load C0
max.
kN 15.20 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||
L1862.040 | 2.1 | 13.0 | 49.2 | 24.0 | 19.0 | 57.9 | 29.60 | 18.20 | 3500 | |||||||||||||||||||
£ 41.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.1 w3 13.0 w4 49.2 w5
±0.5 24.0 w6 19.0 w7 57.9 Dyn. radial load C
max.
kN 29.60 Static radial load C0
max.
kN 18.20 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||
L1862.045 | 2.2 | 13.0 | 49.2 | 24.0 | 19.0 | 58.4 | 31.85 | 20.80 | 3500 | |||||||||||||||||||
£ 51.65 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.2 w3 13.0 w4 49.2 w5
±0.5 24.0 w6 19.0 w7 58.4 Dyn. radial load C
max.
kN 31.85 Static radial load C0
max.
kN 20.80 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||
L1862.050 | 2.6 | 13.0 | 51.6 | 28.0 | 19.0 | 65.8 | 35.10 | 23.20 | 3000 | |||||||||||||||||||
£ 56.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.6 w3 13.0 w4 51.6 w5
±0.5 28.0 w6 19.0 w7 65.8 Dyn. radial load C
max.
kN 35.10 Static radial load C0
max.
kN 23.20 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||
L1862.055 | 3.7 | 15.0 | 55.6 | 31.0 | 22.2 | 69.1 | 43.55 | 29.20 | 3000 | |||||||||||||||||||
£ 74.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.7 w3 15.0 w4 55.6 w5
±0.5 31.0 w6 22.2 w7 69.1 Dyn. radial load C
max.
kN 43.55 Static radial load C0
max.
kN 29.20 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||
L1862.060 | 4.9 | 16.0 | 65.1 | 34.0 | 25.4 | 78.4 | 52.50 | 32.80 | 2500 | |||||||||||||||||||
£ 95.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.9 w3 16.0 w4 65.1 w5
±0.5 34.0 w6 25.4 w7 78.4 Dyn. radial load C
max.
kN 52.50 Static radial load C0
max.
kN 32.80 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1862.065 | 6.0 | 18.0 | 95.1 | 38.0 | 25.4 | 77.4 | 57.20 | 40.00 | 2500 | |||||||||||||||||||
£ 118.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.0 w3 18.0 w4 95.1 w5
±0.5 38.0 w6 25.4 w7 77.4 Dyn. radial load C
max.
kN 57.20 Static radial load C0
max.
kN 40.00 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1862.070 | 6.2 | 18.0 | 74.6 | 38.0 | 30.2 | - | 62.00 | 45.00 | 2500 | |||||||||||||||||||
£ 134.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.2 w3 18.0 w4 74.6 w5
±0.5 38.0 w6 30.2 w7 - Dyn. radial load C
max.
kN 62.00 Static radial load C0
max.
kN 45.00 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1862.075 | 6.3 | 20.0 | 77.8 | 41.3 | 33.3 | - | 66.00 | 49.50 | 2500 | |||||||||||||||||||
£ 150.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.3 w3 20.0 w4 77.8 w5
±0.5 41.3 w6 33.3 w7 - Dyn. radial load C
max.
kN 66.00 Static radial load C0
max.
kN 49.50 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1862.080 | 7.1 | 20.0 | 82.6 | 41.3 | 33.3 | - | 72.50 | 54.20 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 7.1 w3 20.0 w4 82.6 w5
±0.5 41.3 w6 33.3 w7 - Dyn. radial load C
max.
kN 72.50 Static radial load C0
max.
kN 54.20 Speed
max.
rpm 2500 | ||||||||||||||||||||||||||||
L1862.090 | 10.4 | 22.0 | 96.0 | 23.8 | 39.7 | - | 96.00 | 71.50 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 10.4 w3 22.0 w4 96.0 w5
±0.5 23.8 w6 39.7 w7 - Dyn. radial load C
max.
kN 96.00 Static radial load C0
max.
kN 71.50 Speed
max.
rpm 2500 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel, self-aligning bearing units with double seals, lubricated for life.
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
For precise positioning of the flanged units they are provided with a rear centring bore and dowel pin location - please see technical pages for these dimensions.