Pillow Block Bearings
cast iron
Price & Availability | Article | d1 for h6 | l1 | h1 | l2 | d2 | d3 | h2 | l3 | l4 | l5 | ||||||||||||||||||
L1865.012 | 12 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | |||||||||||||||||||
£ 783.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 317 h1 199 l2 117 d2 12 d3 54 h2 154 l3 19 l4 367 l5 83 | |||||||||||||||||||||||||||||
L1865.015 | 15 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 317 h1 199 l2 117 d2 12 d3 54 h2 154 l3 19 l4 367 l5 83 | |||||||||||||||||||||||||||||
L1865.017 | 17 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 317 h1 199 l2 117 d2 12 d3 54 h2 154 l3 19 l4 367 l5 83 | |||||||||||||||||||||||||||||
L1865.020 | 20 | 317 | 199 | 117 | 12 | 54 | 154 | 19 | 367 | 83 | |||||||||||||||||||
£ 645.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 317 h1 199 l2 117 d2 12 d3 54 h2 154 l3 19 l4 367 l5 83 | |||||||||||||||||||||||||||||
L1865.025 | 25 | 317 | 199 | 117 | 12 | 60 | 154 | 19 | 368 | 83 | |||||||||||||||||||
£ 342.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 317 h1 199 l2 117 d2 12 d3 60 h2 154 l3 19 l4 368 l5 83 | |||||||||||||||||||||||||||||
L1865.030 | 30 | 337 | 212 | 127 | 12 | 70 | 166 | 19 | 396 | 95 | |||||||||||||||||||
£ 397.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 337 h1 212 l2 127 d2 12 d3 70 h2 166 l3 19 l4 396 l5 95 | |||||||||||||||||||||||||||||
L1865.035 | 35 | 429 | 212 | 173 | 12 | 80 | 166 | 19 | 490 | 99 | |||||||||||||||||||
£ 938.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 429 h1 212 l2 173 d2 12 d3 80 h2 166 l3 19 l4 490 l5 99 | |||||||||||||||||||||||||||||
L1865.040 | 40 | 520 | 233 | 219 | 15 | 88 | 192 | 22 | 591 | 108 | |||||||||||||||||||
£ 459.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 520 h1 233 l2 219 d2 15 d3 88 h2 192 l3 22 l4 591 l5 108 | |||||||||||||||||||||||||||||
L1865.045 | 45 | 520 | 233 | 219 | 15 | 95 | 192 | 22 | 590 | 108 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 520 h1 233 l2 219 d2 15 d3 95 h2 192 l3 22 l4 590 l5 108 | |||||||||||||||||||||||||||||
L1865.050 | 50 | 520 | 233 | 219 | 15 | 100 | 192 | 22 | 593 | 108 | |||||||||||||||||||
£ 732.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 520 h1 233 l2 219 d2 15 d3 100 h2 192 l3 22 l4 593 l5 108 | |||||||||||||||||||||||||||||
L1865.055 | 55 | 542 | 301 | 230 | 15 | 110 | 240 | 22 | 631 | 114 | |||||||||||||||||||
£ 1,249.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1 542 h1 301 l2 230 d2 15 d3 110 h2 240 l3 22 l4 631 l5 114 | |||||||||||||||||||||||||||||
L1865.060 | 60 | 568 | 301 | 243 | 15 | 120 | 240 | 22 | 651 | 127 | |||||||||||||||||||
£ 1,345.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1 568 h1 301 l2 243 d2 15 d3 120 h2 240 l3 22 l4 651 l5 127 | |||||||||||||||||||||||||||||
L1865.065 | 65 | 606 | 322 | 260 | 15 | 132 | 260 | 22 | 699 | 144 | |||||||||||||||||||
£ 1,413.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 65 l1 606 h1 322 l2 260 d2 15 d3 132 h2 260 l3 22 l4 699 l5 144 |
Price & Availability | Article | Weight kg | l6 | w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | A/F | ||||||||||||||||||
L1865.012 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | |||||||||||||||||||
£ 783.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 l6 150 w1 50 w2 47.3 w3 6 w4 29 w5 31.0 w6 12.7 w7 43.7 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.015 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 l6 150 w1 50 w2 47.3 w3 6 w4 29 w5 31.0 w6 12.7 w7 43.7 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.017 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 l6 150 w1 50 w2 47.3 w3 6 w4 29 w5 31.0 w6 12.7 w7 43.7 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.020 | 5.2 | 150 | 50 | 47.3 | 6 | 29 | 31.0 | 12.7 | 43.7 | 12.8 | 6.6 | 6500 | 11 | |||||||||||||||||||
£ 645.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 l6 150 w1 50 w2 47.3 w3 6 w4 29 w5 31.0 w6 12.7 w7 43.7 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.025 | 5.2 | 150 | 50 | 48.7 | 6 | 29 | 34.0 | 14.3 | 47.5 | 14.0 | 7.8 | 6500 | 11 | |||||||||||||||||||
£ 342.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.2 l6 150 w1 50 w2 48.7 w3 6 w4 29 w5 34.0 w6 14.3 w7 47.5 Dyn. radial load C
max.
kN 14.0 Static radial load C0
max.
kN 7.8 Speed
max.
rpm 6500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.030 | 6.2 | 150 | 50 | 52.2 | 6 | 30 | 38.1 | 15.9 | 52.5 | 19.5 | 11.2 | 4500 | 11 | |||||||||||||||||||
£ 397.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 6.2 l6 150 w1 50 w2 52.2 w3 6 w4 30 w5 38.1 w6 15.9 w7 52.5 Dyn. radial load C
max.
kN 19.5 Static radial load C0
max.
kN 11.2 Speed
max.
rpm 4500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.035 | 8.4 | 230 | 50 | 55.4 | 6 | 30 | 42.9 | 17.5 | 59.1 | 25.7 | 15.2 | 4500 | 11 | |||||||||||||||||||
£ 938.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 8.4 l6 230 w1 50 w2 55.4 w3 6 w4 30 w5 42.9 w6 17.5 w7 59.1 Dyn. radial load C
max.
kN 25.7 Static radial load C0
max.
kN 15.2 Speed
max.
rpm 4500 A/F 11 | ||||||||||||||||||||||||||||||||
L1865.040 | 11.7 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 29.6 | 18.2 | 3500 | 15 | |||||||||||||||||||
£ 459.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 11.7 l6 300 w1 50 w2 60.2 w3 6 w4 30 w5 49.2 w6 19.0 w7 68.6 Dyn. radial load C
max.
kN 29.6 Static radial load C0
max.
kN 18.2 Speed
max.
rpm 3500 A/F 15 | ||||||||||||||||||||||||||||||||
L1865.045 | 11.8 | 300 | 50 | 60.2 | 6 | 30 | 49.2 | 19.0 | 68.6 | 31.8 | 20.8 | 3500 | 15 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 11.8 l6 300 w1 50 w2 60.2 w3 6 w4 30 w5 49.2 w6 19.0 w7 68.6 Dyn. radial load C
max.
kN 31.8 Static radial load C0
max.
kN 20.8 Speed
max.
rpm 3500 A/F 15 | ||||||||||||||||||||||||||||||||
L1865.050 | 12.0 | 300 | 50 | 631 | 6 | 30 | 51.6 | 19.0 | 74.1 | 35.1 | 23.2 | 3000 | 15 | |||||||||||||||||||
£ 732.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 12.0 l6 300 w1 50 w2 631 w3 6 w4 30 w5 51.6 w6 19.0 w7 74.1 Dyn. radial load C
max.
kN 35.1 Static radial load C0
max.
kN 23.2 Speed
max.
rpm 3000 A/F 15 | ||||||||||||||||||||||||||||||||
L1865.055 | 18.4 | 300 | 65 | 71.4 | 6 | 38 | 55.6 | 22.2 | 75.3 | 43.5 | 29.2 | 3000 | 19 | |||||||||||||||||||
£ 1,249.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 18.4 l6 300 w1 65 w2 71.4 w3 6 w4 38 w5 55.6 w6 22.2 w7 75.3 Dyn. radial load C
max.
kN 43.5 Static radial load C0
max.
kN 29.2 Speed
max.
rpm 3000 A/F 19 | ||||||||||||||||||||||||||||||||
L1865.060 | 20.2 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 52.5 | 32.8 | 2500 | 19 | |||||||||||||||||||
£ 1,345.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 20.2 l6 300 w1 65 w2 77.7 w3 6 w4 38 w5 65.1 w6 25.4 w7 88.6 Dyn. radial load C
max.
kN 52.5 Static radial load C0
max.
kN 32.8 Speed
max.
rpm 2500 A/F 19 | ||||||||||||||||||||||||||||||||
L1865.065 | 25.3 | 300 | 65 | 77.7 | 6 | 38 | 65.1 | 25.4 | 88.6 | 57.2 | 40.0 | 2500 | 24 | |||||||||||||||||||
£ 1,413.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 25.3 l6 300 w1 65 w2 77.7 w3 6 w4 38 w5 65.1 w6 25.4 w7 88.6 Dyn. radial load C
max.
kN 57.2 Static radial load C0
max.
kN 40.0 Speed
max.
rpm 2500 A/F 24 |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel stretcher frame.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seala) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Stretcher frame allows easy access and adjustment.