Pillow Block Bearings
cast iron
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-19 | - | 10% |
20-39 | - | 20% |
40-99 | - | 30% |
100+ | - | 40% |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel stretcher frame.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seala) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Stretcher frame allows easy access and adjustment.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk