Pillow Block Bearings
cast iron
Price & Availability | Article | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | d5 | h2 | l3 | ||||||||||||||||||
L1869.012 | 12 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | |||||||||||||||||||
£ 46.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 60 h1 102 l2 40 d2 29.0 d3 10 d4 M6x1 d5 54 h2 78 l3 54 | |||||||||||||||||||||||||||||
L1869.015 | 15 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | |||||||||||||||||||
£ 48.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 15 l1 60 h1 102 l2 40 d2 29.0 d3 10 d4 M6x1 d5 54 h2 78 l3 54 | |||||||||||||||||||||||||||||
L1869.017 | 17 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | |||||||||||||||||||
£ 48.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 60 h1 102 l2 40 d2 29.0 d3 10 d4 M6x1 d5 54 h2 78 l3 54 | |||||||||||||||||||||||||||||
L1869.020 | 20 | 60 | 102 | 40 | 29.0 | 10 | M6x1 | 54 | 78 | 54 | |||||||||||||||||||
£ 25.34 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 20 l1 60 h1 102 l2 40 d2 29.0 d3 10 d4 M6x1 d5 54 h2 78 l3 54 | |||||||||||||||||||||||||||||
L1869.025 | 25 | 68 | 125 | 51 | 34.0 | 12 | M6x1 | 60 | 98 | 65 | |||||||||||||||||||
£ 29.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 68 h1 125 l2 51 d2 34.0 d3 12 d4 M6x1 d5 60 h2 98 l3 65 | |||||||||||||||||||||||||||||
L1869.030 | 30 | 80 | 144 | 58 | 40.3 | 12 | M6x1 | 70 | 117 | 72 | |||||||||||||||||||
£ 37.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 30 l1 80 h1 144 l2 58 d2 40.3 d3 12 d4 M6x1 d5 70 h2 117 l3 72 | |||||||||||||||||||||||||||||
L1869.035 | 35 | 90 | 161 | 66 | 48.0 | 15 | M6x1 | 80 | 130 | 82 | |||||||||||||||||||
£ 70.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 90 h1 161 l2 66 d2 48.0 d3 15 d4 M6x1 d5 80 h2 130 l3 82 | |||||||||||||||||||||||||||||
L1869.040 | 40 | 100 | 175 | 71 | 53.0 | 15 | M6x1 | 88 | 144 | 87 | |||||||||||||||||||
£ 56.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 40 l1 100 h1 175 l2 71 d2 53.0 d3 15 d4 M6x1 d5 88 h2 144 l3 87 | |||||||||||||||||||||||||||||
L1869.045 | 45 | 108 | 181 | 72 | 57.2 | 15 | M6x1 | 95 | 148 | 90 | |||||||||||||||||||
£ 74.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 108 h1 181 l2 72 d2 57.2 d3 15 d4 M6x1 d5 95 h2 148 l3 90 | |||||||||||||||||||||||||||||
L1869.050 | 50 | 115 | 190 | 76 | 61.8 | 15 | M6x1 | 100 | 157 | 94 | |||||||||||||||||||
£ 74.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 50 l1 115 h1 190 l2 76 d2 61.8 d3 15 d4 M6x1 d5 100 h2 157 l3 94 | |||||||||||||||||||||||||||||
L1869.055 | 55 | 130 | 219 | 86 | 69.0 | 16 | M6x1 | 110 | 184 | 104 | |||||||||||||||||||
£ 129.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 55 l1 130 h1 219 l2 86 d2 69.0 d3 16 d4 M6x1 d5 110 h2 184 l3 104 | |||||||||||||||||||||||||||||
L1869.060 | 60 | 140 | 250 | 92 | 74.9 | 23 | M6x1 | 120 | 202 | 118 | |||||||||||||||||||
£ 149.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 60 l1 140 h1 250 l2 92 d2 74.9 d3 23 d4 M6x1 d5 120 h2 202 l3 118 |
Price & Availability | Article | Weight kg | w1 | w2 | w3 | w4 | w5 | w6 | w7 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | ||||||||||||||||||
L1869.012 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 46.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 w1 25.5 w2 12 w3 33.3 w4 15 w5 31.0 w6 12.7 w7 36.5 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||||
L1869.015 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 48.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 w1 25.5 w2 12 w3 33.3 w4 15 w5 31.0 w6 12.7 w7 36.5 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||||
L1869.017 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 33.0 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 48.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 w1 25.5 w2 12 w3 33.3 w4 15 w5 31.0 w6 12.7 w7 33.0 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||||
L1869.020 | 0.5 | 25.5 | 12 | 33.3 | 15 | 31.0 | 12.7 | 36.5 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 25.34 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.5 w1 25.5 w2 12 w3 33.3 w4 15 w5 31.0 w6 12.7 w7 36.5 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||||
L1869.025 | 0.7 | 27.0 | 14 | 35.7 | 16 | 34.0 | 14.3 | 39.1 | 14.0 | 7.8 | 6500 | |||||||||||||||||||
£ 29.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.7 w1 27.0 w2 14 w3 35.7 w4 16 w5 34.0 w6 14.3 w7 39.1 Dyn. radial load C
max.
kN 14.0 Static radial load C0
max.
kN 7.8 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||||||
L1869.030 | 1.2 | 31.0 | 14 | 40.2 | 18 | 38.1 | 15.9 | 44.1 | 19.5 | 11.2 | 4500 | |||||||||||||||||||
£ 37.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.2 w1 31.0 w2 14 w3 40.2 w4 18 w5 38.1 w6 15.9 w7 44.1 Dyn. radial load C
max.
kN 19.5 Static radial load C0
max.
kN 11.2 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||||
L1869.035 | 1.6 | 34.0 | 16 | 44.4 | 19 | 42.9 | 17.5 | 48.3 | 25.7 | 15.2 | 4500 | |||||||||||||||||||
£ 70.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.6 w1 34.0 w2 16 w3 44.4 w4 19 w5 42.9 w6 17.5 w7 48.3 Dyn. radial load C
max.
kN 25.7 Static radial load C0
max.
kN 15.2 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||||||
L1869.040 | 2.0 | 36.0 | 16 | 51.2 | 21 | 49.2 | 19.0 | 55.1 | 29.6 | 18.2 | 3500 | |||||||||||||||||||
£ 56.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.0 w1 36.0 w2 16 w3 51.2 w4 21 w5 49.2 w6 19.0 w7 55.1 Dyn. radial load C
max.
kN 29.6 Static radial load C0
max.
kN 18.2 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||||
L1869.045 | 2.3 | 38.0 | 18 | 52.2 | 22 | 49.2 | 19.0 | 56.3 | 31.8 | 20.8 | 3500 | |||||||||||||||||||
£ 74.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.3 w1 38.0 w2 18 w3 52.2 w4 22 w5 49.2 w6 19.0 w7 56.3 Dyn. radial load C
max.
kN 31.8 Static radial load C0
max.
kN 20.8 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||||||
L1869.050 | 2.7 | 40.0 | 18 | 54.6 | 22 | 51.6 | 19.0 | 59.3 | 35.1 | 23.2 | 3000 | |||||||||||||||||||
£ 74.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.7 w1 40.0 w2 18 w3 54.6 w4 22 w5 51.6 w6 19.0 w7 59.3 Dyn. radial load C
max.
kN 35.1 Static radial load C0
max.
kN 23.2 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||||
L1869.055 | 3.5 | 43.0 | 20 | 58.4 | 25 | 55.6 | 22.2 | 62.8 | 43.5 | 29.2 | 3000 | |||||||||||||||||||
£ 129.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.5 w1 43.0 w2 20 w3 58.4 w4 25 w5 55.6 w6 22.2 w7 62.8 Dyn. radial load C
max.
kN 43.5 Static radial load C0
max.
kN 29.2 Speed
max.
rpm 3000 | ||||||||||||||||||||||||||||||
L1869.060 | 4.2 | 48.0 | 20 | 68.7 | 29 | 65.1 | 25.4 | 73.3 | 52.5 | 32.8 | 2500 | |||||||||||||||||||
£ 149.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.2 w1 48.0 w2 20 w3 68.7 w4 29 w5 65.1 w6 25.4 w7 73.3 Dyn. radial load C
max.
kN 52.5 Static radial load C0
max.
kN 32.8 Speed
max.
rpm 2500 |
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.