Pillow Block Bearings
cast iron
Price & Availability | Article | d1 for h6 | l1 | h1 | l2 | d2 | d3 | d4 | h2 | w1 | ||||||||||||||||||
L1867.012 | 12 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | |||||||||||||||||||
£ 93.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 12 l1 264 h1 78 l2 225 d2 29.0 d3 R1/8" d4 60 h2 41 w1 31.0 | ||||||||||||||||||||||||||||
L1867.015 | 15 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 for h6 15 l1 264 h1 78 l2 225 d2 29.0 d3 R1/8" d4 60 h2 41 w1 31.0 | ||||||||||||||||||||||||||||
L1867.017 | 17 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | |||||||||||||||||||
£ 130.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 17 l1 264 h1 78 l2 225 d2 29.0 d3 R1/8" d4 60 h2 41 w1 31.0 | ||||||||||||||||||||||||||||
L1867.020 | 20 | 264 | 78 | 225 | 29.0 | R1/8" | 60 | 41 | 31.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 for h6 20 l1 264 h1 78 l2 225 d2 29.0 d3 R1/8" d4 60 h2 41 w1 31.0 | ||||||||||||||||||||||||||||
L1867.025 | 25 | 264 | 78 | 225 | 34.0 | R1/8" | 60 | 41 | 34.0 | |||||||||||||||||||
£ 138.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 25 l1 264 h1 78 l2 225 d2 34.0 d3 R1/8" d4 60 h2 41 w1 34.0 | ||||||||||||||||||||||||||||
L1867.030 | 30 | 264 | 78 | 225 | 40.3 | R1/8" | 80 | 41 | 38.1 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 for h6 30 l1 264 h1 78 l2 225 d2 40.3 d3 R1/8" d4 80 h2 41 w1 38.1 | ||||||||||||||||||||||||||||
L1867.035 | 35 | 264 | 78 | 225 | 48.0 | R1/8" | 80 | 41 | 42.9 | |||||||||||||||||||
£ 148.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 35 l1 264 h1 78 l2 225 d2 48.0 d3 R1/8" d4 80 h2 41 w1 42.9 | ||||||||||||||||||||||||||||
L1867.040 | 40 | 274 | 98 | 225 | 53.0 | R1/8" | 100 | 41 | 49.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 for h6 40 l1 274 h1 98 l2 225 d2 53.0 d3 R1/8" d4 100 h2 41 w1 49.2 | ||||||||||||||||||||||||||||
L1867.045 | 45 | 274 | 98 | 225 | 57.2 | R1/8" | 100 | 41 | 49.2 | |||||||||||||||||||
£ 266.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h6 45 l1 274 h1 98 l2 225 d2 57.2 d3 R1/8" d4 100 h2 41 w1 49.2 | ||||||||||||||||||||||||||||
L1867.050 | 50 | 274 | 98 | 225 | 61.8 | R1/8" | 100 | 41 | 51.6 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 for h6 50 l1 274 h1 98 l2 225 d2 61.8 d3 R1/8" d4 100 h2 41 w1 51.6 |
Price & Availability | Article | Weight kg | w2 | w3 | w4 | Dyn. radial load C max. kN | Static radial load C0 max. kN | Speed max. rpm | ||||||||||||||||||
L1867.012 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 93.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.7 w2 21 w3 12.7 w4 48.8 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||
L1867.015 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.7 w2 21 w3 12.7 w4 48.8 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||
L1867.017 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
£ 130.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.7 w2 21 w3 12.7 w4 48.8 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||
L1867.020 | 1.7 | 21 | 12.7 | 48.8 | 12.8 | 6.6 | 6500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.7 w2 21 w3 12.7 w4 48.8 Dyn. radial load C
max.
kN 12.8 Static radial load C0
max.
kN 6.6 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||
L1867.025 | 1.7 | 21 | 14.3 | 48.8 | 14.0 | 7.8 | 6500 | |||||||||||||||||||
£ 138.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.7 w2 21 w3 14.3 w4 48.8 Dyn. radial load C
max.
kN 14.0 Static radial load C0
max.
kN 7.8 Speed
max.
rpm 6500 | ||||||||||||||||||||||||||
L1867.030 | 1.9 | 21 | 15.9 | 58.4 | 19.5 | 11.2 | 4500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.9 w2 21 w3 15.9 w4 58.4 Dyn. radial load C
max.
kN 19.5 Static radial load C0
max.
kN 11.2 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||
L1867.035 | 2.1 | 21 | 17.5 | 58.4 | 25.7 | 15.2 | 4500 | |||||||||||||||||||
£ 148.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 2.1 w2 21 w3 17.5 w4 58.4 Dyn. radial load C
max.
kN 25.7 Static radial load C0
max.
kN 15.2 Speed
max.
rpm 4500 | ||||||||||||||||||||||||||
L1867.040 | 4.2 | 21 | 19.0 | 75.6 | 29.6 | 18.2 | 3500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.2 w2 21 w3 19.0 w4 75.6 Dyn. radial load C
max.
kN 29.6 Static radial load C0
max.
kN 18.2 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||
L1867.045 | 4.2 | 21 | 19.0 | 45.6 | 31.8 | 20.8 | 3500 | |||||||||||||||||||
£ 266.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 4.2 w2 21 w3 19.0 w4 45.6 Dyn. radial load C
max.
kN 31.8 Static radial load C0
max.
kN 20.8 Speed
max.
rpm 3500 | ||||||||||||||||||||||||||
L1867.050 | 4.2 | 21 | 19.0 | 75.6 | 35.1 | 23.2 | 3000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.2 w2 21 w3 19.0 w4 75.6 Dyn. radial load C
max.
kN 35.1 Static radial load C0
max.
kN 23.2 Speed
max.
rpm 3000 |
Housings made from cold rolled sheet steel with zinc-plated surfaces.
Re-lubricatable. For use with stretcher frame (see our part L1868).
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seal) for through shafts.
-CC for one open and one closed protective caps for shaft ends.