Pillow Block Bearings
cast iron
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-19 | - | 10% |
20-39 | - | 20% |
40-99 | - | 30% |
100+ | - | 40% |
Cast iron (FG20 or FG25), passivated and painted blue (RAL 5010). Steel stretcher frame.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
For optional shaft end caps add suffixes:
-CO for two open protective caps (with seala) for through shafts.
-CC for one open and one closed protective caps for shaft ends.
Stretcher frame allows easy access and adjustment.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk