| Price & Availability | CAD | Article | Size | No. of starts | d1 tol. 7e | Lead | p1 | d2 tol. 7e min. | d2 tol. 7e max. | d3 tol. 7h min. | d3 tol. 7h max. | l1 | Lead angle | Pitch accuracy mm/300mm | Straightness mm/300mm | Weight kg | |||||||||||||||||||||
| L1321.L10-02-1.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1000 | 4°07' | 0.20 | 0.5 | 0.48 | |||||||||||||||||||||||
£ 16.26 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Size TR10x2 No. of starts 1 d1
tol. 7e 10 Lead 2 p1 2 d2
tol. 7e min. 8.739 d2
tol. 7e max. 8.929 d3
tol. 7h min. 6.891 d3
tol. 7h max. 7.500 l1 1000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.48 | |||||||||||||||||||||||||||||||||||||
| L1321.L10-02-1.5 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1500 | 4°07' | 0.20 | 0.5 | 0.72 | |||||||||||||||||||||||
£ 31.11 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Size TR10x2 No. of starts 1 d1
tol. 7e 10 Lead 2 p1 2 d2
tol. 7e min. 8.739 d2
tol. 7e max. 8.929 d3
tol. 7h min. 6.891 d3
tol. 7h max. 7.500 l1 1500 Lead angle 4°07' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.72 | |||||||||||||||||||||||||||||||||||||
| L1321.L10-02-2.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 2000 | 4°07' | 0.20 | 0.5 | 0.96 | |||||||||||||||||||||||
£ 34.33 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR10x2 No. of starts 1 d1
tol. 7e 10 Lead 2 p1 2 d2
tol. 7e min. 8.739 d2
tol. 7e max. 8.929 d3
tol. 7h min. 6.891 d3
tol. 7h max. 7.500 l1 2000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.96 | |||||||||||||||||||||||||||||||||||||
| L1321.L10-02-3.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 3000 | 4°07' | 0.20 | 0.5 | 1.44 | |||||||||||||||||||||||
£ 49.33 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR10x2 No. of starts 1 d1
tol. 7e 10 Lead 2 p1 2 d2
tol. 7e min. 8.739 d2
tol. 7e max. 8.929 d3
tol. 7h min. 6.891 d3
tol. 7h max. 7.500 l1 3000 Lead angle 4°07' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 1.44 | |||||||||||||||||||||||||||||||||||||
| L1321.L12-03-1.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1000 | 5°17' | 0.20 | 0.5 | 0.65 | |||||||||||||||||||||||
£ 20.28 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
Size TR12x3 No. of starts 1 d1
tol. 7e 12 Lead 3 p1 3 d2
tol. 7e min. 10.191 d2
tol. 7e max. 10.415 d3
tol. 7h min. 7.685 d3
tol. 7h max. 8.500 l1 1000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.65 | |||||||||||||||||||||||||||||||||||||
| L1321.L12-03-1.5 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1500 | 5°17' | 0.20 | 0.5 | 0.97 | |||||||||||||||||||||||
£ 37.12 per unit (click for quantity discounts) Ready to despatch 30 Need more? Please call us.
Size TR12x3 No. of starts 1 d1
tol. 7e 12 Lead 3 p1 3 d2
tol. 7e min. 10.191 d2
tol. 7e max. 10.415 d3
tol. 7h min. 7.685 d3
tol. 7h max. 8.500 l1 1500 Lead angle 5°17' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.97 | |||||||||||||||||||||||||||||||||||||
| L1321.L12-03-2.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 2000 | 5°17' | 0.20 | 0.5 | 1.30 | |||||||||||||||||||||||
£ 41.96 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Size TR12x3 No. of starts 1 d1
tol. 7e 12 Lead 3 p1 3 d2
tol. 7e min. 10.191 d2
tol. 7e max. 10.415 d3
tol. 7h min. 7.685 d3
tol. 7h max. 8.500 l1 2000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 1.30 | |||||||||||||||||||||||||||||||||||||
| L1321.L12-03-3.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 3000 | 5°17' | 0.20 | 0.5 | 1.95 | |||||||||||||||||||||||
£ 61.32 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Size TR12x3 No. of starts 1 d1
tol. 7e 12 Lead 3 p1 3 d2
tol. 7e min. 10.191 d2
tol. 7e max. 10.415 d3
tol. 7h min. 7.685 d3
tol. 7h max. 8.500 l1 3000 Lead angle 5°17' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 1.95 | |||||||||||||||||||||||||||||||||||||
| L1321.L14-03-1.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1000 | 4°26' | 0.20 | 0.5 | 0.93 | |||||||||||||||||||||||
£ 25.33 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Size TR14x3 No. of starts 1 d1
tol. 7e 14 Lead 3 p1 3 d2
tol. 7e min. 12.191 d2
tol. 7e max. 12.415 d3
tol. 7h min. 9.685 d3
tol. 7h max. 10.500 l1 1000 Lead angle 4°26' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 0.93 | |||||||||||||||||||||||||||||||||||||
| L1321.L14-03-1.5 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1500 | 4°26' | 0.20 | 0.5 | 1.39 | |||||||||||||||||||||||
£ 44.69 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Size TR14x3 No. of starts 1 d1
tol. 7e 14 Lead 3 p1 3 d2
tol. 7e min. 12.191 d2
tol. 7e max. 12.415 d3
tol. 7h min. 9.685 d3
tol. 7h max. 10.500 l1 1500 Lead angle 4°26' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 1.39 | |||||||||||||||||||||||||||||||||||||
| L1321.L14-03-2.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 2000 | 4°26' | 0.20 | 0.5 | 1.86 | |||||||||||||||||||||||
£ 51.63 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR14x3 No. of starts 1 d1
tol. 7e 14 Lead 3 p1 3 d2
tol. 7e min. 12.191 d2
tol. 7e max. 12.415 d3
tol. 7h min. 9.685 d3
tol. 7h max. 10.500 l1 2000 Lead angle 4°26' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 1.86 | |||||||||||||||||||||||||||||||||||||
| L1321.L14-03-3.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 3000 | 4°26' | 0.20 | 0.5 | 2.79 | |||||||||||||||||||||||
£ 76.47 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR14x3 No. of starts 1 d1
tol. 7e 14 Lead 3 p1 3 d2
tol. 7e min. 12.191 d2
tol. 7e max. 12.415 d3
tol. 7h min. 9.685 d3
tol. 7h max. 10.500 l1 3000 Lead angle 4°26' Pitch accuracy
mm/300mm 0.20 Straightness
mm/300mm 0.5 Weight
kg 2.79 | |||||||||||||||||||||||||||||||||||||
| L1321.L16-04-1.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1000 | 5°16' | 0.05 | 0.5 | 1.17 | |||||||||||||||||||||||
£ 28.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR16x4 No. of starts 1 d1
tol. 7e 16 Lead 4 p1 4 d2
tol. 7e min. 13.640 d2
tol. 7e max. 13.905 d3
tol. 7h min. 10.474 d3
tol. 7h max. 11.500 l1 1000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 1.17 | |||||||||||||||||||||||||||||||||||||
| L1321.L16-04-1.5 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1500 | 5°16' | 0.05 | 0.5 | 1.75 | |||||||||||||||||||||||
£ 48.91 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR16x4 No. of starts 1 d1
tol. 7e 16 Lead 4 p1 4 d2
tol. 7e min. 13.640 d2
tol. 7e max. 13.905 d3
tol. 7h min. 10.474 d3
tol. 7h max. 11.500 l1 1500 Lead angle 5°16' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 1.75 | |||||||||||||||||||||||||||||||||||||
| L1321.L16-04-2.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 2000 | 5°16' | 0.05 | 0.5 | 2.34 | |||||||||||||||||||||||
£ 57.00 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR16x4 No. of starts 1 d1
tol. 7e 16 Lead 4 p1 4 d2
tol. 7e min. 13.640 d2
tol. 7e max. 13.905 d3
tol. 7h min. 10.474 d3
tol. 7h max. 11.500 l1 2000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 2.34 | |||||||||||||||||||||||||||||||||||||
| L1321.L16-04-3.0 | TR15x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 3000 | 5°16' | 0.05 | 0.5 | 3.51 | |||||||||||||||||||||||
£ 84.88 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR15x4 No. of starts 1 d1
tol. 7e 16 Lead 4 p1 4 d2
tol. 7e min. 13.640 d2
tol. 7e max. 13.905 d3
tol. 7h min. 10.474 d3
tol. 7h max. 11.500 l1 3000 Lead angle 5°16' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 3.51 | |||||||||||||||||||||||||||||||||||||
| L1321.L18-04-1.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1000 | 4°36' | 0.05 | 0.5 | 1.52 | |||||||||||||||||||||||
£ 33.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR18x4 No. of starts 1 d1
tol. 7e 18 Lead 4 p1 4 d2
tol. 7e min. 15.640 d2
tol. 7e max. 15.905 d3
tol. 7h min. 12.474 d3
tol. 7h max. 13.500 l1 1000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 1.52 | |||||||||||||||||||||||||||||||||||||
| L1321.L18-04-1.5 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1500 | 4°36' | 0.05 | 0.5 | 2.28 | |||||||||||||||||||||||
£ 56.52 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR18x4 No. of starts 1 d1
tol. 7e 18 Lead 4 p1 4 d2
tol. 7e min. 15.640 d2
tol. 7e max. 15.905 d3
tol. 7h min. 12.474 d3
tol. 7h max. 13.500 l1 1500 Lead angle 4°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 2.28 | |||||||||||||||||||||||||||||||||||||
| L1321.L18-04-2.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 2000 | 4°36' | 0.05 | 0.5 | 3.04 | |||||||||||||||||||||||
£ 66.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR18x4 No. of starts 1 d1
tol. 7e 18 Lead 4 p1 4 d2
tol. 7e min. 15.640 d2
tol. 7e max. 15.905 d3
tol. 7h min. 12.474 d3
tol. 7h max. 13.500 l1 2000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 3.04 | |||||||||||||||||||||||||||||||||||||
| L1321.L18-04-3.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 3000 | 4°36' | 0.05 | 0.5 | 4.56 | |||||||||||||||||||||||
£ 100.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR18x4 No. of starts 1 d1
tol. 7e 18 Lead 4 p1 4 d2
tol. 7e min. 15.640 d2
tol. 7e max. 15.905 d3
tol. 7h min. 12.474 d3
tol. 7h max. 13.500 l1 3000 Lead angle 4°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 4.56 | |||||||||||||||||||||||||||||||||||||
| L1321.L20-04-1.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1000 | 4°05' | 0.05 | 0.5 | 1.94 | |||||||||||||||||||||||
£ 37.39 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Size TR20x4 No. of starts 1 d1
tol. 7e 20 Lead 4 p1 4 d2
tol. 7e min. 17.640 d2
tol. 7e max. 17.905 d3
tol. 7h min. 14.474 d3
tol. 7h max. 15.500 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 1.94 | |||||||||||||||||||||||||||||||||||||
| L1321.L20-04-1.5 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1500 | 4°05' | 0.05 | 0.5 | 2.91 | |||||||||||||||||||||||
£ 62.82 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR20x4 No. of starts 1 d1
tol. 7e 20 Lead 4 p1 4 d2
tol. 7e min. 17.640 d2
tol. 7e max. 17.905 d3
tol. 7h min. 14.474 d3
tol. 7h max. 15.500 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 2.91 | |||||||||||||||||||||||||||||||||||||
| L1321.L20-04-2.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 2000 | 4°05' | 0.05 | 0.5 | 3.88 | |||||||||||||||||||||||
£ 74.75 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR20x4 No. of starts 1 d1
tol. 7e 20 Lead 4 p1 4 d2
tol. 7e min. 17.640 d2
tol. 7e max. 17.905 d3
tol. 7h min. 14.474 d3
tol. 7h max. 15.500 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 3.88 | |||||||||||||||||||||||||||||||||||||
| L1321.L20-04-3.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 3000 | 4°05' | 0.05 | 0.5 | 5.82 | |||||||||||||||||||||||
£ 112.70 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR20x4 No. of starts 1 d1
tol. 7e 20 Lead 4 p1 4 d2
tol. 7e min. 17.640 d2
tol. 7e max. 17.905 d3
tol. 7h min. 14.474 d3
tol. 7h max. 15.500 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.5 Weight
kg 5.82 | |||||||||||||||||||||||||||||||||||||
| L1321.L22-05-1.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1000 | 4°43' | 0.05 | 0.2 | 2.29 | |||||||||||||||||||||||
£ 45.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR22x5 No. of starts 1 d1
tol. 7e 22 Lead 5 p1 5 d2
tol. 7e min. 19.114 d2
tol. 7e max. 19.394 d3
tol. 7h min. 15.294 d3
tol. 7h max. 16.500 l1 1000 Lead angle 4°43' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 2.29 | |||||||||||||||||||||||||||||||||||||
| L1321.L22-05-1.5 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1500 | 4°43' | 0.05 | 0.2 | 3.43 | |||||||||||||||||||||||
£ 74.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR22x5 No. of starts 1 d1
tol. 7e 22 Lead 5 p1 5 d2
tol. 7e min. 19.114 d2
tol. 7e max. 19.394 d3
tol. 7h min. 15.294 d3
tol. 7h max. 16.500 l1 1500 Lead angle 4°43' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 3.43 | |||||||||||||||||||||||||||||||||||||
| L1321.L22-05-2.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 2000 | 4°43' | 0.05 | 0.2 | 4.58 | |||||||||||||||||||||||
£ 89.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR22x5 No. of starts 1 d1
tol. 7e 22 Lead 5 p1 5 d2
tol. 7e min. 19.114 d2
tol. 7e max. 19.394 d3
tol. 7h min. 15.294 d3
tol. 7h max. 16.500 l1 2000 Lead angle 4°43' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 4.58 | |||||||||||||||||||||||||||||||||||||
| L1321.L22-05-3.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 3000 | 4°43' | 0.05 | 0.2 | 6.87 | |||||||||||||||||||||||
£ 136.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR22x5 No. of starts 1 d1
tol. 7e 22 Lead 5 p1 5 d2
tol. 7e min. 19.114 d2
tol. 7e max. 19.394 d3
tol. 7h min. 15.294 d3
tol. 7h max. 16.500 l1 3000 Lead angle 4°43' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 6.87 | |||||||||||||||||||||||||||||||||||||
| L1321.L24-05-1.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1000 | 4°17' | 0.05 | 0.2 | 2.78 | |||||||||||||||||||||||
£ 48.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5 No. of starts 1 d1
tol. 7e 24 Lead 5 p1 5 d2
tol. 7e min. 21.094 d2
tol. 7e max. 21.394 d3
tol. 7h min. 17.269 d3
tol. 7h max. 18.500 l1 1000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 2.78 | |||||||||||||||||||||||||||||||||||||
| L1321.L24-05-1.5 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1500 | 4°17' | 0.05 | 0.2 | 4.17 | |||||||||||||||||||||||
£ 79.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5 No. of starts 1 d1
tol. 7e 24 Lead 5 p1 5 d2
tol. 7e min. 21.094 d2
tol. 7e max. 21.394 d3
tol. 7h min. 17.269 d3
tol. 7h max. 18.500 l1 1500 Lead angle 4°17' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 4.17 | |||||||||||||||||||||||||||||||||||||
| L1321.L24-05-2.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 2000 | 4°17' | 0.05 | 0.2 | 5.56 | |||||||||||||||||||||||
£ 95.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5 No. of starts 1 d1
tol. 7e 24 Lead 5 p1 5 d2
tol. 7e min. 21.094 d2
tol. 7e max. 21.394 d3
tol. 7h min. 17.269 d3
tol. 7h max. 18.500 l1 2000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 5.56 | |||||||||||||||||||||||||||||||||||||
| L1321.L24-05-3.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 3000 | 4°17' | 0.05 | 0.2 | 8.34 | |||||||||||||||||||||||
£ 145.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR24x5 No. of starts 1 d1
tol. 7e 24 Lead 5 p1 5 d2
tol. 7e min. 21.094 d2
tol. 7e max. 21.394 d3
tol. 7h min. 17.269 d3
tol. 7h max. 18.500 l1 3000 Lead angle 4°17' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 8.34 | |||||||||||||||||||||||||||||||||||||
| L1321.L26-05-1.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1000 | 3°55' | 0.05 | 0.2 | 3.32 | |||||||||||||||||||||||
£ 61.40 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Size TR26x5 No. of starts 1 d1
tol. 7e 26 Lead 5 p1 5 d2
tol. 7e min. 23.094 d2
tol. 7e max. 23.394 d3
tol. 7h min. 19.269 d3
tol. 7h max. 20.500 l1 1000 Lead angle 3°55' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 3.32 | |||||||||||||||||||||||||||||||||||||
| L1321.L26-05-1.5 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1500 | 3°55' | 0.05 | 0.2 | 4.98 | |||||||||||||||||||||||
£ 98.80 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Size TR26x5 No. of starts 1 d1
tol. 7e 26 Lead 5 p1 5 d2
tol. 7e min. 23.094 d2
tol. 7e max. 23.394 d3
tol. 7h min. 19.269 d3
tol. 7h max. 20.500 l1 1500 Lead angle 3°55' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 4.98 | |||||||||||||||||||||||||||||||||||||
| L1321.L26-05-2.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 2000 | 3°55' | 0.05 | 0.2 | 6.64 | |||||||||||||||||||||||
£ 120.71 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Size TR26x5 No. of starts 1 d1
tol. 7e 26 Lead 5 p1 5 d2
tol. 7e min. 23.094 d2
tol. 7e max. 23.394 d3
tol. 7h min. 19.269 d3
tol. 7h max. 20.500 l1 2000 Lead angle 3°55' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 6.64 | |||||||||||||||||||||||||||||||||||||
| L1321.L26-05-3.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 3000 | 3°55' | 0.05 | 0.2 | 9.96 | |||||||||||||||||||||||
£ 184.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR26x5 No. of starts 1 d1
tol. 7e 26 Lead 5 p1 5 d2
tol. 7e min. 23.094 d2
tol. 7e max. 23.394 d3
tol. 7h min. 19.269 d3
tol. 7h max. 20.500 l1 3000 Lead angle 3°55' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 9.96 | |||||||||||||||||||||||||||||||||||||
| L1321.L28-05-1.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1000 | 3°36' | 0.05 | 0.2 | 3.90 | |||||||||||||||||||||||
£ 68.25 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Size TR28x5 No. of starts 1 d1
tol. 7e 28 Lead 5 p1 5 d2
tol. 7e min. 25.094 d2
tol. 7e max. 25.394 d3
tol. 7h min. 21.269 d3
tol. 7h max. 22.500 l1 1000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 3.90 | |||||||||||||||||||||||||||||||||||||
| L1321.L28-05-1.5 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1500 | 3°36' | 0.05 | 0.2 | 5.85 | |||||||||||||||||||||||
£ 109.06 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Size TR28x5 No. of starts 1 d1
tol. 7e 28 Lead 5 p1 5 d2
tol. 7e min. 25.094 d2
tol. 7e max. 25.394 d3
tol. 7h min. 21.269 d3
tol. 7h max. 22.500 l1 1500 Lead angle 3°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 5.85 | |||||||||||||||||||||||||||||||||||||
| L1321.L28-05-2.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 2000 | 3°36' | 0.05 | 0.2 | 7.80 | |||||||||||||||||||||||
£ 133.79 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR28x5 No. of starts 1 d1
tol. 7e 28 Lead 5 p1 5 d2
tol. 7e min. 25.094 d2
tol. 7e max. 25.394 d3
tol. 7h min. 21.269 d3
tol. 7h max. 22.500 l1 2000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 7.80 | |||||||||||||||||||||||||||||||||||||
| L1321.L28-05-3.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 3000 | 3°36' | 0.05 | 0.2 | 11.70 | |||||||||||||||||||||||
£ 205.24 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR28x5 No. of starts 1 d1
tol. 7e 28 Lead 5 p1 5 d2
tol. 7e min. 25.094 d2
tol. 7e max. 25.394 d3
tol. 7h min. 21.269 d3
tol. 7h max. 22.500 l1 3000 Lead angle 3°36' Pitch accuracy
mm/300mm 0.05 Straightness
mm/300mm 0.2 Weight
kg 11.70 | |||||||||||||||||||||||||||||||||||||
| L1321.L30-06-1.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1000 | 4°05' | 0.07 | 0.2 | 4.35 | |||||||||||||||||||||||
£ 68.73 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Size TR30x6 No. of starts 1 d1
tol. 7e 30 Lead 6 p1 6 d2
tol. 7e min. 26.547 d2
tol. 7e max. 26.882 d3
tol. 7h min. 21.563 d3
tol. 7h max. 23.000 l1 1000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 4.35 | |||||||||||||||||||||||||||||||||||||
| L1321.L30-06-1.5 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1500 | 4°05' | 0.07 | 0.2 | 6.52 | |||||||||||||||||||||||
£ 114.42 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Size TR30x6 No. of starts 1 d1
tol. 7e 30 Lead 6 p1 6 d2
tol. 7e min. 26.547 d2
tol. 7e max. 26.882 d3
tol. 7h min. 21.563 d3
tol. 7h max. 23.000 l1 1500 Lead angle 4°05' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 6.52 | |||||||||||||||||||||||||||||||||||||
| L1321.L30-06-2.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 2000 | 4°05' | 0.07 | 0.2 | 8.70 | |||||||||||||||||||||||
£ 140.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR30x6 No. of starts 1 d1
tol. 7e 30 Lead 6 p1 6 d2
tol. 7e min. 26.547 d2
tol. 7e max. 26.882 d3
tol. 7h min. 21.563 d3
tol. 7h max. 23.000 l1 2000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 8.70 | |||||||||||||||||||||||||||||||||||||
| L1321.L30-06-3.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 3000 | 4°05' | 0.07 | 0.2 | 13.05 | |||||||||||||||||||||||
£ 215.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR30x6 No. of starts 1 d1
tol. 7e 30 Lead 6 p1 6 d2
tol. 7e min. 26.547 d2
tol. 7e max. 26.882 d3
tol. 7h min. 21.563 d3
tol. 7h max. 23.000 l1 3000 Lead angle 4°05' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 13.05 | |||||||||||||||||||||||||||||||||||||
| L1321.L32-06-1.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1000 | 3°48' | 0.07 | 0.2 | 5.03 | |||||||||||||||||||||||
£ 82.40 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Size TR32x6 No. of starts 1 d1
tol. 7e 32 Lead 6 p1 6 d2
tol. 7e min. 28.547 d2
tol. 7e max. 28.882 d3
tol. 7h min. 23.563 d3
tol. 7h max. 25.000 l1 1000 Lead angle 3°48' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 5.03 | |||||||||||||||||||||||||||||||||||||
| L1321.L32-06-1.5 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1500 | 3°48' | 0.07 | 0.2 | 7.54 | |||||||||||||||||||||||
£ 130.31 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Size TR32x6 No. of starts 1 d1
tol. 7e 32 Lead 6 p1 6 d2
tol. 7e min. 28.547 d2
tol. 7e max. 28.882 d3
tol. 7h min. 23.563 d3
tol. 7h max. 25.000 l1 1500 Lead angle 3°48' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 7.54 | |||||||||||||||||||||||||||||||||||||
| L1321.L32-06-2.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 2000 | 3°48' | 0.07 | 0.2 | 10.06 | |||||||||||||||||||||||
£ 160.90 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Size TR32x6 No. of starts 1 d1
tol. 7e 32 Lead 6 p1 6 d2
tol. 7e min. 28.547 d2
tol. 7e max. 28.882 d3
tol. 7h min. 23.563 d3
tol. 7h max. 25.000 l1 2000 Lead angle 3°48' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 10.06 | |||||||||||||||||||||||||||||||||||||
| L1321.L32-06-3.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 3000 | 3°48' | 0.07 | 0.2 | 15.09 | |||||||||||||||||||||||
£ 247.74 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Size TR32x6 No. of starts 1 d1
tol. 7e 32 Lead 6 p1 6 d2
tol. 7e min. 28.547 d2
tol. 7e max. 28.882 d3
tol. 7h min. 23.563 d3
tol. 7h max. 25.000 l1 3000 Lead angle 3°48' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 15.09 | |||||||||||||||||||||||||||||||||||||
| L1321.L36-06-1.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.567 | 29.000 | 1000 | 3°20' | 0.07 | 0.2 | 6.54 | |||||||||||||||||||||||
£ 102.11 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Size TR36x6 No. of starts 1 d1
tol. 7e 36 Lead 6 p1 6 d2
tol. 7e min. 32.547 d2
tol. 7e max. 32.882 d3
tol. 7h min. 27.567 d3
tol. 7h max. 29.000 l1 1000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 6.54 | |||||||||||||||||||||||||||||||||||||
| L1321.L36-06-1.5 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.567 | 29.000 | 1500 | 3°20' | 0.07 | 0.2 | 9.81 | |||||||||||||||||||||||
£ 159.88 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR36x6 No. of starts 1 d1
tol. 7e 36 Lead 6 p1 6 d2
tol. 7e min. 32.547 d2
tol. 7e max. 32.882 d3
tol. 7h min. 27.567 d3
tol. 7h max. 29.000 l1 1500 Lead angle 3°20' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 9.81 | |||||||||||||||||||||||||||||||||||||
| L1321.L36-06-2.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.567 | 29.000 | 2000 | 3°20' | 0.07 | 0.2 | 13.08 | |||||||||||||||||||||||
£ 198.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR36x6 No. of starts 1 d1
tol. 7e 36 Lead 6 p1 6 d2
tol. 7e min. 32.547 d2
tol. 7e max. 32.882 d3
tol. 7h min. 27.567 d3
tol. 7h max. 29.000 l1 2000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 13.08 | |||||||||||||||||||||||||||||||||||||
| L1321.L36-06-3.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.567 | 29.000 | 3000 | 3°20' | 0.07 | 0.2 | 19.62 | |||||||||||||||||||||||
£ 306.86 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR36x6 No. of starts 1 d1
tol. 7e 36 Lead 6 p1 6 d2
tol. 7e min. 32.547 d2
tol. 7e max. 32.882 d3
tol. 7h min. 27.567 d3
tol. 7h max. 29.000 l1 3000 Lead angle 3°20' Pitch accuracy
mm/300mm 0.07 Straightness
mm/300mm 0.2 Weight
kg 19.62 | |||||||||||||||||||||||||||||||||||||
| L1321.L40-07-1.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1000 | 3°31' | 0.08 | 0.2 | 7.98 | |||||||||||||||||||||||
£ 135.15 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Size TR40x7 No. of starts 1 d1
tol. 7e 40 Lead 7 p1 7 d2
tol. 7e min. 36.020 d2
tol. 7e max. 36.375 d3
tol. 7h min. 30.381 d3
tol. 7h max. 32.000 l1 1000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 7.98 | |||||||||||||||||||||||||||||||||||||
| L1321.L40-07-1.5 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1500 | 3°31' | 0.08 | 0.2 | 11.97 | |||||||||||||||||||||||
£ 209.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Size TR40x7 No. of starts 1 d1
tol. 7e 40 Lead 7 p1 7 d2
tol. 7e min. 36.020 d2
tol. 7e max. 36.375 d3
tol. 7h min. 30.381 d3
tol. 7h max. 32.000 l1 1500 Lead angle 3°31' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 11.97 | |||||||||||||||||||||||||||||||||||||
| L1321.L40-07-2.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 2000 | 3°31' | 0.08 | 0.2 | 15.96 | |||||||||||||||||||||||
£ 261.82 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR40x7 No. of starts 1 d1
tol. 7e 40 Lead 7 p1 7 d2
tol. 7e min. 36.020 d2
tol. 7e max. 36.375 d3
tol. 7h min. 30.381 d3
tol. 7h max. 32.000 l1 2000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 15.96 | |||||||||||||||||||||||||||||||||||||
| L1321.L40-07-3.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 3000 | 3°31' | 0.08 | 0.2 | 23.94 | |||||||||||||||||||||||
£ 405.93 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR40x7 No. of starts 1 d1
tol. 7e 40 Lead 7 p1 7 d2
tol. 7e min. 36.020 d2
tol. 7e max. 36.375 d3
tol. 7h min. 30.381 d3
tol. 7h max. 32.000 l1 3000 Lead angle 3°31' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 23.94 | |||||||||||||||||||||||||||||||||||||
| L1321.L44-07-1.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1000 | 3°10' | 0.08 | 0.2 | 9.58 | |||||||||||||||||||||||
£ 186.97 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Size TR44x7 No. of starts 1 d1
tol. 7e 44 Lead 7 p1 7 d2
tol. 7e min. 40.020 d2
tol. 7e max. 40.375 d3
tol. 7h min. 34.381 d3
tol. 7h max. 36.000 l1 1000 Lead angle 3°10' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 9.58 | |||||||||||||||||||||||||||||||||||||
| L1321.L44-07-1.5 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1500 | 3°10' | 0.08 | 0.2 | 14.37 | |||||||||||||||||||||||
£ 287.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Size TR44x7 No. of starts 1 d1
tol. 7e 44 Lead 7 p1 7 d2
tol. 7e min. 40.020 d2
tol. 7e max. 40.375 d3
tol. 7h min. 34.381 d3
tol. 7h max. 36.000 l1 1500 Lead angle 3°10' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 14.37 | |||||||||||||||||||||||||||||||||||||
| L1321.L44-07-2.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 2000 | 3°10' | 0.08 | 0.2 | 19.16 | |||||||||||||||||||||||
£ 360.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR44x7 No. of starts 1 d1
tol. 7e 44 Lead 7 p1 7 d2
tol. 7e min. 40.020 d2
tol. 7e max. 40.375 d3
tol. 7h min. 34.381 d3
tol. 7h max. 36.000 l1 2000 Lead angle 3°10' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 19.16 | |||||||||||||||||||||||||||||||||||||
| L1321.L44-07-3.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 3000 | 3°10' | 0.08 | 0.2 | 28.74 | |||||||||||||||||||||||
£ 561.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR44x7 No. of starts 1 d1
tol. 7e 44 Lead 7 p1 7 d2
tol. 7e min. 40.020 d2
tol. 7e max. 40.375 d3
tol. 7h min. 34.381 d3
tol. 7h max. 36.000 l1 3000 Lead angle 3°10' Pitch accuracy
mm/300mm 0.08 Straightness
mm/300mm 0.2 Weight
kg 28.74 | |||||||||||||||||||||||||||||||||||||
| L1321.L50-08-1.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1000 | 3°11' | 0.10 | 0.2 | 12.69 | |||||||||||||||||||||||
£ 216.27 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR50x8 No. of starts 1 d1
tol. 7e 50 Lead 8 p1 8 d2
tol. 7e min. 45.468 d2
tol. 7e max. 45.868 d3
tol. 7h min. 39.168 d3
tol. 7h max. 41.000 l1 1000 Lead angle 3°11' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 12.69 | |||||||||||||||||||||||||||||||||||||
| L1321.L50-08-1.5 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1500 | 3°11' | 0.10 | 0.2 | 19.03 | |||||||||||||||||||||||
£ 331.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR50x8 No. of starts 1 d1
tol. 7e 50 Lead 8 p1 8 d2
tol. 7e min. 45.468 d2
tol. 7e max. 45.868 d3
tol. 7h min. 39.168 d3
tol. 7h max. 41.000 l1 1500 Lead angle 3°11' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 19.03 | |||||||||||||||||||||||||||||||||||||
| L1321.L50-08-2.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 2000 | 3°11' | 0.10 | 0.2 | 25.38 | |||||||||||||||||||||||
£ 417.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR50x8 No. of starts 1 d1
tol. 7e 50 Lead 8 p1 8 d2
tol. 7e min. 45.468 d2
tol. 7e max. 45.868 d3
tol. 7h min. 39.168 d3
tol. 7h max. 41.000 l1 2000 Lead angle 3°11' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 25.38 | |||||||||||||||||||||||||||||||||||||
| L1321.L50-08-3.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 3000 | 3°11' | 0.10 | 0.2 | 38.07 | |||||||||||||||||||||||
£ 649.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR50x8 No. of starts 1 d1
tol. 7e 50 Lead 8 p1 8 d2
tol. 7e min. 45.468 d2
tol. 7e max. 45.868 d3
tol. 7h min. 39.168 d3
tol. 7h max. 41.000 l1 3000 Lead angle 3°11' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 38.07 | |||||||||||||||||||||||||||||||||||||
| L1321.L60-09-1.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1000 | 2°58' | 0.10 | 0.2 | 18.49 | |||||||||||||||||||||||
£ 324.52 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Size TR60x9 No. of starts 1 d1
tol. 7e 60 Lead 9 p1 9 d2
tol. 7e min. 54.935 d2
tol. 7e max. 55.360 d3
tol. 7h min. 47.979 d3
tol. 7h max. 50.000 l1 1000 Lead angle 2°58' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 18.49 | |||||||||||||||||||||||||||||||||||||
| L1321.L60-09-1.5 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1500 | 2°58' | 0.10 | 0.2 | 27.73 | |||||||||||||||||||||||
£ 493.51 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size TR60x9 No. of starts 1 d1
tol. 7e 60 Lead 9 p1 9 d2
tol. 7e min. 54.935 d2
tol. 7e max. 55.360 d3
tol. 7h min. 47.979 d3
tol. 7h max. 50.000 l1 1500 Lead angle 2°58' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 27.73 | |||||||||||||||||||||||||||||||||||||
| L1321.L60-09-2.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 2000 | 2°58' | 0.10 | 0.2 | 36.98 | |||||||||||||||||||||||
£ 624.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR60x9 No. of starts 1 d1
tol. 7e 60 Lead 9 p1 9 d2
tol. 7e min. 54.935 d2
tol. 7e max. 55.360 d3
tol. 7h min. 47.979 d3
tol. 7h max. 50.000 l1 2000 Lead angle 2°58' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 36.98 | |||||||||||||||||||||||||||||||||||||
| L1321.L60-09-3.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 3000 | 2°58' | 0.10 | 0.2 | 55.47 | |||||||||||||||||||||||
£ 974.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR60x9 No. of starts 1 d1
tol. 7e 60 Lead 9 p1 9 d2
tol. 7e min. 54.935 d2
tol. 7e max. 55.360 d3
tol. 7h min. 47.979 d3
tol. 7h max. 50.000 l1 3000 Lead angle 2°58' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.2 Weight
kg 55.47 | |||||||||||||||||||||||||||||||||||||
| L1321.L70-10-1.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1000 | 2°49' | 0.10 | 0.4 | 25.62 | |||||||||||||||||||||||
£ 440.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR70x10 No. of starts 1 d1
tol. 7e 70 Lead 10 p1 10 d2
tol. 7e min. 64.425 d2
tol. 7e max. 64.850 d3
tol. 7h min. 56.819 d3
tol. 7h max. 59.000 l1 1000 Lead angle 2°49' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 25.62 | |||||||||||||||||||||||||||||||||||||
| L1321.L70-10-1.5 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1500 | 2°49' | 0.10 | 0.4 | 38.43 | |||||||||||||||||||||||
£ 667.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR70x10 No. of starts 1 d1
tol. 7e 70 Lead 10 p1 10 d2
tol. 7e min. 64.425 d2
tol. 7e max. 64.850 d3
tol. 7h min. 56.819 d3
tol. 7h max. 59.000 l1 1500 Lead angle 2°49' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 38.43 | |||||||||||||||||||||||||||||||||||||
| L1321.L70-10-2.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 2000 | 2°49' | 0.10 | 0.4 | 51.24 | |||||||||||||||||||||||
£ 846.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR70x10 No. of starts 1 d1
tol. 7e 70 Lead 10 p1 10 d2
tol. 7e min. 64.425 d2
tol. 7e max. 64.850 d3
tol. 7h min. 56.819 d3
tol. 7h max. 59.000 l1 2000 Lead angle 2°49' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 51.24 | |||||||||||||||||||||||||||||||||||||
| L1321.L70-10-3.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 3000 | 2°49' | 0.10 | 0.4 | 76.86 | |||||||||||||||||||||||
£ 1,322.68 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Size TR70x10 No. of starts 1 d1
tol. 7e 70 Lead 10 p1 10 d2
tol. 7e min. 64.425 d2
tol. 7e max. 64.850 d3
tol. 7h min. 56.819 d3
tol. 7h max. 59.000 l1 3000 Lead angle 2°49' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 76.86 | |||||||||||||||||||||||||||||||||||||
| L1321.L80-10-1.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.825 | 66.819 | 69.000 | 1000 | 2°27' | 0.10 | 0.4 | 34.18 | |||||||||||||||||||||||
£ 631.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR80x10 No. of starts 1 d1
tol. 7e 80 Lead 10 p1 10 d2
tol. 7e min. 74.425 d2
tol. 7e max. 74.825 d3
tol. 7h min. 66.819 d3
tol. 7h max. 69.000 l1 1000 Lead angle 2°27' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 34.18 | |||||||||||||||||||||||||||||||||||||
| L1321.L80-10-1.5 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.825 | 66.819 | 69.000 | 1500 | 2°27' | 0.10 | 0.4 | 51.27 | |||||||||||||||||||||||
£ 954.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR80x10 No. of starts 1 d1
tol. 7e 80 Lead 10 p1 10 d2
tol. 7e min. 74.425 d2
tol. 7e max. 74.825 d3
tol. 7h min. 66.819 d3
tol. 7h max. 69.000 l1 1500 Lead angle 2°27' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 51.27 | |||||||||||||||||||||||||||||||||||||
| L1321.L80-10-2.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.825 | 66.819 | 69.000 | 2000 | 2°27' | 0.10 | 0.4 | 68.36 | |||||||||||||||||||||||
£ 1,212.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR80x10 No. of starts 1 d1
tol. 7e 80 Lead 10 p1 10 d2
tol. 7e min. 74.425 d2
tol. 7e max. 74.825 d3
tol. 7h min. 66.819 d3
tol. 7h max. 69.000 l1 2000 Lead angle 2°27' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 68.36 | |||||||||||||||||||||||||||||||||||||
| L1321.L80-10-3.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.825 | 66.819 | 69.000 | 3000 | 2°27' | 0.10 | 0.4 | 102.54 | |||||||||||||||||||||||
£ 1,895.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size TR80x10 No. of starts 1 d1
tol. 7e 80 Lead 10 p1 10 d2
tol. 7e min. 74.425 d2
tol. 7e max. 74.825 d3
tol. 7h min. 66.819 d3
tol. 7h max. 69.000 l1 3000 Lead angle 2°27' Pitch accuracy
mm/300mm 0.10 Straightness
mm/300mm 0.4 Weight
kg 102.54 | |||||||||||||||||||||||||||||||||||||
Rolled trapezoidal thread, steel EN 10083-2 (C35, DIN 1.0501) or (C45, DIN 1.0503). Manufactured to ISO 2901/2903 (DIN 103).
Surface hardness approx. 250HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Single start lead screws are less expensive than twin start lead screws.
These are left hand thread lead screws - for the standard right hand threads see part no. L1320.
For stainless steel left hand lead screws see part no. L1323.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.