Pillow Block Bearings
cast iron
Units | Price/unit after discount | Applied Discount |
1-4 | £ 46.87 | 0% |
5-19 | £ 42.18 | 10% |
20-39 | £ 37.50 | 20% |
40-99 | £ 32.81 | 30% |
100+ | £ 28.12 | 40% |
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Self-aligning bearings, relubricatable.
Temperature range: -20°C to +120°C.
The max. axial load is 0.5 x radial static load.
The housings are rated to take the maximum bearing loads.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with set screw.
Used with h6 tolerance shafts (see our part no.s L1770-L1776.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk