Steel Lead Screws
right hand thread
Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 tol. h10 | l1 +0.0|-0.1 | Weight kg | ||||||
L1340.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 150 | 22 | 20 | 0.05 | |||||||
Ready to despatch 0 Need more? Please call us.
Size TR10x 4 No. of starts 2 d1
tol. 7H 10 Lead 4 Thread direction Right Contact surface
mm² 150 d2
tol. h10 22 l1
+0.0|-0.1 20 Weight
kg 0.05 | ||||||||||||||||
L1340.R22-10 | TR22x10 | 2 | 22 | 10 | Right | 700 | 45 | 44 | 0.43 | |||||||
Ready to despatch 0 Need more? Please call us.
Size TR22x10 No. of starts 2 d1
tol. 7H 22 Lead 10 Thread direction Right Contact surface
mm² 700 d2
tol. h10 45 l1
+0.0|-0.1 44 Weight
kg 0.43 | ||||||||||||||||
L1340.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1005 | 50 | 52 | 0.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Size TR26x10 No. of starts 2 d1
tol. 7H 26 Lead 10 Thread direction Right Contact surface
mm² 1005 d2
tol. h10 50 l1
+0.0|-0.1 52 Weight
kg 0.60 | ||||||||||||||||
L1340.R32-12 | TR32x12 | 2 | 32 | 12 | Right | 1430 | 60 | 64 | 1.05 | |||||||
Ready to despatch 0 Need more? Please call us.
Size TR32x12 No. of starts 2 d1
tol. 7H 32 Lead 12 Thread direction Right Contact surface
mm² 1430 d2
tol. h10 60 l1
+0.0|-0.1 64 Weight
kg 1.05 |
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO2901/2903 (DIN 103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.