Price & Availability | Article | Size | No. of starts | d1 tol. 7H | Lead | Thread direction | Contact surface mm² | d2 tol. h10 | l1 +0.0|-0.1 | Weight kg | |||||||||||||||||||||
L1340.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 210 | 26 | 24 | 0.07 | ||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x 6 No. of starts 2 d1
tol. 7H 12 Lead 6 Thread direction Right Contact surface
mm² 210 d2
tol. h10 26 l1
+0.0|-0.1 24 Weight
kg 0.07 | |||||||||||||||||||||||||||||||
L1340.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 285 | 30 | 28 | 0.12 | ||||||||||||||||||||||
£ 8.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x 6 No. of starts 2 d1
tol. 7H 14 Lead 6 Thread direction Right Contact surface
mm² 285 d2
tol. h10 30 l1
+0.0|-0.1 28 Weight
kg 0.12 | |||||||||||||||||||||||||||||||
L1340.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 365 | 36 | 32 | 0.21 | ||||||||||||||||||||||
£ 14.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR16x 8 No. of starts 2 d1
tol. 7H 16 Lead 8 Thread direction Right Contact surface
mm² 365 d2
tol. h10 36 l1
+0.0|-0.1 32 Weight
kg 0.21 | |||||||||||||||||||||||||||||||
L1340.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 470 | 40 | 36 | 0.29 | ||||||||||||||||||||||
£ 14.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x 8 No. of starts 2 d1
tol. 7H 18 Lead 8 Thread direction Right Contact surface
mm² 470 d2
tol. h10 40 l1
+0.0|-0.1 36 Weight
kg 0.29 | |||||||||||||||||||||||||||||||
L1340.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 590 | 45 | 40 | 0.41 | ||||||||||||||||||||||
£ 14.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Right Contact surface
mm² 590 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.41 | |||||||||||||||||||||||||||||||
L1340.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 590 | 45 | 40 | 0.41 | ||||||||||||||||||||||
£ 19.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x 8 No. of starts 2 d1
tol. 7H 20 Lead 8 Thread direction Right Contact surface
mm² 590 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.41 | |||||||||||||||||||||||||||||||
L1340.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1175 | 60 | 56 | 0.98 | ||||||||||||||||||||||
£ 32.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x 5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Right Contact surface
mm² 1175 d2
tol. h10 60 l1
+0.0|-0.1 56 Weight
kg 0.98 | |||||||||||||||||||||||||||||||
L1340.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1335 | 60 | 60 | 1.02 | ||||||||||||||||||||||
£ 35.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR30x 6 No. of starts 1 d1
tol. 7H 30 Lead 6 Thread direction Right Contact surface
mm² 1335 d2
tol. h10 60 l1
+0.0|-0.1 60 Weight
kg 1.02 | |||||||||||||||||||||||||||||||
L1340.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 75 | 72 | 1.96 | ||||||||||||||||||||||
£ 86.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x12 No. of starts 2 d1
tol. 7H 36 Lead 12 Thread direction Right Contact surface
mm² 1950 d2
tol. h10 75 l1
+0.0|-0.1 72 Weight
kg 1.96 | |||||||||||||||||||||||||||||||
L1340.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2400 | 80 | 80 | 2.43 | ||||||||||||||||||||||
£ 105.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x14 No. of starts 2 d1
tol. 7H 40 Lead 14 Thread direction Right Contact surface
mm² 2400 d2
tol. h10 80 l1
+0.0|-0.1 80 Weight
kg 2.43 | |||||||||||||||||||||||||||||||
L1340.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 80 | 88 | 2.51 | ||||||||||||||||||||||
£ 82.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR44x 7 No. of starts 1 d1
tol. 7H 44 Lead 7 Thread direction Right Contact surface
mm² 2940 d2
tol. h10 80 l1
+0.0|-0.1 88 Weight
kg 2.51 | |||||||||||||||||||||||||||||||
L1340.L10-02 | TR10x2 | 1 | 10 | 2 | Left | 150 | 22 | 20 | 0.05 | ||||||||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR10x2 No. of starts 1 d1
tol. 7H 10 Lead 2 Thread direction Left Contact surface
mm² 150 d2
tol. h10 22 l1
+0.0|-0.1 20 Weight
kg 0.05 | |||||||||||||||||||||||||||||||
L1340.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 210 | 26 | 24 | 0.07 | ||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR12x3 No. of starts 1 d1
tol. 7H 12 Lead 3 Thread direction Left Contact surface
mm² 210 d2
tol. h10 26 l1
+0.0|-0.1 24 Weight
kg 0.07 | |||||||||||||||||||||||||||||||
L1340.L14-03 | TR14x3 | 1 | 14 | 3 | Left | 285 | 30 | 28 | 0.12 | ||||||||||||||||||||||
£ 11.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR14x3 No. of starts 1 d1
tol. 7H 14 Lead 3 Thread direction Left Contact surface
mm² 285 d2
tol. h10 30 l1
+0.0|-0.1 28 Weight
kg 0.12 | |||||||||||||||||||||||||||||||
L1340.L18-04 | TR18x4 | 1 | 18 | 4 | Left | 470 | 40 | 36 | 0.29 | ||||||||||||||||||||||
£ 16.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR18x4 No. of starts 1 d1
tol. 7H 18 Lead 4 Thread direction Left Contact surface
mm² 470 d2
tol. h10 40 l1
+0.0|-0.1 36 Weight
kg 0.29 | |||||||||||||||||||||||||||||||
L1340.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 590 | 45 | 40 | 0.41 | ||||||||||||||||||||||
£ 19.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR20x4 No. of starts 1 d1
tol. 7H 20 Lead 4 Thread direction Left Contact surface
mm² 590 d2
tol. h10 45 l1
+0.0|-0.1 40 Weight
kg 0.41 | |||||||||||||||||||||||||||||||
L1340.L22-05 | TR22x5 | 1 | 22 | 5 | Left | 700 | 45 | 44 | 0.43 | ||||||||||||||||||||||
£ 19.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR22x5 No. of starts 1 d1
tol. 7H 22 Lead 5 Thread direction Left Contact surface
mm² 700 d2
tol. h10 45 l1
+0.0|-0.1 44 Weight
kg 0.43 | |||||||||||||||||||||||||||||||
L1340.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 845 | 50 | 48 | 0.59 | ||||||||||||||||||||||
£ 26.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR24x5 No. of starts 1 d1
tol. 7H 24 Lead 5 Thread direction Left Contact surface
mm² 845 d2
tol. h10 50 l1
+0.0|-0.1 48 Weight
kg 0.59 | |||||||||||||||||||||||||||||||
L1340.L26-05 | TR26x5 | 1 | 26 | 5 | Left | 1005 | 50 | 52 | 0.60 | ||||||||||||||||||||||
£ 26.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR26x5 No. of starts 1 d1
tol. 7H 26 Lead 5 Thread direction Left Contact surface
mm² 1005 d2
tol. h10 50 l1
+0.0|-0.1 52 Weight
kg 0.60 | |||||||||||||||||||||||||||||||
L1340.L28-05 | TR28x5 | 1 | 28 | 5 | Left | 1175 | 60 | 56 | 0.98 | ||||||||||||||||||||||
£ 43.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR28x5 No. of starts 1 d1
tol. 7H 28 Lead 5 Thread direction Left Contact surface
mm² 1175 d2
tol. h10 60 l1
+0.0|-0.1 56 Weight
kg 0.98 | |||||||||||||||||||||||||||||||
L1340.L32-06 | TR32x6 | 1 | 32 | 6 | Left | 1430 | 60 | 64 | 1.05 | ||||||||||||||||||||||
£ 49.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR32x6 No. of starts 1 d1
tol. 7H 32 Lead 6 Thread direction Left Contact surface
mm² 1430 d2
tol. h10 60 l1
+0.0|-0.1 64 Weight
kg 1.05 | |||||||||||||||||||||||||||||||
L1340.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 1950 | 75 | 72 | 1.96 | ||||||||||||||||||||||
£ 74.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR36x6 No. of starts 1 d1
tol. 7H 36 Lead 6 Thread direction Left Contact surface
mm² 1950 d2
tol. h10 75 l1
+0.0|-0.1 72 Weight
kg 1.96 | |||||||||||||||||||||||||||||||
L1340.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 2400 | 80 | 80 | 2.43 | ||||||||||||||||||||||
£ 84.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size TR40x7 No. of starts 1 d1
tol. 7H 40 Lead 7 Thread direction Left Contact surface
mm² 2400 d2
tol. h10 80 l1
+0.0|-0.1 80 Weight
kg 2.43 |
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO2901/2903 (DIN 103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.