Gear drive chains
2,5mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch diameter | Outside dia. |
---|---|---|---|---|---|
R1081.008-08-AL | Ø8 | 8¹ | 32.51 | 38.86 | |
R1081.009-08-AL | Ø8 | 9¹ | 36.58 | 42.93 | |
R1081.010-08-AL | Ø8 | 10¹ | 40.64 | 46.99 | |
R1081.011-08-AL | Ø8 | 11¹ | 44.70 | 51.05 | |
R1081.012-08-AL | Ø8 | 12 | 48.77 | 55.12 | |
R1081.013-08-AL | Ø8 | 13 | 52.83 | 59.18 | |
R1081.014-08-AL | Ø8 | 14 | 56.90 | 63.25 | |
R1081.015-08-AL | Ø8 | 15 | 60.96 | 67.31 | |
R1081.016-08-AL | Ø8 | 16 | 65.02 | 71.37 | |
R1081.018-08-AL | Ø8 | 18 | 73.15 | 79.50 | |
R1081.020-08-AL | Ø8 | 20 | 81.28 | 87.63 | |
R1081.022-08-AL | Ø8 | 22 | 89.41 | 95.76 | |
R1081.024-08-AL | Ø8 | 24 | 97.54 | 103.89 | |
R1081.025-08-AL | Ø8 | 25 | 101.60 | 107.95 | |
R1081.028-08-AL | Ø8 | 28 | 113.79 | 120.14 | |
R1081.030-08-AL | Ø8 | 30 | 121.92 | 128.27 | |
R1081.032-08-AL | Ø8 | 32 | 130.05 | 136.40 | |
R1081.034-08-AL | Ø8 | 34 | 138.18 | 144.53 | |
R1081.036-08-AL | Ø8 | 36 | 146.30 | 152.65 | |
R1081.038-08-AL | Ø8 | 38 | 154.43 | 160.78 | |
R1081.008-10-AL | Ø10 | 8¹ | 32.51 | 38.86 | |
R1081.009-10-AL | Ø10 | 9¹ | 36.58 | 42.93 | |
R1081.010-10-AL | Ø10 | 10¹ | 40.64 | 46.99 | |
R1081.011-10-AL | Ø10 | 11¹ | 44.70 | 51.05 | |
R1081.012-10-AL | Ø10 | 12 | 48.77 | 55.12 | |
R1081.013-10-AL | Ø10 | 13 | 52.83 | 59.18 | |
R1081.014-10-AL | Ø10 | 14 | 56.90 | 63.25 | |
R1081.015-10-AL | Ø10 | 15 | 60.96 | 67.31 | |
R1081.016-10-AL | Ø10 | 16 | 65.02 | 71.37 | |
R1081.018-10-AL | Ø10 | 18 | 73.15 | 79.50 | |
R1081.020-10-AL | Ø10 | 20 | 81.28 | 87.63 | |
R1081.022-10-AL | Ø10 | 22 | 89.41 | 95.76 | |
R1081.024-10-AL | Ø10 | 24 | 97.54 | 103.89 | |
R1081.025-10-AL | Ø10 | 25 | 101.60 | 107.95 | |
R1081.028-10-AL | Ø10 | 28 | 113.79 | 120.14 | |
R1081.030-10-AL | Ø10 | 30 | 121.92 | 128.27 | |
R1081.032-10-AL | Ø10 | 32 | 130.05 | 136.40 | |
R1081.034-10-AL | Ø10 | 34 | 138.18 | 144.53 | |
R1081.036-10-AL | Ø10 | 36 | 146.30 | 152.65 | |
R1081.038-10-AL | Ø10 | 38 | 154.43 | 160.78 | |
R1081.008-12-AL | Ø12 | 8¹ | 32.51 | 38.86 | |
R1081.009-12-AL | Ø12 | 9¹ | 36.58 | 42.93 | |
R1081.010-12-AL | Ø12 | 10¹ | 40.64 | 46.99 | |
R1081.011-12-AL | Ø12 | 11¹ | 44.70 | 51.05 | |
R1081.012-12-AL | Ø12 | 12 | 48.77 | 55.12 | |
R1081.013-12-AL | Ø12 | 13 | 52.83 | 59.18 | |
R1081.014-12-AL | Ø12 | 14 | 56.90 | 63.25 | |
R1081.015-12-AL | Ø12 | 15 | 60.96 | 67.31 | |
R1081.016-12-AL | Ø12 | 16 | 65.02 | 71.37 | |
R1081.018-12-AL | Ø12 | 18 | 73.15 | 79.50 | |
R1081.020-12-AL | Ø12 | 20 | 81.28 | 87.63 | |
R1081.022-12-AL | Ø12 | 22 | 89.41 | 95.76 | |
R1081.024-12-AL | Ø12 | 24 | 97.54 | 103.89 | |
R1081.025-12-AL | Ø12 | 25 | 101.60 | 107.95 | |
R1081.028-12-AL | Ø12 | 28 | 113.79 | 120.14 | |
R1081.030-12-AL | Ø12 | 30 | 121.92 | 128.27 | |
R1081.032-12-AL | Ø12 | 32 | 130.05 | 136.40 | |
R1081.034-12-AL | Ø12 | 34 | 138.18 | 144.53 | |
R1081.036-12-AL | Ø12 | 36 | 146.30 | 152.65 | |
R1081.038-12-AL | Ø12 | 38 | 154.43 | 160.78 |
Aluminium DIN 3,1355 anodized.
¹Sprockets with Ø45mm PD and smaller are recommended for idler use only.
Other no's of teeth are available on request.
Operate with R1080 series chain.