Price & Availability | Article | d1 | l1 | d2 | h1 | h2 max. | h3 max. | r1 min. | A/F | Torque to max. Nm | |||||||||||||||
P0208.020-003-A2 | M 2 | 3 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 2 l1 3 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.020-004-A2 | M 2 | 4 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1 M 2 l1 4 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.020-005-A2 | M 2 | 5 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 M 2 l1 5 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.020-006-A2 | M 2 | 6 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 604 Need more? Please call us.
d1 M 2 l1 6 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.020-008-A2 | M 2 | 8 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1 M 2 l1 8 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.020-010-A2 | M 2 | 10 | 4 | 0.5 | 1.2 | 1.2 | 0.10 | 1.3 | 0.16 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 180 Need more? Please call us.
d1 M 2 l1 10 d2 4 h1 0.5 h2
max. 1.2 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.16 | |||||||||||||||||||||||||
P0208.025-003-A2 | M 2.5 | 3 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 580 Need more? Please call us.
d1 M 2.5 l1 3 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 | |||||||||||||||||||||||||
P0208.025-004-A2 | M 2.5 | 4 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1876 Need more? Please call us.
d1 M 2.5 l1 4 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 | |||||||||||||||||||||||||
P0208.025-005-A2 | M 2.5 | 5 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1125 Need more? Please call us.
d1 M 2.5 l1 5 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 | |||||||||||||||||||||||||
P0208.025-006-A2 | M 2.5 | 6 | 5 | 0.6 | 1.5 | 1.2 | 0.10 | 1.3 | 0.35 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 405 Need more? Please call us.
d1 M 2.5 l1 6 d2 5 h1 0.6 h2
max. 1.5 h3
max. 1.2 r1
min. 0.10 A/F 1.3 Torque to
max.
Nm 0.35 | |||||||||||||||||||||||||
P0208.030-005-A2 | M 3 | 5 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 3824 Need more? Please call us.
d1 M 3 l1 5 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.030-006-A2 | M 3 | 6 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 2571 Need more? Please call us.
d1 M 3 l1 6 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.030-008-A2 | M 3 | 8 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 508 Need more? Please call us.
d1 M 3 l1 8 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.030-010-A2 | M 3 | 10 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 1783 Need more? Please call us.
d1 M 3 l1 10 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.030-012-A2 | M 3 | 12 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
d1 M 3 l1 12 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.030-016-A2 | M 3 | 16 | 6 | 0.8 | 2.0 | 1.4 | 0.10 | 1.5 | 0.60 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 373 Need more? Please call us.
d1 M 3 l1 16 d2 6 h1 0.8 h2
max. 2.0 h3
max. 1.4 r1
min. 0.10 A/F 1.5 Torque to
max.
Nm 0.60 | |||||||||||||||||||||||||
P0208.040-005-A2 | M 4 | 5 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 690 Need more? Please call us.
d1 M 4 l1 5 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-006-A2 | M 4 | 6 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us.
d1 M 4 l1 6 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-008-A2 | M 4 | 8 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
d1 M 4 l1 8 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-010-A2 | M 4 | 10 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 1015 Need more? Please call us.
d1 M 4 l1 10 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-012-A2 | M 4 | 12 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
d1 M 4 l1 12 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-016-A2 | M 4 | 16 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1 M 4 l1 16 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-020-A2 | M 4 | 20 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 744 Need more? Please call us.
d1 M 4 l1 20 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.040-025-A2 | M 4 | 25 | 8 | 0.9 | 2.5 | 1.5 | 0.20 | 2.0 | 1.10 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 523 Need more? Please call us.
d1 M 4 l1 25 d2 8 h1 0.9 h2
max. 2.5 h3
max. 1.5 r1
min. 0.20 A/F 2.0 Torque to
max.
Nm 1.10 | |||||||||||||||||||||||||
P0208.050-006-A2 | M 5 | 6 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 606 Need more? Please call us.
d1 M 5 l1 6 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-008-A2 | M 5 | 8 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 985 Need more? Please call us.
d1 M 5 l1 8 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-010-A2 | M 5 | 10 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 16436 Need more? Please call us.
d1 M 5 l1 10 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-012-A2 | M 5 | 12 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 681 Need more? Please call us.
d1 M 5 l1 12 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-016-A2 | M 5 | 16 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.39 per unit (click for quantity discounts) Ready to despatch 443 Need more? Please call us.
d1 M 5 l1 16 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-020-A2 | M 5 | 20 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 578 Need more? Please call us.
d1 M 5 l1 20 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.050-025-A2 | M 5 | 25 | 9 | 1.0 | 3.0 | 1.8 | 0.20 | 2.5 | 2.20 | ||||||||||||||||
£ 2.79 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
d1 M 5 l1 25 d2 9 h1 1.0 h2
max. 3.0 h3
max. 1.8 r1
min. 0.20 A/F 2.5 Torque to
max.
Nm 2.20 | |||||||||||||||||||||||||
P0208.060-008-A2 | M 6 | 8 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.23 per unit (click for quantity discounts) Ready to despatch 1257 Need more? Please call us.
d1 M 6 l1 8 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.060-010-A2 | M 6 | 10 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 822 Need more? Please call us.
d1 M 6 l1 10 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.060-012-A2 | M 6 | 12 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 1903 Need more? Please call us.
d1 M 6 l1 12 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.060-016-A2 | M 6 | 16 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.56 per unit (click for quantity discounts) Ready to despatch 499 Need more? Please call us.
d1 M 6 l1 16 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.060-020-A2 | M 6 | 20 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 899 Need more? Please call us.
d1 M 6 l1 20 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.060-025-A2 | M 6 | 25 | 10 | 1.2 | 4.0 | 2.2 | 0.25 | 3.0 | 5.00 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 144 Need more? Please call us.
d1 M 6 l1 25 d2 10 h1 1.2 h2
max. 4.0 h3
max. 2.2 r1
min. 0.25 A/F 3.0 Torque to
max.
Nm 5.00 | |||||||||||||||||||||||||
P0208.080-010-A2 | M 8 | 10 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 3.64 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 8 l1 10 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.080-012-A2 | M 8 | 12 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
d1 M 8 l1 12 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.080-016-A2 | M 8 | 16 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1 M 8 l1 16 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.080-020-A2 | M 8 | 20 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 8 l1 20 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.080-025-A2 | M 8 | 25 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 4.55 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 8 l1 25 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.080-030-A2 | M 8 | 30 | 13 | 1.5 | 4.7 | 2.5 | 0.40 | 4.0 | 8.50 | ||||||||||||||||
£ 4.83 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 8 l1 30 d2 13 h1 1.5 h2
max. 4.7 h3
max. 2.5 r1
min. 0.40 A/F 4.0 Torque to
max.
Nm 8.50 | |||||||||||||||||||||||||
P0208.100-012-A2 | M 10 | 12 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 213 Need more? Please call us.
d1 M 10 l1 12 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 | |||||||||||||||||||||||||
P0208.100-016-A2 | M 10 | 16 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1 M 10 l1 16 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 | |||||||||||||||||||||||||
P0208.100-020-A2 | M 10 | 20 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 4.48 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 10 l1 20 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 | |||||||||||||||||||||||||
P0208.100-025-A2 | M 10 | 25 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 5.11 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 10 l1 25 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 | |||||||||||||||||||||||||
P0208.100-030-A2 | M 10 | 30 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 5.67 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 10 l1 30 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 | |||||||||||||||||||||||||
P0208.100-035-A2 | M 10 | 35 | 16 | 1.8 | 6.0 | 3.0 | 0.40 | 5.0 | 10.50 | ||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
d1 M 10 l1 35 d2 16 h1 1.8 h2
max. 6.0 h3
max. 3.0 r1
min. 0.40 A/F 5.0 Torque to
max.
Nm 10.50 |
Stainless steel (AISI 303, 1.4305).
Tensile strength ~350N/mm2
(except for M2 ~200N/mm2).
The ultra low head is extremely low profile. These screws do not require a countersunk location hole. Most suitable for machine and equipment applications with minimal clearance.