Price & Availability | Article | Size | d1 | l1 | d2 | h1 | h2 | h3 | ||||||||||||||||||
L1971.20T-060 | 20 | M5 | 60 | - | 19.2 | 10 | - | |||||||||||||||||||
£ 117.30 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 20 d1 M5 l1 60 d2 - h1 19.2 h2 10 h3 - | ||||||||||||||||||||||||||
L1971.26T-080 | 26 | M 5 | 80 | - | 26.1 | 25 | - | |||||||||||||||||||
£ 75.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 26 d1 M 5 l1 80 d2 - h1 26.1 h2 25 h3 - | ||||||||||||||||||||||||||
L1971.30T-080 | 30 | M6 | 80 | - | 29.5 | 20 | - | |||||||||||||||||||
£ 126.28 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M6 l1 80 d2 - h1 29.5 h2 20 h3 - | ||||||||||||||||||||||||||
L1971.40T-135 | 40 | - | 135 | M 6 | 39.5 | 35 | 23 | |||||||||||||||||||
£ 132.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 d1 - l1 135 d2 M 6 h1 39.5 h2 35 h3 23 | ||||||||||||||||||||||||||
L1971.45T-120 | 45 | M8 | 120 | - | 46.4 | 25 | - | |||||||||||||||||||
£ 274.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 45 d1 M8 l1 120 d2 - h1 46.4 h2 25 h3 - |
Price & Availability | Article | Weight kg | h4 | l2 | l3 | l4 | w1 | w2 | w3 | w4 | Load C0 rad max. N | Load C0 ax max. N | ||||||||||||||||||
L1971.20T-060 | 0.04 | - | 20 | 20 | - | 17.8 | 2.6 | 13.0 | 6 | 300 | 170 | |||||||||||||||||||
£ 117.30 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.04 h4 - l2 20 l3 20 l4 - w1 17.8 w2 2.6 w3 13.0 w4 6 Load C0 rad
max.
N 300 Load C0 ax
max.
N 170 | ||||||||||||||||||||||||||||||
L1971.26T-080 | 0.10 | 12.5 | 30 | 25.0 | - | 22.00 | 3.7 | 15.80 | 4 | 740 | 370 | |||||||||||||||||||
£ 75.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.10 h4 12.5 l2 30 l3 25.0 l4 - w1 22.00 w2 3.7 w3 15.80 w4 4 Load C0 rad
max.
N 740 Load C0 ax
max.
N 370 | ||||||||||||||||||||||||||||||
L1971.30T-080 | 0.17 | - | 35 | 22.5 | - | 26.5 | 3.3 | 20.7 | 10 | 800 | 400 | |||||||||||||||||||
£ 126.28 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.17 h4 - l2 35 l3 22.5 l4 - w1 26.5 w2 3.3 w3 20.7 w4 10 Load C0 rad
max.
N 800 Load C0 ax
max.
N 400 | ||||||||||||||||||||||||||||||
L1971.40T-135 | 0.45 | 6.0 | - | 7.5 | 120 | 28.65 | 5.0 | 20.65 | 6 | 1470 | 740 | |||||||||||||||||||
£ 132.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.45 h4 6.0 l2 - l3 7.5 l4 120 w1 28.65 w2 5.0 w3 20.65 w4 6 Load C0 rad
max.
N 1470 Load C0 ax
max.
N 740 | ||||||||||||||||||||||||||||||
L1971.45T-120 | 0.47 | - | 55 | 32.5 | - | 38.0 | 5.1 | 28.9 | 12 | 1600 | 860 | |||||||||||||||||||
£ 274.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.47 h4 - l2 55 l3 32.5 l4 - w1 38.0 w2 5.1 w3 28.9 w4 12 Load C0 rad
max.
N 1600 Load C0 ax
max.
N 860 |
Body stainless steel (316L), stainless steel (AISI 440) rollers with 2RS, water resistant rubber seals.
The three sizes of sliders are suited to the relevant L1971.TEX rail size.
For size 20 sliders there are two threaded holes on the centreline.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.