Price & Availability | Article | d1 +0|-0.025 | l1 +0.05|-0.0 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
P0134.040-004-A2 | 4 | 4 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 653 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 4 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-005-A2 | 4 | 5 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 348 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 5 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-006-A2 | 4 | 6 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 6 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-008-A2 | 4 | 8 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 2202 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 8 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-010-A2 | 4 | 10 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 995 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 10 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-012-A2 | 4 | 12 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 898 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 12 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-016-A2 | 4 | 16 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 145 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 16 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.040-020-A2 | 4 | 20 | M 3 | 6 | 4 | 1.3 | 2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 967 Need more? Please call us.
d1
+0|-0.025 4 l1
+0.05|-0.0 20 d2 M 3 d3 6 l2 4 h1 1.3 A/F 2 | |||||||||||||||||||||||
P0134.050-004-A2 | 5 | 4 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 4 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-005-A2 | 5 | 5 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 5 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-006-A2 | 5 | 6 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 633 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 6 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-008-A2 | 5 | 8 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 219 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 8 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-010-A2 | 5 | 10 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 991 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 10 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-012-A2 | 5 | 12 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 352 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 12 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-016-A2 | 5 | 16 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.38 per unit (click for quantity discounts) Ready to despatch 643 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 16 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-020-A2 | 5 | 20 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 720 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 20 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-025-A2 | 5 | 25 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 522 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 25 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-030-A2 | 5 | 30 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 139 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 30 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.050-040-A2 | 5 | 40 | M 4 | 9 | 5 | 1.3 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 168 Need more? Please call us.
d1
+0|-0.025 5 l1
+0.05|-0.0 40 d2 M 4 d3 9 l2 5 h1 1.3 A/F 2.5 | |||||||||||||||||||||||
P0134.060-004-A2 | 6 | 4 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 519 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 4 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-005-A2 | 6 | 5 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 6448 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 5 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-006-A2 | 6 | 6 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 737 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 6 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-008-A2 | 6 | 8 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 751 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 8 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-010-A2 | 6 | 10 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1120 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 10 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-012-A2 | 6 | 12 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 459 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 12 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-016-A2 | 6 | 16 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 4.99 per unit (click for quantity discounts) Ready to despatch 1271 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 16 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-020-A2 | 6 | 20 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 1681 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 20 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-025-A2 | 6 | 25 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 363 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 25 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-030-A2 | 6 | 30 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 468 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 30 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.060-040-A2 | 6 | 40 | M 5 | 10 | 6 | 1.7 | 3 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 297 Need more? Please call us.
d1
+0|-0.025 6 l1
+0.05|-0.0 40 d2 M 5 d3 10 l2 6 h1 1.7 A/F 3 | |||||||||||||||||||||||
P0134.080-006-A2 | 8 | 6 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 4.36 per unit (click for quantity discounts) Ready to despatch 524 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 6 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-008-A2 | 8 | 8 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 611 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 8 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-010-A2 | 8 | 10 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 506 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 10 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-012-A2 | 8 | 12 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.27 per unit (click for quantity discounts) Ready to despatch 206 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 12 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-016-A2 | 8 | 16 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 509 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 16 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-020-A2 | 8 | 20 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 20 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-025-A2 | 8 | 25 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 25 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-030-A2 | 8 | 30 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 542 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 30 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.080-040-A2 | 8 | 40 | M 6 | 13 | 11 | 2.0 | 4 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 446 Need more? Please call us.
d1
+0|-0.025 8 l1
+0.05|-0.0 40 d2 M 6 d3 13 l2 11 h1 2.0 A/F 4 | |||||||||||||||||||||||
P0134.100-008-A2 | 10 | 8 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 408 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 8 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-010-A2 | 10 | 10 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 5.56 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 10 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-012-A2 | 10 | 12 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 12 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-016-A2 | 10 | 16 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 5.84 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 16 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-020-A2 | 10 | 20 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 161 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 20 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-025-A2 | 10 | 25 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 25 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-030-A2 | 10 | 30 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 7.16 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 30 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-040-A2 | 10 | 40 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 8.37 per unit (click for quantity discounts) Ready to despatch 121 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 40 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.100-050-A2 | 10 | 50 | M 8 | 14 | 12 | 2.7 | 5 | ||||||||||||||||
£ 9.63 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
d1
+0|-0.025 10 l1
+0.05|-0.0 50 d2 M 8 d3 14 l2 12 h1 2.7 A/F 5 | |||||||||||||||||||||||
P0134.120-010-A2 | 12 | 10 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 10 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-012-A2 | 12 | 12 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 552 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 12 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-016-A2 | 12 | 16 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 234 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 16 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-020-A2 | 12 | 20 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 20 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-025-A2 | 12 | 25 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 25 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-030-A2 | 12 | 30 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 30 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-040-A2 | 12 | 40 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 40 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 | |||||||||||||||||||||||
P0134.120-050-A2 | 12 | 50 | M 10 | 20 | 16 | 3.5 | 6 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1
+0|-0.025 12 l1
+0.05|-0.0 50 d2 M 10 d3 20 l2 16 h1 3.5 A/F 6 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (P0130).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.