Linear Cage
needle roller
Price & Availability | Article | d1 | l2 | p1 | h1 | l1 | w1 | No. of rollers | ||||||
L1009.015-0100 | 1.5 | 7.8 | 2.9 | 10 | 100 | 1.1 | 34 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 100 w1 1.1 No. of rollers 34 | ||||||||||||||
L1009.015-0200 | 1.5 | 7.8 | 2.9 | 10 | 200 | 1.1 | 68 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 200 w1 1.1 No. of rollers 68 | ||||||||||||||
L1009.015-0300 | 1.5 | 7.8 | 2.9 | 10 | 300 | 1.1 | 103 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 300 w1 1.1 No. of rollers 103 | ||||||||||||||
L1009.015-0400 | 1.5 | 7.8 | 2.9 | 10 | 400 | 1.1 | 137 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 400 w1 1.1 No. of rollers 137 | ||||||||||||||
L1009.015-0500 | 1.5 | 7.8 | 2.9 | 10 | 500 | 1.1 | 172 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 500 w1 1.1 No. of rollers 172 | ||||||||||||||
L1009.015-0600 | 1.5 | 7.8 | 2.9 | 10 | 600 | 1.1 | 206 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 600 w1 1.1 No. of rollers 206 | ||||||||||||||
L1009.015-0700 | 1.5 | 7.8 | 2.9 | 10 | 700 | 1.1 | 240 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 700 w1 1.1 No. of rollers 240 | ||||||||||||||
L1009.015-0800 | 1.5 | 7.8 | 2.9 | 10 | 800 | 1.1 | 275 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 800 w1 1.1 No. of rollers 275 | ||||||||||||||
L1009.015-0900 | 1.5 | 7.8 | 2.9 | 10 | 900 | 1.1 | 309 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 900 w1 1.1 No. of rollers 309 | ||||||||||||||
L1009.015-1000 | 1.5 | 7.8 | 2.9 | 10 | 1000 | 1.1 | 344 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 1.5 l2 7.8 p1 2.9 h1 10 l1 1000 w1 1.1 No. of rollers 344 |
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).