Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Article | Slide length sl | Slide travel tr ±3.3 | a | b | f | g | h | j | k | q | R | s | Load/pair max. kg | Weight g | |||||||||||||||
L2060.AC0025 | 254 | 254 | - | - | - | 103 | 128 | 147 | 166 | 152 | 209 | 228 | 200 | 1275 | ||||||||||||||||
£ 37.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 254 Slide travel tr
±3.3 254 a - b - f - g 103 h 128 j 147 k 166 q 152 R 209 s 228 Load/pair
max.
kg 200 Weight
g 1275 | ||||||||||||||||||||||||||||||
L2060.AC0030 | 304 | 304 | - | - | - | 153 | 179 | 198 | 217 | 203 | 260 | 279 | 200 | 1525 | ||||||||||||||||
£ 44.91 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 304 Slide travel tr
±3.3 304 a - b - f - g 153 h 179 j 198 k 217 q 203 R 260 s 279 Load/pair
max.
kg 200 Weight
g 1525 | ||||||||||||||||||||||||||||||
L2060.AC0035 | 355 | 355 | - | - | - | 204 | 230 | 249 | 268 | 254 | 311 | 330 | 200 | 1775 | ||||||||||||||||
£ 52.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 355 Slide travel tr
±3.3 355 a - b - f - g 204 h 230 j 249 k 268 q 254 R 311 s 330 Load/pair
max.
kg 200 Weight
g 1775 | ||||||||||||||||||||||||||||||
L2060.AC0040 | 406 | 406 | 127 | - | - | 255 | 280 | 299 | 319 | 304 | 361 | 381 | 200 | 2025 | ||||||||||||||||
£ 59.90 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 406 Slide travel tr
±3.3 406 a 127 b - f - g 255 h 280 j 299 k 319 q 304 R 361 s 381 Load/pair
max.
kg 200 Weight
g 2025 | ||||||||||||||||||||||||||||||
L2060.AC0047 | 457 | 457 | 127 | - | 246 | 306 | 331 | 350 | 369 | 355 | 412 | 431 | 200 | 2275 | ||||||||||||||||
£ 67.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 457 Slide travel tr
±3.3 457 a 127 b - f 246 g 306 h 331 j 350 k 369 q 355 R 412 s 431 Load/pair
max.
kg 200 Weight
g 2275 | ||||||||||||||||||||||||||||||
L2060.AC0050 | 508 | 508 | 127 | 190 | 296 | 357 | 382 | 401 | 420 | 406 | 463 | 482 | 200 | 2525 | ||||||||||||||||
£ 74.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 508 Slide travel tr
±3.3 508 a 127 b 190 f 296 g 357 h 382 j 401 k 420 q 406 R 463 s 482 Load/pair
max.
kg 200 Weight
g 2525 | ||||||||||||||||||||||||||||||
L2060.AC0055 | 558 | 558 | 127 | 190 | 347 | 407 | 433 | 452 | 471 | 457 | 514 | 533 | 200 | 2775 | ||||||||||||||||
£ 82.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 558 Slide travel tr
±3.3 558 a 127 b 190 f 347 g 407 h 433 j 452 k 471 q 457 R 514 s 533 Load/pair
max.
kg 200 Weight
g 2775 | ||||||||||||||||||||||||||||||
L2060.AC0060 | 608 | 608 | 127 | 190 | 398 | 458 | 484 | 503 | 522 | 508 | 565 | 584 | 200 | 3025 | ||||||||||||||||
£ 90.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 608 Slide travel tr
±3.3 608 a 127 b 190 f 398 g 458 h 484 j 503 k 522 q 508 R 565 s 584 Load/pair
max.
kg 200 Weight
g 3025 | ||||||||||||||||||||||||||||||
L2060.AC0066 | 660 | 660 | 127 | 190 | 449 | 509 | 534 | 553 | 573 | 558 | 615 | 635 | 200 | 3275 | ||||||||||||||||
£ 97.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 660 Slide travel tr
±3.3 660 a 127 b 190 f 449 g 509 h 534 j 553 k 573 q 558 R 615 s 635 Load/pair
max.
kg 200 Weight
g 3275 | ||||||||||||||||||||||||||||||
L2060.AC0071 | 711 | 711 | 127 | 190 | 500 | 560 | 585 | 604 | 623 | 609 | 666 | 685 | 200 | 3525 | ||||||||||||||||
£ 109.99 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 711 Slide travel tr
±3.3 711 a 127 b 190 f 500 g 560 h 585 j 604 k 623 q 609 R 666 s 685 Load/pair
max.
kg 200 Weight
g 3525 |
Cold rolled steel, zinc plated.
Positive stop. These slides have been tested to 40,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.