Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | Weight kg | ||||||
L1016.BRF15-0160 | 15 | 160 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.22 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 160 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.22 | ||||||||||||||||
L1016.BRF15-0220 | 15 | 220 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.31 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 220 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.31 | ||||||||||||||||
L1016.BRF15-0280 | 15 | 280 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.39 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 280 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.39 | ||||||||||||||||
L1016.BRF15-0340 | 15 | 340 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.48 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 340 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.48 | ||||||||||||||||
L1016.BRF15-0400 | 15 | 400 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.56 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 400 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.56 | ||||||||||||||||
L1016.BRF15-0460 | 15 | 460 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.64 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 460 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.64 | ||||||||||||||||
L1016.BRF15-0520 | 15 | 520 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.73 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 520 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.73 | ||||||||||||||||
L1016.BRF15-0580 | 15 | 580 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.81 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 580 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.81 | ||||||||||||||||
L1016.BRF15-0640 | 15 | 640 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.90 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 640 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.90 | ||||||||||||||||
L1016.BRF15-0700 | 15 | 700 | 13 | 60 | 15 | 20 | 8 | M 5 | 0.98 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 700 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 0.98 | ||||||||||||||||
L1016.BRF15-0760 | 15 | 760 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.06 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 760 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.06 | ||||||||||||||||
L1016.BRF15-0820 | 15 | 820 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.15 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 820 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.15 | ||||||||||||||||
L1016.BRF15-0880 | 15 | 880 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.23 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 880 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.23 | ||||||||||||||||
L1016.BRF15-0940 | 15 | 940 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 940 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.32 | ||||||||||||||||
L1016.BRF15-1000 | 15 | 1000 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.40 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1000 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.40 | ||||||||||||||||
L1016.BRF15-1060 | 15 | 1060 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.48 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1060 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.48 | ||||||||||||||||
L1016.BRF15-1120 | 15 | 1120 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.57 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1120 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.57 | ||||||||||||||||
L1016.BRF15-1180 | 15 | 1180 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.65 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1180 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.65 | ||||||||||||||||
L1016.BRF15-1240 | 15 | 1240 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.74 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1240 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.74 | ||||||||||||||||
L1016.BRF15-1300 | 15 | 1300 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.82 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1300 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.82 | ||||||||||||||||
L1016.BRF15-1360 | 15 | 1360 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.90 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1360 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.90 | ||||||||||||||||
L1016.BRF15-1420 | 15 | 1420 | 13 | 60 | 15 | 20 | 8 | M 5 | 1.99 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1420 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 1.99 | ||||||||||||||||
L1016.BRF15-1480 | 15 | 1480 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.07 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1480 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.07 | ||||||||||||||||
L1016.BRF15-1540 | 15 | 1540 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1540 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.16 | ||||||||||||||||
L1016.BRF15-1600 | 15 | 1600 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.24 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1600 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.24 | ||||||||||||||||
L1016.BRF15-1660 | 15 | 1660 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1660 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.32 | ||||||||||||||||
L1016.BRF15-1720 | 15 | 1720 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.41 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1720 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.41 | ||||||||||||||||
L1016.BRF15-1780 | 15 | 1780 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.49 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1780 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.49 | ||||||||||||||||
L1016.BRF15-1840 | 15 | 1840 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.58 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1840 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.58 | ||||||||||||||||
L1016.BRF15-1900 | 15 | 1900 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.66 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1900 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.66 | ||||||||||||||||
L1016.BRF15-1960 | 15 | 1960 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.74 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1960 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.74 | ||||||||||||||||
L1016.BRF15-2020 | 15 | 2020 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.83 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2020 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.83 | ||||||||||||||||
L1016.BRF15-2080 | 15 | 2080 | 13 | 60 | 15 | 20 | 8 | M 5 | 2.91 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2080 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 2.91 | ||||||||||||||||
L1016.BRF15-2140 | 15 | 2140 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2140 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.00 | ||||||||||||||||
L1016.BRF15-2200 | 15 | 2220 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.08 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2220 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.08 | ||||||||||||||||
L1016.BRF15-2260 | 15 | 2260 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2260 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.16 | ||||||||||||||||
L1016.BRF15-2320 | 15 | 2320 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.25 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2320 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.25 | ||||||||||||||||
L1016.BRF15-2380 | 15 | 2380 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.33 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2380 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.33 | ||||||||||||||||
L1016.BRF15-2440 | 15 | 2440 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.42 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2440 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.42 | ||||||||||||||||
L1016.BRF15-2500 | 15 | 2500 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.50 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2500 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.50 | ||||||||||||||||
L1016.BRF15-2560 | 15 | 2560 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.58 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2560 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.58 | ||||||||||||||||
L1016.BRF15-2620 | 15 | 2620 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.67 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2620 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.67 | ||||||||||||||||
L1016.BRF15-2680 | 15 | 2680 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.75 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2680 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.75 | ||||||||||||||||
L1016.BRF15-2740 | 15 | 2740 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.84 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2740 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.84 | ||||||||||||||||
L1016.BRF15-2800 | 15 | 2800 | 13 | 60 | 15 | 20 | 8 | M 5 | 3.92 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2800 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 3.92 | ||||||||||||||||
L1016.BRF15-2860 | 15 | 2860 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2860 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.00 | ||||||||||||||||
L1016.BRF15-2920 | 15 | 2920 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.09 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2920 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.09 | ||||||||||||||||
L1016.BRF15-2980 | 15 | 2980 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.17 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 2980 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.17 | ||||||||||||||||
L1016.BRF15-3040 | 15 | 3040 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.26 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3040 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.26 | ||||||||||||||||
L1016.BRF15-3100 | 15 | 3100 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.34 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3100 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.34 | ||||||||||||||||
L1016.BRF15-3160 | 15 | 3160 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.42 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3160 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.42 | ||||||||||||||||
L1016.BRF15-3220 | 15 | 3220 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.51 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3220 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.51 | ||||||||||||||||
L1016.BRF15-3280 | 15 | 3280 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.59 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3280 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.59 | ||||||||||||||||
L1016.BRF15-3340 | 15 | 3340 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.68 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3340 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.68 | ||||||||||||||||
L1016.BRF15-3400 | 15 | 3400 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.76 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3400 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.76 | ||||||||||||||||
L1016.BRF15-3460 | 15 | 3460 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.84 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3460 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.84 | ||||||||||||||||
L1016.BRF15-3520 | 15 | 3520 | 13 | 60 | 15 | 20 | 8 | M 5 | 4.93 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3520 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 4.93 | ||||||||||||||||
L1016.BRF15-3580 | 15 | 3580 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.01 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3580 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.01 | ||||||||||||||||
L1016.BRF15-3640 | 15 | 3640 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.10 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3640 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.10 | ||||||||||||||||
L1016.BRF15-3700 | 15 | 3700 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.18 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3700 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.18 | ||||||||||||||||
L1016.BRF15-3760 | 15 | 3760 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.26 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3760 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.26 | ||||||||||||||||
L1016.BRF15-3820 | 15 | 3820 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.35 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3820 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.35 | ||||||||||||||||
L1016.BRF15-3880 | 15 | 3880 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.43 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3880 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.43 | ||||||||||||||||
L1016.BRF15-3940 | 15 | 3940 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.52 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 3940 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.52 | ||||||||||||||||
L1016.BRF15-4000 | 15 | 4000 | 13 | 60 | 15 | 20 | 8 | M 5 | 5.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 4000 h1 13 l2 60 w1 15 l3 20 h2 8 d1 M 5 Weight
kg 5.60 |
Hardened and ground steel (typically 60 HRc). Black Oxide
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 1,4 Kg/m.