Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | h3 | h4 | d1 | h5 | d2 | h6 | w2 | w3 | w4 | l4 | ||||||||||||||||||
L1016.F15-BC | 15 | 58.6 | 24 | 40.2 | 47 | 30 | 3.3 | 8.0 | 13.0 | M 5 | 6.0 | 4.5 | 5.5 | 38 | 15 | 16.0 | 5.0 | |||||||||||||||||||
£ 123.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 58.6 h1 24 l2 40.2 w1 47 l3 30 h2 3.3 h3 8.0 h4 13.0 d1 M 5 h5 6.0 d2 4.5 h6 5.5 w2 38 w3 15 w4 16.0 l4 5.0 | ||||||||||||||||||||||||||||||||||||
L1016.F15-L-BC | 15 | 66.1 | 24 | 47.7 | 47 | 30 | 3.3 | 8.0 | 13.0 | M 5 | 6.0 | 4.5 | 5.5 | 38 | 15 | 16.0 | 5.0 | |||||||||||||||||||
£ 134.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 66.1 h1 24 l2 47.7 w1 47 l3 30 h2 3.3 h3 8.0 h4 13.0 d1 M 5 h5 6.0 d2 4.5 h6 5.5 w2 38 w3 15 w4 16.0 l4 5.0 | ||||||||||||||||||||||||||||||||||||
L1016.F20-BC | 20 | 69.3 | 30 | 48.5 | 63 | 40 | 4.5 | 9.0 | 16.3 | M 6 | 8.5 | 6.0 | 7.1 | 53 | 20 | 21.5 | 15.6 | |||||||||||||||||||
£ 153.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 69.3 h1 30 l2 48.5 w1 63 l3 40 h2 4.5 h3 9.0 h4 16.3 d1 M 6 h5 8.5 d2 6.0 h6 7.1 w2 53 w3 20 w4 21.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.F20-L-BC | 20 | 82.1 | 30 | 61.3 | 63 | 40 | 4.5 | 9.0 | 16.3 | M 6 | 8.5 | 6.0 | 7.1 | 53 | 20 | 21.5 | 15.6 | |||||||||||||||||||
£ 169.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 82.1 h1 30 l2 61.3 w1 63 l3 40 h2 4.5 h3 9.0 h4 16.3 d1 M 6 h5 8.5 d2 6.0 h6 7.1 w2 53 w3 20 w4 21.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.F25-BC | 25 | 79.2 | 36 | 57.5 | 70 | 45 | 5.8 | 10.0 | 19.2 | M 8 | 9.0 | 7.0 | 10.2 | 57 | 23 | 23.5 | 15.6 | |||||||||||||||||||
£ 172.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 79.2 h1 36 l2 57.5 w1 70 l3 45 h2 5.8 h3 10.0 h4 19.2 d1 M 8 h5 9.0 d2 7.0 h6 10.2 w2 57 w3 23 w4 23.5 l4 15.6 | ||||||||||||||||||||||||||||||||||||
L1016.F25-L-BC | 25 | 93.9 | 36 | 72.2 | 70 | 45 | 5.8 | 10.0 | 19.2 | M 8 | 9.0 | 7.0 | 10.2 | 57 | 23 | 23.5 | 15.6 | |||||||||||||||||||
£ 186.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 93.9 h1 36 l2 72.2 w1 70 l3 45 h2 5.8 h3 10.0 h4 19.2 d1 M 8 h5 9.0 d2 7.0 h6 10.2 w2 57 w3 23 w4 23.5 l4 15.6 |
Price & Availability | Article | Weight kg | l5 | d3 | d4 | Mx Nm | My Nm | Mz Nm | Dyn. load Crad & ax kN | Static load C0rad & ax kN | ||||||||||||||||||
L1016.F15-BC | 0.21 | 60 | 7.5 | M3 x 0,5 | 137 | 120 | 120 | 11.67 | 19.90 | |||||||||||||||||||
£ 123.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.21 l5 60 d3 7.5 d4 M3 x 0,5 Mx
Nm 137 My
Nm 120 Mz
Nm 120 Dyn. load Crad & ax
kN 11.67 Static load C0rad & ax
kN 19.90 | ||||||||||||||||||||||||||||
L1016.F15-L-BC | 0.23 | 60 | 7.5 | M3 x 0,5 | 166 | 171 | 171 | 14.12 | 24.05 | |||||||||||||||||||
£ 134.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.23 l5 60 d3 7.5 d4 M3 x 0,5 Mx
Nm 166 My
Nm 171 Mz
Nm 171 Dyn. load Crad & ax
kN 14.12 Static load C0rad & ax
kN 24.05 | ||||||||||||||||||||||||||||
L1016.F20-BC | 0.40 | 60 | 9.5 | M6 x 1,0 | 289 | 224 | 224 | 17.98 | 30.96 | |||||||||||||||||||
£ 153.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.40 l5 60 d3 9.5 d4 M6 x 1,0 Mx
Nm 289 My
Nm 224 Mz
Nm 224 Dyn. load Crad & ax
kN 17.98 Static load C0rad & ax
kN 30.96 | ||||||||||||||||||||||||||||
L1016.F20-L-BC | 0.46 | 60 | 9.5 | M6 x 1,0 | 376 | 366 | 366 | 23.30 | 40.11 | |||||||||||||||||||
£ 169.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.46 l5 60 d3 9.5 d4 M6 x 1,0 Mx
Nm 376 My
Nm 366 Mz
Nm 366 Dyn. load Crad & ax
kN 23.30 Static load C0rad & ax
kN 40.11 | ||||||||||||||||||||||||||||
L1016.F25-BC | 0.57 | 60 | 11.0 | M6 x 1,0 | 447 | 358 | 358 | 25.25 | 41.73 | |||||||||||||||||||
£ 172.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.57 l5 60 d3 11.0 d4 M6 x 1,0 Mx
Nm 447 My
Nm 358 Mz
Nm 358 Dyn. load Crad & ax
kN 25.25 Static load C0rad & ax
kN 41.73 | ||||||||||||||||||||||||||||
L1016.F25-L-BC | 0.72 | 60 | 11.0 | M6 x 1,0 | 576 | 577 | 577 | 32.44 | 53.63 | |||||||||||||||||||
£ 186.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.72 l5 60 d3 11.0 d4 M6 x 1,0 Mx
Nm 576 My
Nm 577 Mz
Nm 577 Dyn. load Crad & ax
kN 32.44 Static load C0rad & ax
kN 53.63 |
Hardened and ground steel. Matt black oxide ceramic layer, Thickness 2-10 µ. No deformation of the parts. Resistant to acids, alkalis and solvents. Relatively soft layer (up to 350 HV), which clears away by rolling over in the area of the raceways. Suitable for applications in the optic and medical industry.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.