Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.35-0200 | 35 | 200 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 1.44 | |||||||||||||||||||
£ 38.16 per unit (click for quantity discounts) Ready to despatch 638 Need more? Please call us.
Rail size 35 l1 200 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 1.44 | ||||||||||||||||||||||||||||||
L1016.35-0280 | 35 | 280 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 2.02 | |||||||||||||||||||
£ 54.21 per unit (click for quantity discounts) Ready to despatch 444 Need more? Please call us.
Rail size 35 l1 280 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 2.02 | ||||||||||||||||||||||||||||||
L1016.35-0360 | 35 | 360 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 2.59 | |||||||||||||||||||
£ 68.78 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
Rail size 35 l1 360 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 2.59 | ||||||||||||||||||||||||||||||
L1016.35-0440 | 35 | 440 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 3.17 | |||||||||||||||||||
£ 82.85 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
Rail size 35 l1 440 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 3.17 | ||||||||||||||||||||||||||||||
L1016.35-0520 | 35 | 520 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 3.74 | |||||||||||||||||||
£ 97.14 per unit (click for quantity discounts) Ready to despatch 220 Need more? Please call us.
Rail size 35 l1 520 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 3.74 | ||||||||||||||||||||||||||||||
L1016.35-0600 | 35 | 600 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 4.32 | |||||||||||||||||||
£ 111.21 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
Rail size 35 l1 600 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 4.32 | ||||||||||||||||||||||||||||||
L1016.35-0680 | 35 | 680 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 4.90 | |||||||||||||||||||
£ 125.28 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
Rail size 35 l1 680 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 4.90 | ||||||||||||||||||||||||||||||
L1016.35-0760 | 35 | 760 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 5.47 | |||||||||||||||||||
£ 139.33 per unit (click for quantity discounts) Ready to despatch 153 Need more? Please call us.
Rail size 35 l1 760 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 5.47 | ||||||||||||||||||||||||||||||
L1016.35-0840 | 35 | 840 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 6.05 | |||||||||||||||||||
£ 153.65 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 35 l1 840 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 6.05 | ||||||||||||||||||||||||||||||
L1016.35-0920 | 35 | 920 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 6.62 | |||||||||||||||||||
£ 167.72 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 35 l1 920 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 6.62 | ||||||||||||||||||||||||||||||
L1016.35-1000 | 35 | 1000 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 7.20 | |||||||||||||||||||
£ 181.76 per unit (click for quantity discounts) Ready to despatch 122 Need more? Please call us.
Rail size 35 l1 1000 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 7.20 | ||||||||||||||||||||||||||||||
L1016.35-1080 | 35 | 1080 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 7.78 | |||||||||||||||||||
£ 204.83 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
Rail size 35 l1 1080 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 7.78 | ||||||||||||||||||||||||||||||
L1016.35-1160 | 35 | 1160 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 8.35 | |||||||||||||||||||
£ 218.90 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
Rail size 35 l1 1160 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 8.35 | ||||||||||||||||||||||||||||||
L1016.35-1240 | 35 | 1240 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 8.93 | |||||||||||||||||||
£ 232.95 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
Rail size 35 l1 1240 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 8.93 | ||||||||||||||||||||||||||||||
L1016.35-1320 | 35 | 1320 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 9.50 | |||||||||||||||||||
£ 247.02 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
Rail size 35 l1 1320 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 9.50 | ||||||||||||||||||||||||||||||
L1016.35-1400 | 35 | 1400 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 10.08 | |||||||||||||||||||
£ 261.09 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1400 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 10.08 | ||||||||||||||||||||||||||||||
L1016.35-1480 | 35 | 1480 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 10.66 | |||||||||||||||||||
£ 275.13 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1480 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 10.66 | ||||||||||||||||||||||||||||||
L1016.35-1560 | 35 | 1560 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 11.23 | |||||||||||||||||||
£ 289.20 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1560 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 11.23 | ||||||||||||||||||||||||||||||
L1016.35-1640 | 35 | 1640 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 11.81 | |||||||||||||||||||
£ 303.27 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1640 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 11.81 | ||||||||||||||||||||||||||||||
L1016.35-1720 | 35 | 1720 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 12.38 | |||||||||||||||||||
£ 317.32 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1720 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 12.38 | ||||||||||||||||||||||||||||||
L1016.35-1800 | 35 | 1800 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 12.96 | |||||||||||||||||||
£ 331.39 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1800 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 12.96 | ||||||||||||||||||||||||||||||
L1016.35-1880 | 35 | 1880 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 13.54 | |||||||||||||||||||
£ 345.46 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1880 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 13.54 | ||||||||||||||||||||||||||||||
L1016.35-1960 | 35 | 1960 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 14.11 | |||||||||||||||||||
£ 359.50 per unit (click for quantity discounts) Ready to despatch 58 Need more? Please call us.
Rail size 35 l1 1960 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 14.11 | ||||||||||||||||||||||||||||||
L1016.35-2040 | 35 | 2040 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 14.69 | |||||||||||||||||||
£ 377.07 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Rail size 35 l1 2040 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 14.69 | ||||||||||||||||||||||||||||||
L1016.35-2120 | 35 | 2120 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 15.26 | |||||||||||||||||||
£ 391.14 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Rail size 35 l1 2120 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 15.26 | ||||||||||||||||||||||||||||||
L1016.35-2200 | 35 | 2200 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 15.84 | |||||||||||||||||||
£ 405.19 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Rail size 35 l1 2200 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 15.84 | ||||||||||||||||||||||||||||||
L1016.35-2280 | 35 | 2280 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 16.42 | |||||||||||||||||||
£ 419.26 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Rail size 35 l1 2280 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 16.42 | ||||||||||||||||||||||||||||||
L1016.35-2360 | 35 | 2360 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 16.99 | |||||||||||||||||||
£ 433.33 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2360 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 16.99 | ||||||||||||||||||||||||||||||
L1016.35-2440 | 35 | 2440 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 17.57 | |||||||||||||||||||
£ 447.37 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2440 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 17.57 | ||||||||||||||||||||||||||||||
L1016.35-2520 | 35 | 2520 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 18.14 | |||||||||||||||||||
£ 461.44 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2520 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 18.14 | ||||||||||||||||||||||||||||||
L1016.35-2600 | 35 | 2600 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 18.72 | |||||||||||||||||||
£ 475.51 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2600 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 18.72 | ||||||||||||||||||||||||||||||
L1016.35-2680 | 35 | 2680 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 19.30 | |||||||||||||||||||
£ 489.56 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2680 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 19.30 | ||||||||||||||||||||||||||||||
L1016.35-2760 | 35 | 2760 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 19.87 | |||||||||||||||||||
£ 503.63 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2760 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 19.87 | ||||||||||||||||||||||||||||||
L1016.35-2840 | 35 | 2840 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 20.45 | |||||||||||||||||||
£ 517.70 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2840 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 20.45 | ||||||||||||||||||||||||||||||
L1016.35-2920 | 35 | 2920 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 21.02 | |||||||||||||||||||
£ 531.74 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 2920 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 21.02 | ||||||||||||||||||||||||||||||
L1016.35-3000 | 35 | 3000 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 21.60 | |||||||||||||||||||
£ 545.81 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3000 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 21.60 | ||||||||||||||||||||||||||||||
L1016.35-3080 | 35 | 3080 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 22.18 | |||||||||||||||||||
£ 559.88 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3080 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 22.18 | ||||||||||||||||||||||||||||||
L1016.35-3160 | 35 | 3160 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 22.75 | |||||||||||||||||||
£ 573.93 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3160 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 22.75 | ||||||||||||||||||||||||||||||
L1016.35-3240 | 35 | 3240 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 23.33 | |||||||||||||||||||
£ 588.00 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3240 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 23.33 | ||||||||||||||||||||||||||||||
L1016.35-3320 | 35 | 3320 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 23.90 | |||||||||||||||||||
£ 602.04 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3320 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 23.90 | ||||||||||||||||||||||||||||||
L1016.35-3400 | 35 | 3400 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 24.48 | |||||||||||||||||||
£ 616.11 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3400 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 24.48 | ||||||||||||||||||||||||||||||
L1016.35-3480 | 35 | 3480 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 25.06 | |||||||||||||||||||
£ 630.18 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3480 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 25.06 | ||||||||||||||||||||||||||||||
L1016.35-3560 | 35 | 3560 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 25.63 | |||||||||||||||||||
£ 644.22 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3560 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 25.63 | ||||||||||||||||||||||||||||||
L1016.35-3640 | 35 | 3640 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 26.21 | |||||||||||||||||||
£ 658.30 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3640 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 26.21 | ||||||||||||||||||||||||||||||
L1016.35-3720 | 35 | 3720 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 26.78 | |||||||||||||||||||
£ 672.37 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3720 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 26.78 | ||||||||||||||||||||||||||||||
L1016.35-3800 | 35 | 3800 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 27.36 | |||||||||||||||||||
£ 686.41 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3800 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 27.36 | ||||||||||||||||||||||||||||||
L1016.35-3880 | 35 | 3880 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 27.94 | |||||||||||||||||||
£ 700.48 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3880 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 27.94 | ||||||||||||||||||||||||||||||
L1016.35-3960 | 35 | 3960 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 28.51 | |||||||||||||||||||
£ 714.55 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 3960 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 28.51 | ||||||||||||||||||||||||||||||
L1016.35-4000 | 35 | 4000 | 26.0 | 80 | 34 | 20 | 12 | 9 | 14 | M8 | 28.80 | |||||||||||||||||||
£ 756.91 per unit (click for quantity discounts) Ready to despatch 27 Need more? Please call us.
Rail size 35 l1 4000 h1 26.0 l2 80 w1 34 l3 20 h2 12 d1 9 d2 14 For screws M8 Weight
kg 28.80 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 7,2 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.