Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | Weight kg | ||||||
L1016.BRF20-0160 | 20 | 160 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 0.42 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 160 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 0.42 | ||||||||||||||||
L1016.BRF20-0220 | 20 | 220 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 0.57 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 220 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 0.57 | ||||||||||||||||
L1016.BRF20-0280 | 20 | 280 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 0.73 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 280 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 0.73 | ||||||||||||||||
L1016.BRF20-0340 | 20 | 340 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 0.88 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 340 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 0.88 | ||||||||||||||||
L1016.BRF20-0400 | 20 | 400 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.04 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 400 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.04 | ||||||||||||||||
L1016.BRF20-0460 | 20 | 460 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.20 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 460 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.20 | ||||||||||||||||
L1016.BRF20-0520 | 20 | 520 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.35 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 520 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.35 | ||||||||||||||||
L1016.BRF20-0580 | 20 | 580 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.51 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 580 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.51 | ||||||||||||||||
L1016.BRF20-0640 | 20 | 640 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.66 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 640 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.66 | ||||||||||||||||
L1016.BRF20-0700 | 20 | 700 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.82 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 700 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.82 | ||||||||||||||||
L1016.BRF20-0760 | 20 | 760 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 1.98 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 760 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 1.98 | ||||||||||||||||
L1016.BRF20-0820 | 20 | 820 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.13 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 820 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.13 | ||||||||||||||||
L1016.BRF20-0880 | 20 | 880 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.29 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 880 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.29 | ||||||||||||||||
L1016.BRF20-0940 | 20 | 940 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.44 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 940 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.44 | ||||||||||||||||
L1016.BRF20-1000 | 20 | 1000 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.60 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1000 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.60 | ||||||||||||||||
L1016.BRF20-1060 | 20 | 1060 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.76 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1060 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.76 | ||||||||||||||||
L1016.BRF20-1120 | 20 | 1120 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 2.91 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1120 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 2.91 | ||||||||||||||||
L1016.BRF20-1180 | 20 | 1180 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.07 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1180 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.07 | ||||||||||||||||
L1016.BRF20-1240 | 20 | 1240 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.22 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1240 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.22 | ||||||||||||||||
L1016.BRF20-1300 | 20 | 1300 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.38 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1300 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.38 | ||||||||||||||||
L1016.BRF20-1360 | 20 | 1360 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.54 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1360 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.54 | ||||||||||||||||
L1016.BRF20-1420 | 20 | 1420 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.69 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1420 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.69 | ||||||||||||||||
L1016.BRF20-1480 | 20 | 1480 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 3.85 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1480 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 3.85 | ||||||||||||||||
L1016.BRF20-1540 | 20 | 1540 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1540 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.00 | ||||||||||||||||
L1016.BRF20-1600 | 20 | 1600 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.16 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1600 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.16 | ||||||||||||||||
L1016.BRF20-1660 | 20 | 1660 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.32 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1660 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.32 | ||||||||||||||||
L1016.BRF20-1720 | 20 | 1720 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.47 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1720 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.47 | ||||||||||||||||
L1016.BRF20-1780 | 20 | 1780 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.63 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1780 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.63 | ||||||||||||||||
L1016.BRF20-1840 | 20 | 1840 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.78 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1840 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.78 | ||||||||||||||||
L1016.BRF20-1900 | 20 | 1900 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 4.94 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1900 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 4.94 | ||||||||||||||||
L1016.BRF20-1960 | 20 | 1960 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.10 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 1960 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.10 | ||||||||||||||||
L1016.BRF20-2020 | 20 | 2020 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.25 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2020 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.25 | ||||||||||||||||
L1016.BRF20-2080 | 20 | 2080 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.41 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2080 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.41 | ||||||||||||||||
L1016.BRF20-2140 | 20 | 2140 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.56 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2140 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.56 | ||||||||||||||||
L1016.BRF20-2200 | 20 | 2200 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.72 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2200 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.72 | ||||||||||||||||
L1016.BRF20-2260 | 20 | 2260 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 5.88 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2260 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 5.88 | ||||||||||||||||
L1016.BRF20-2320 | 20 | 2320 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.03 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2320 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.03 | ||||||||||||||||
L1016.BRF20-2380 | 20 | 2380 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.19 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2380 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.19 | ||||||||||||||||
L1016.BRF20-2440 | 20 | 2440 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.34 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2440 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.34 | ||||||||||||||||
L1016.BRF20-2500 | 20 | 2500 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.50 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2500 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.50 | ||||||||||||||||
L1016.BRF20-2560 | 20 | 2560 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.66 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2560 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.66 | ||||||||||||||||
L1016.BRF20-2620 | 20 | 2620 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.81 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2620 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.81 | ||||||||||||||||
L1016.BRF20-2680 | 20 | 2680 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 6.97 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2680 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 6.97 | ||||||||||||||||
L1016.BRF20-2740 | 20 | 2740 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.12 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2740 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.12 | ||||||||||||||||
L1016.BRF20-2800 | 20 | 2800 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.28 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2800 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.28 | ||||||||||||||||
L1016.BRF20-2860 | 20 | 2860 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.44 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2860 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.44 | ||||||||||||||||
L1016.BRF20-2920 | 20 | 2920 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.59 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2920 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.59 | ||||||||||||||||
L1016.BRF20-2980 | 20 | 2980 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.75 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 2980 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.75 | ||||||||||||||||
L1016.BRF20-3040 | 20 | 3040 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 7.90 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3040 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 7.90 | ||||||||||||||||
L1016.BRF20-3100 | 20 | 3100 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.06 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3100 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.06 | ||||||||||||||||
L1016.BRF20-3160 | 20 | 3160 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.22 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3160 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.22 | ||||||||||||||||
L1016.BRF20-3220 | 20 | 3220 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.37 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3220 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.37 | ||||||||||||||||
L1016.BRF20-3280 | 20 | 3280 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.53 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3280 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.53 | ||||||||||||||||
L1016.BRF20-3340 | 20 | 3340 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.68 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3340 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.68 | ||||||||||||||||
L1016.BRF20-3400 | 20 | 3400 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 8.84 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3400 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 8.84 | ||||||||||||||||
L1016.BRF20-3460 | 20 | 3460 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.00 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3460 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.00 | ||||||||||||||||
L1016.BRF20-3520 | 20 | 3520 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.15 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3520 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.15 | ||||||||||||||||
L1016.BRF20-3580 | 20 | 3580 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.31 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3580 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.31 | ||||||||||||||||
L1016.BRF20-3640 | 20 | 3640 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.46 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3640 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.46 | ||||||||||||||||
L1016.BRF20-3700 | 20 | 3700 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.62 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3700 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.62 | ||||||||||||||||
L1016.BRF20-3760 | 20 | 3760 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.78 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3760 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.78 | ||||||||||||||||
L1016.BRF20-3820 | 20 | 3820 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 9.93 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3820 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 9.93 | ||||||||||||||||
L1016.BRF20-3880 | 20 | 3880 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 10.09 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3880 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 10.09 | ||||||||||||||||
L1016.BRF20-3940 | 20 | 3940 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 10.24 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 3940 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 10.24 | ||||||||||||||||
L1016.BRF20-4000 | 20 | 4000 | 16.3 | 60 | 20 | 20 | 10 | M 6 | 10.40 | |||||||
Ready to despatch 0 Need more? Please call us.
Rail size 20 l1 4000 h1 16.3 l2 60 w1 20 l3 20 h2 10 d1 M 6 Weight
kg 10.40 |
Hardened and ground steel (typically 60 HRc). Black Oxide
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 2,6 Kg/m.