Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.45-0255 | 45 | 255 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 3.14 | |||||||||||||||||||
£ 63.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 255 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 3.14 | ||||||||||||||||||||||||||||||
L1016.45-0360 | 45 | 360 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 4.43 | |||||||||||||||||||
£ 88.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 360 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 4.43 | ||||||||||||||||||||||||||||||
L1016.45-0465 | 45 | 465 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 5.72 | |||||||||||||||||||
£ 112.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 465 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 5.72 | ||||||||||||||||||||||||||||||
L1016.45-0570 | 45 | 570 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 7.01 | |||||||||||||||||||
£ 136.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 570 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 7.01 | ||||||||||||||||||||||||||||||
L1016.45-0675 | 45 | 675 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 8.30 | |||||||||||||||||||
£ 161.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 675 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 8.30 | ||||||||||||||||||||||||||||||
L1016.45-0780 | 45 | 780 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 9.59 | |||||||||||||||||||
£ 185.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 780 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 9.59 | ||||||||||||||||||||||||||||||
L1016.45-0885 | 45 | 885 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 10.89 | |||||||||||||||||||
£ 209.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 885 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 10.89 | ||||||||||||||||||||||||||||||
L1016.45-0990 | 45 | 990 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 12.18 | |||||||||||||||||||
£ 233.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 990 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 12.18 | ||||||||||||||||||||||||||||||
L1016.45-1095 | 45 | 1095 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 13.47 | |||||||||||||||||||
£ 267.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1095 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 13.47 | ||||||||||||||||||||||||||||||
L1016.45-1200 | 45 | 1200 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 14.76 | |||||||||||||||||||
£ 291.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1200 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 14.76 | ||||||||||||||||||||||||||||||
L1016.45-1305 | 45 | 1305 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 16.05 | |||||||||||||||||||
£ 315.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1305 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 16.05 | ||||||||||||||||||||||||||||||
L1016.45-1410 | 45 | 1410 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 17.34 | |||||||||||||||||||
£ 339.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1410 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 17.34 | ||||||||||||||||||||||||||||||
L1016.45-1515 | 45 | 1515 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 18.63 | |||||||||||||||||||
£ 363.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1515 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 18.63 | ||||||||||||||||||||||||||||||
L1016.45-1620 | 45 | 1620 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 19.93 | |||||||||||||||||||
£ 387.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1620 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 19.93 | ||||||||||||||||||||||||||||||
L1016.45-1725 | 45 | 1725 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 21.22 | |||||||||||||||||||
£ 412.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1725 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 21.22 | ||||||||||||||||||||||||||||||
L1016.45-1830 | 45 | 1830 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 22.51 | |||||||||||||||||||
£ 436.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1830 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 22.51 | ||||||||||||||||||||||||||||||
L1016.45-1935 | 45 | 1935 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 23.80 | |||||||||||||||||||
£ 460.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 1935 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 23.80 | ||||||||||||||||||||||||||||||
L1016.45-2040 | 45 | 2040 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 25.09 | |||||||||||||||||||
£ 488.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2040 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 25.09 | ||||||||||||||||||||||||||||||
L1016.45-2145 | 45 | 2145 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 26.38 | |||||||||||||||||||
£ 512.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2145 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 26.38 | ||||||||||||||||||||||||||||||
L1016.45-2250 | 45 | 2250 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 27.68 | |||||||||||||||||||
£ 536.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2250 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 27.68 | ||||||||||||||||||||||||||||||
L1016.45-2355 | 45 | 2355 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 28.97 | |||||||||||||||||||
£ 560.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2355 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 28.97 | ||||||||||||||||||||||||||||||
L1016.45-2460 | 45 | 2460 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 30.26 | |||||||||||||||||||
£ 584.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2460 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 30.26 | ||||||||||||||||||||||||||||||
L1016.45-2565 | 45 | 2565 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 31.55 | |||||||||||||||||||
£ 608.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2565 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 31.55 | ||||||||||||||||||||||||||||||
L1016.45-2670 | 45 | 2670 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 32.84 | |||||||||||||||||||
£ 633.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2670 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 32.84 | ||||||||||||||||||||||||||||||
L1016.45-2775 | 45 | 2775 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 34.13 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2775 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 34.13 | ||||||||||||||||||||||||||||||
L1016.45-2880 | 45 | 2880 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 35.42 | |||||||||||||||||||
£ 681.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2880 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 35.42 | ||||||||||||||||||||||||||||||
L1016.45-2985 | 45 | 2985 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 36.72 | |||||||||||||||||||
£ 705.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 2985 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 36.72 | ||||||||||||||||||||||||||||||
L1016.45-3090 | 45 | 3090 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 38.01 | |||||||||||||||||||
£ 729.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3090 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 38.01 | ||||||||||||||||||||||||||||||
L1016.45-3195 | 45 | 3195 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 39.30 | |||||||||||||||||||
£ 753.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3195 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 39.30 | ||||||||||||||||||||||||||||||
L1016.45-3300 | 45 | 3300 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 40.59 | |||||||||||||||||||
£ 778.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3300 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 40.59 | ||||||||||||||||||||||||||||||
L1016.45-3405 | 45 | 3405 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 41.88 | |||||||||||||||||||
£ 802.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3405 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 41.88 | ||||||||||||||||||||||||||||||
L1016.45-3510 | 45 | 3510 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 43.17 | |||||||||||||||||||
£ 826.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3510 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 43.17 | ||||||||||||||||||||||||||||||
L1016.45-3615 | 45 | 3615 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 44.46 | |||||||||||||||||||
£ 850.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3615 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 44.46 | ||||||||||||||||||||||||||||||
L1016.45-3720 | 45 | 3720 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 45.76 | |||||||||||||||||||
£ 874.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3720 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 45.76 | ||||||||||||||||||||||||||||||
L1016.45-3825 | 45 | 3825 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 47.05 | |||||||||||||||||||
£ 898.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3825 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 47.05 | ||||||||||||||||||||||||||||||
L1016.45-3930 | 45 | 3930 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 48.34 | |||||||||||||||||||
£ 923.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 3930 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 48.34 | ||||||||||||||||||||||||||||||
L1016.45-4000 | 45 | 4000 | 31.1 | 105 | 45 | 22.5 | 17 | 14 | 20 | M12 | 49.20 | |||||||||||||||||||
£ 972.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Rail size 45 l1 4000 h1 31.1 l2 105 w1 45 l3 22.5 h2 17 d1 14 d2 20 For screws M12 Weight
kg 49.20 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 12,3 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.