Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | Weight kg | ||||||||||||||||||
L1016.BRF25-0160 | 25 | 160 | 19.2 | 60 | 23 | 20 | 12 | M6 | 0.58 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 160 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 0.58 | ||||||||||||||||||||||||||||
L1016.BRF25-0220 | 25 | 220 | 19.2 | 60 | 23 | 20 | 12 | M6 | 0.79 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 220 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 0.79 | ||||||||||||||||||||||||||||
L1016.BRF25-0280 | 25 | 280 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.01 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 280 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 1.01 | ||||||||||||||||||||||||||||
L1016.BRF25-0340 | 25 | 340 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 340 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 1.22 | ||||||||||||||||||||||||||||
L1016.BRF25-0400 | 25 | 400 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.44 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 400 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 1.44 | ||||||||||||||||||||||||||||
L1016.BRF25-0460 | 25 | 460 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.66 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 460 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 1.66 | ||||||||||||||||||||||||||||
L1016.BRF25-0520 | 25 | 520 | 19.2 | 60 | 23 | 20 | 12 | M6 | 1.87 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 520 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 1.87 | ||||||||||||||||||||||||||||
L1016.BRF25-0580 | 25 | 580 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.09 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 580 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 2.09 | ||||||||||||||||||||||||||||
L1016.BRF25-0640 | 25 | 640 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.30 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 640 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 2.30 | ||||||||||||||||||||||||||||
L1016.BRF25-0700 | 25 | 700 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.52 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 700 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 2.52 | ||||||||||||||||||||||||||||
L1016.BRF25-0760 | 25 | 760 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.74 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 760 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 2.74 | ||||||||||||||||||||||||||||
L1016.BRF25-0820 | 25 | 820 | 19.2 | 60 | 23 | 20 | 12 | M6 | 2.95 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 820 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 2.95 | ||||||||||||||||||||||||||||
L1016.BRF25-0880 | 25 | 880 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.17 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 880 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 3.17 | ||||||||||||||||||||||||||||
L1016.BRF25-0940 | 25 | 940 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.38 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 940 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 3.38 | ||||||||||||||||||||||||||||
L1016.BRF25-1000 | 25 | 1000 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.60 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1000 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 3.60 | ||||||||||||||||||||||||||||
L1016.BRF25-1060 | 25 | 1060 | 19.2 | 60 | 23 | 20 | 12 | M6 | 3.82 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1060 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 3.82 | ||||||||||||||||||||||||||||
L1016.BRF25-1120 | 25 | 1120 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.03 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1120 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 4.03 | ||||||||||||||||||||||||||||
L1016.BRF25-1180 | 25 | 1180 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.25 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1180 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 4.25 | ||||||||||||||||||||||||||||
L1016.BRF25-1240 | 25 | 1240 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.46 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1240 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 4.46 | ||||||||||||||||||||||||||||
L1016.BRF25-1300 | 25 | 1300 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.68 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1300 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 4.68 | ||||||||||||||||||||||||||||
L1016.BRF25-1360 | 25 | 1360 | 19.2 | 60 | 23 | 20 | 12 | M6 | 4.90 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1360 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 4.90 | ||||||||||||||||||||||||||||
L1016.BRF25-1420 | 25 | 1420 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.11 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1420 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 5.11 | ||||||||||||||||||||||||||||
L1016.BRF25-1480 | 25 | 1480 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.33 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1480 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 5.33 | ||||||||||||||||||||||||||||
L1016.BRF25-1540 | 25 | 1540 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.54 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1540 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 5.54 | ||||||||||||||||||||||||||||
L1016.BRF25-1600 | 25 | 1600 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.76 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1600 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 5.76 | ||||||||||||||||||||||||||||
L1016.BRF25-1660 | 25 | 1660 | 19.2 | 60 | 23 | 20 | 12 | M6 | 5.98 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1660 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 5.98 | ||||||||||||||||||||||||||||
L1016.BRF25-1720 | 25 | 1720 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.19 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1720 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 6.19 | ||||||||||||||||||||||||||||
L1016.BRF25-1780 | 25 | 1780 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.41 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1780 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 6.41 | ||||||||||||||||||||||||||||
L1016.BRF25-1840 | 25 | 1840 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.62 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1840 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 6.62 | ||||||||||||||||||||||||||||
L1016.BRF25-1900 | 25 | 1900 | 19.2 | 60 | 23 | 20 | 12 | M6 | 6.84 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1900 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 6.84 | ||||||||||||||||||||||||||||
L1016.BRF25-1960 | 25 | 1960 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.06 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 1960 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 7.06 | ||||||||||||||||||||||||||||
L1016.BRF25-2020 | 25 | 2020 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.27 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2020 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 7.27 | ||||||||||||||||||||||||||||
L1016.BRF25-2080 | 25 | 2080 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.49 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2080 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 7.49 | ||||||||||||||||||||||||||||
L1016.BRF25-2140 | 25 | 2140 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.70 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2140 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 7.70 | ||||||||||||||||||||||||||||
L1016.BRF25-2200 | 25 | 2200 | 19.2 | 60 | 23 | 20 | 12 | M6 | 7.92 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2200 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 7.92 | ||||||||||||||||||||||||||||
L1016.BRF25-2260 | 25 | 2260 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.14 | |||||||||||||||||||
£ 770.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2260 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 8.14 | ||||||||||||||||||||||||||||
L1016.BRF25-2320 | 25 | 2320 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.35 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2320 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 8.35 | ||||||||||||||||||||||||||||
L1016.BRF25-2380 | 25 | 2380 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.57 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2380 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 8.57 | ||||||||||||||||||||||||||||
L1016.BRF25-2440 | 25 | 2440 | 19.2 | 60 | 23 | 20 | 12 | M6 | 8.78 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2440 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 8.78 | ||||||||||||||||||||||||||||
L1016.BRF25-2500 | 25 | 2500 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.00 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2500 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 9.00 | ||||||||||||||||||||||||||||
L1016.BRF25-2560 | 25 | 2560 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2560 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 9.22 | ||||||||||||||||||||||||||||
L1016.BRF25-2620 | 25 | 2620 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.43 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2620 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 9.43 | ||||||||||||||||||||||||||||
L1016.BRF25-2680 | 25 | 2680 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.65 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2680 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 9.65 | ||||||||||||||||||||||||||||
L1016.BRF25-2740 | 25 | 2740 | 19.2 | 60 | 23 | 20 | 12 | M6 | 9.86 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2740 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 9.86 | ||||||||||||||||||||||||||||
L1016.BRF25-2800 | 25 | 2800 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.08 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2800 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 10.08 | ||||||||||||||||||||||||||||
L1016.BRF25-2860 | 25 | 2860 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.30 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2860 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 10.30 | ||||||||||||||||||||||||||||
L1016.BRF25-2920 | 25 | 2920 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.51 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2920 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 10.51 | ||||||||||||||||||||||||||||
L1016.BRF25-2980 | 25 | 2980 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.73 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 2980 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 10.73 | ||||||||||||||||||||||||||||
L1016.BRF25-3040 | 25 | 3040 | 19.2 | 60 | 23 | 20 | 12 | M6 | 10.94 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3040 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 10.94 | ||||||||||||||||||||||||||||
L1016.BRF25-3100 | 25 | 3100 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.16 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3100 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 11.16 | ||||||||||||||||||||||||||||
L1016.BRF25-3160 | 25 | 3160 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.38 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3160 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 11.38 | ||||||||||||||||||||||||||||
L1016.BRF25-3220 | 25 | 3220 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.59 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3220 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 11.59 | ||||||||||||||||||||||||||||
L1016.BRF25-3280 | 25 | 3280 | 19.2 | 60 | 23 | 20 | 12 | M6 | 11.81 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3280 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 11.81 | ||||||||||||||||||||||||||||
L1016.BRF25-3340 | 25 | 3340 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.02 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3340 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 12.02 | ||||||||||||||||||||||||||||
L1016.BRF25-3400 | 25 | 3400 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.24 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3400 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 12.24 | ||||||||||||||||||||||||||||
L1016.BRF25-3460 | 25 | 3460 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.46 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3460 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 12.46 | ||||||||||||||||||||||||||||
L1016.BRF25-3520 | 25 | 3520 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.67 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3520 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 12.67 | ||||||||||||||||||||||||||||
L1016.BRF25-3580 | 25 | 3580 | 19.2 | 60 | 23 | 20 | 12 | M6 | 12.89 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3580 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 12.89 | ||||||||||||||||||||||||||||
L1016.BRF25-3640 | 25 | 3640 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.10 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3640 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 13.10 | ||||||||||||||||||||||||||||
L1016.BRF25-3700 | 25 | 3700 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.32 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3700 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 13.32 | ||||||||||||||||||||||||||||
L1016.BRF25-3760 | 25 | 3760 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.54 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3760 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 13.54 | ||||||||||||||||||||||||||||
L1016.BRF25-3820 | 25 | 3820 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.75 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3820 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 13.75 | ||||||||||||||||||||||||||||
L1016.BRF25-3880 | 25 | 3880 | 19.2 | 60 | 23 | 20 | 12 | M6 | 13.97 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3880 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 13.97 | ||||||||||||||||||||||||||||
L1016.BRF25-3940 | 25 | 3940 | 19.2 | 60 | 23 | 20 | 12 | M6 | 14.18 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 3940 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 14.18 | ||||||||||||||||||||||||||||
L1016.BRF25-4000 | 25 | 4000 | 19.2 | 60 | 23 | 20 | 12 | M6 | 14.40 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 25 l1 4000 h1 19.2 l2 60 w1 23 l3 20 h2 12 d1 M6 Weight
kg 14.40 |
Hardened and ground steel (typically 60 HRc) Black Oxide.
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 3,6 Kg/m.