Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.55-0300 | 55 | 300 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 4.35 | |||||||||||||||||||
£ 107.13 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
Rail size 55 l1 300 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 4.35 | ||||||||||||||||||||||||||||||
L1016.55-0420 | 55 | 420 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 6.09 | |||||||||||||||||||
£ 148.49 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Rail size 55 l1 420 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 6.09 | ||||||||||||||||||||||||||||||
L1016.55-0540 | 55 | 540 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 7.83 | |||||||||||||||||||
£ 189.56 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
Rail size 55 l1 540 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 7.83 | ||||||||||||||||||||||||||||||
L1016.55-0660 | 55 | 660 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 9.57 | |||||||||||||||||||
£ 230.42 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Rail size 55 l1 660 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 9.57 | ||||||||||||||||||||||||||||||
L1016.55-0780 | 55 | 780 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 11.31 | |||||||||||||||||||
£ 271.28 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Rail size 55 l1 780 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 11.31 | ||||||||||||||||||||||||||||||
L1016.55-0900 | 55 | 900 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 13.05 | |||||||||||||||||||
£ 312.39 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Rail size 55 l1 900 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 13.05 | ||||||||||||||||||||||||||||||
L1016.55-1020 | 55 | 1020 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 14.79 | |||||||||||||||||||
£ 362.24 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Rail size 55 l1 1020 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 14.79 | ||||||||||||||||||||||||||||||
L1016.55-1140 | 55 | 1140 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 16.53 | |||||||||||||||||||
£ 403.10 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Rail size 55 l1 1140 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 16.53 | ||||||||||||||||||||||||||||||
L1016.55-1260 | 55 | 1260 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 18.27 | |||||||||||||||||||
£ 443.96 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Rail size 55 l1 1260 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 18.27 | ||||||||||||||||||||||||||||||
L1016.55-1380 | 55 | 1380 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 20.01 | |||||||||||||||||||
£ 484.79 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1380 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 20.01 | ||||||||||||||||||||||||||||||
L1016.55-1500 | 55 | 1500 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 21.75 | |||||||||||||||||||
£ 525.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1500 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 21.75 | ||||||||||||||||||||||||||||||
L1016.55-1620 | 55 | 1620 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 23.49 | |||||||||||||||||||
£ 566.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1620 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 23.49 | ||||||||||||||||||||||||||||||
L1016.55-1740 | 55 | 1740 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 25.23 | |||||||||||||||||||
£ 607.36 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1740 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 25.23 | ||||||||||||||||||||||||||||||
L1016.55-1860 | 55 | 1860 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 26.97 | |||||||||||||||||||
£ 648.19 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1860 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 26.97 | ||||||||||||||||||||||||||||||
L1016.55-1980 | 55 | 1980 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 28.71 | |||||||||||||||||||
£ 689.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Rail size 55 l1 1980 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 28.71 | ||||||||||||||||||||||||||||||
L1016.55-2100 | 55 | 2100 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 30.45 | |||||||||||||||||||
£ 733.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Rail size 55 l1 2100 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 30.45 | ||||||||||||||||||||||||||||||
L1016.55-2220 | 55 | 2220 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 32.19 | |||||||||||||||||||
£ 774.26 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Rail size 55 l1 2220 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 32.19 | ||||||||||||||||||||||||||||||
L1016.55-2340 | 55 | 2340 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 33.93 | |||||||||||||||||||
£ 815.12 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Rail size 55 l1 2340 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 33.93 | ||||||||||||||||||||||||||||||
L1016.55-2460 | 55 | 2460 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 35.67 | |||||||||||||||||||
£ 855.95 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Rail size 55 l1 2460 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 35.67 | ||||||||||||||||||||||||||||||
L1016.55-2580 | 55 | 2580 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 37.41 | |||||||||||||||||||
£ 896.80 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 2580 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 37.41 | ||||||||||||||||||||||||||||||
L1016.55-2700 | 55 | 2700 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 39.15 | |||||||||||||||||||
£ 937.66 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 2700 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 39.15 | ||||||||||||||||||||||||||||||
L1016.55-2820 | 55 | 2820 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 40.89 | |||||||||||||||||||
£ 978.52 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 2820 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 40.89 | ||||||||||||||||||||||||||||||
L1016.55-2940 | 55 | 2940 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 42.63 | |||||||||||||||||||
£ 1,019.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 2940 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 42.63 | ||||||||||||||||||||||||||||||
L1016.55-3060 | 55 | 3060 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 44.37 | |||||||||||||||||||
£ 1,060.23 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3060 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 44.37 | ||||||||||||||||||||||||||||||
L1016.55-3180 | 55 | 3180 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 46.11 | |||||||||||||||||||
£ 1,101.06 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3180 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 46.11 | ||||||||||||||||||||||||||||||
L1016.55-3300 | 55 | 3300 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 47.85 | |||||||||||||||||||
£ 1,141.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3300 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 47.85 | ||||||||||||||||||||||||||||||
L1016.55-3420 | 55 | 3420 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 49.59 | |||||||||||||||||||
£ 1,182.78 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3420 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 49.59 | ||||||||||||||||||||||||||||||
L1016.55-3540 | 55 | 3540 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 51.33 | |||||||||||||||||||
£ 1,223.63 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3540 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 51.33 | ||||||||||||||||||||||||||||||
L1016.55-3660 | 55 | 3660 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 53.07 | |||||||||||||||||||
£ 1,264.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3660 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 53.07 | ||||||||||||||||||||||||||||||
L1016.55-3780 | 55 | 3780 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 54.81 | |||||||||||||||||||
£ 1,305.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3780 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 54.81 | ||||||||||||||||||||||||||||||
L1016.55-3900 | 55 | 3900 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 56.55 | |||||||||||||||||||
£ 1,346.18 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 3900 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 56.55 | ||||||||||||||||||||||||||||||
L1016.55-4000 | 55 | 4000 | 38.0 | 120 | 53 | 30 | 20 | 16 | 23 | M14 | 58.00 | |||||||||||||||||||
£ 1,380.22 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Rail size 55 l1 4000 h1 38.0 l2 120 w1 53 l3 30 h2 20 d1 16 d2 23 For screws M14 Weight
kg 58.00 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 14,5 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.