| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 38.63 | 0% |
| 50-99 | £ 30.90 | 20% |
| 100-199 | £ 28.97 | 25% |
| 200-499 | £ 27.04 | 30% |
| 500-999 | £ 25.11 | 35% |
| 1000+ | £ 23.18 | 40% |
Stainless steel 1.4305 AISI 303.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For left hand, see R3401.
Assembly made up using R3402 clevis joint and R3438 clevis retention clip.
For sizes M 4-M 12, f1 and r1 =0.5, for sizes M 14-M 16, f1 and r1 =1
For sizes M 18-M 20, f1=1, r1 = 1.5 Other Tolerances:-
w4: M 4-M 16 = +0.3 -0.16
M 20
w2: size 4x8-10x20 = B13
All others +0.7 +0.15
d3: M 4-M 16 = ±0.3
l2: size 4x8-6x12 = ±0.3
All others ±0.4
l3: M 4-M 16 = ±0.2
M 20
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk


























































































