Price & Availability | Article | Slide length sl | Slide travel tr | c | d | e | f | g | h | Load/pair max. kg | Weight g | |||||||||||||||
L2082.AC0300 | 300 | 312 | 128 | - | - | - | - | - | 45 | 500 | ||||||||||||||||
£ 35.03 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 312 c 128 d - e - f - g - h - Load/pair
max.
kg 45 Weight
g 500 | ||||||||||||||||||||||||||
L2082.AC0350 | 350 | 362 | 128 | - | - | - | - | - | 45 | 590 | ||||||||||||||||
£ 37.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 362 c 128 d - e - f - g - h - Load/pair
max.
kg 45 Weight
g 590 | ||||||||||||||||||||||||||
L2082.AC0400 | 400 | 412 | 128 | 224 | - | - | - | - | 45 | 670 | ||||||||||||||||
£ 41.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 412 c 128 d 224 e - f - g - h - Load/pair
max.
kg 45 Weight
g 670 | ||||||||||||||||||||||||||
L2082.AC0450 | 450 | 462 | 128 | 224 | - | - | - | - | 45 | 775 | ||||||||||||||||
£ 45.49 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 462 c 128 d 224 e - f - g - h - Load/pair
max.
kg 45 Weight
g 775 | ||||||||||||||||||||||||||
L2082.AC0500 | 500 | 512 | 128 | 224 | 320 | - | 320 | - | 45 | 830 | ||||||||||||||||
£ 51.82 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 512 c 128 d 224 e 320 f - g 320 h - Load/pair
max.
kg 45 Weight
g 830 | ||||||||||||||||||||||||||
L2082.AC0550 | 550 | 562 | 128 | 224 | 352 | - | 352 | - | 45 | 910 | ||||||||||||||||
£ 55.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 562 c 128 d 224 e 352 f - g 352 h - Load/pair
max.
kg 45 Weight
g 910 | ||||||||||||||||||||||||||
L2082.AC0600 | 600 | 612 | 128 | 224 | 352 | 416 | 352 | - | 45 | 990 | ||||||||||||||||
£ 57.21 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 600 Slide travel tr 612 c 128 d 224 e 352 f 416 g 352 h - Load/pair
max.
kg 45 Weight
g 990 | ||||||||||||||||||||||||||
L2082.AC0700 | 700 | 705 | 320 | 514 | 630 | 255 | 450 | 630 | 45 | 1100 | ||||||||||||||||
£ 67.95 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 700 Slide travel tr 705 c 320 d 514 e 630 f 255 g 450 h 630 Load/pair
max.
kg 45 Weight
g 1100 |
Stainless steel AISI 304. Bright finish.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.