Price & Availability | Article | l1 | l2 stroke | h1 | w1 | l3 | l4 | l5 | Load (per rail) C0 rad max. N | Weight kg | |||||||||||||||
L2011.0400 | 400 | 434 | 57.5 | 16.0 | 128 | 128 | 224 | 200 | 1.10 | ||||||||||||||||
£ 69.89 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 400 l2 stroke 434 h1 57.5 w1 16.0 l3 128 l4 128 l5 224 Load (per rail) C0 rad
max.
N 200 Weight
kg 1.10 | |||||||||||||||||||||||||
L2011.0450 | 450 | 484 | 57.5 | 16.0 | 160 | 160 | 256 | 250 | 1.25 | ||||||||||||||||
£ 68.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 l2 stroke 484 h1 57.5 w1 16.0 l3 160 l4 160 l5 256 Load (per rail) C0 rad
max.
N 250 Weight
kg 1.25 | |||||||||||||||||||||||||
L2011.0500 | 500 | 534 | 57.5 | 16.0 | 160 | 192 | 320 | 275 | 1.40 | ||||||||||||||||
£ 70.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 500 l2 stroke 534 h1 57.5 w1 16.0 l3 160 l4 192 l5 320 Load (per rail) C0 rad
max.
N 275 Weight
kg 1.40 | |||||||||||||||||||||||||
L2011.0550 | 550 | 584 | 57.5 | 16.0 | 192 | 192 | 320 | 300 | 1.55 | ||||||||||||||||
£ 72.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 550 l2 stroke 584 h1 57.5 w1 16.0 l3 192 l4 192 l5 320 Load (per rail) C0 rad
max.
N 300 Weight
kg 1.55 |
Galvanized steel. Hardened steel balls with zinc-plated cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Flat installation not suited due to the soft-close damping system.
Soft close over last 50mm, for smooth full retraction to closed position.
Fix inner rail with M4 countersunk screws (head height 2,2 mm).
Fix outer rail with M5 countersunk screws (head height 2,5 mm).