Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Article | Slide length sl | Slide travel tr | c | e | f | h | Load/pair max. kg | Weight g | |||||||||||||||
L2062.AC0030 | 300 | 328 | - | 160 | - | 160 | 80 | 900 | ||||||||||||||||
£ 18.08 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 328 c - e 160 f - h 160 Load/pair
max.
kg 80 Weight
g 900 | ||||||||||||||||||||||||
L2062.AC0035 | 350 | 375 | - | 224 | - | 224 | 80 | 1000 | ||||||||||||||||
£ 18.53 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 375 c - e 224 f - h 224 Load/pair
max.
kg 80 Weight
g 1000 | ||||||||||||||||||||||||
L2062.AC0040 | 400 | 425 | 128 | 256 | 128 | 256 | 80 | 1100 | ||||||||||||||||
£ 32.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 425 c 128 e 256 f 128 h 256 Load/pair
max.
kg 80 Weight
g 1100 | ||||||||||||||||||||||||
L2062.AC0045 | 450 | 475 | 160 | 320 | 160 | 320 | 80 | 1250 | ||||||||||||||||
£ 23.34 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 475 c 160 e 320 f 160 h 320 Load/pair
max.
kg 80 Weight
g 1250 | ||||||||||||||||||||||||
L2062.AC0050 | 500 | 525 | 192 | 352 | 160 | 352 | 80 | 1400 | ||||||||||||||||
£ 24.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 525 c 192 e 352 f 160 h 352 Load/pair
max.
kg 80 Weight
g 1400 | ||||||||||||||||||||||||
L2062.AC0055 | 550 | 574 | 192 | 416 | 224 | 416 | 80 | 1500 | ||||||||||||||||
£ 26.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 574 c 192 e 416 f 224 h 416 Load/pair
max.
kg 80 Weight
g 1500 | ||||||||||||||||||||||||
L2062.AC0060 | 600 | 610 | 256 | 480 | 256 | 480 | 80 | 1650 | ||||||||||||||||
£ 33.81 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 600 Slide travel tr 610 c 256 e 480 f 256 h 480 Load/pair
max.
kg 80 Weight
g 1650 | ||||||||||||||||||||||||
L2062.AC0065 | 650 | 674 | 256 | 512 | 256 | 512 | 80 | 1950 | ||||||||||||||||
£ 33.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 650 Slide travel tr 674 c 256 e 512 f 256 h 512 Load/pair
max.
kg 80 Weight
g 1950 | ||||||||||||||||||||||||
L2062.AC0070 | 700 | 720 | 288 | 576 | 288 | 574 | 80 | 2100 | ||||||||||||||||
£ 35.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 700 Slide travel tr 720 c 288 e 576 f 288 h 574 Load/pair
max.
kg 80 Weight
g 2100 |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. These slides have been tested to 80,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.