Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Article | Slide length sl | Slide travel tr | a | c | e | f | Load/pair max. kg | Weight g | |||||||||||||||
L2072.AC0200 | 200 | 200 | 400 | 71 | 71 | 71 | 20 | 257 | ||||||||||||||||
£ 3.34 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 200 Slide travel tr 200 a 400 c 71 e 71 f 71 Load/pair
max.
kg 20 Weight
g 257 | ||||||||||||||||||||||||
L2072.AC0250 | 250 | 250 | 500 | 99 | 96 | 96 | 20 | 315 | ||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 250 Slide travel tr 250 a 500 c 99 e 96 f 96 Load/pair
max.
kg 20 Weight
g 315 | ||||||||||||||||||||||||
L2072.AC0300 | 300 | 300 | 600 | 85 | 121 | 121 | 20 | 370 | ||||||||||||||||
£ 2.44 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 300 a 600 c 85 e 121 f 121 Load/pair
max.
kg 20 Weight
g 370 | ||||||||||||||||||||||||
L2072.AC0350 | 350 | 350 | 700 | 135 | 146 | 146 | 20 | 425 | ||||||||||||||||
£ 2.75 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 350 a 700 c 135 e 146 f 146 Load/pair
max.
kg 20 Weight
g 425 | ||||||||||||||||||||||||
L2072.AC0400 | 400 | 400 | 800 | 185 | 171 | 171 | 20 | 480 | ||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 400 a 800 c 185 e 171 f 171 Load/pair
max.
kg 20 Weight
g 480 | ||||||||||||||||||||||||
L2072.AC0450 | 450 | 450 | 900 | 235 | 191 | 191 | 20 | 532 | ||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 450 a 900 c 235 e 191 f 191 Load/pair
max.
kg 20 Weight
g 532 |
Cold rolled steel. Finishing: black
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.