Price & Availability | Article | Slide length sl | Slide travel tr ±3.0 | b | c | d | e | f | g | h | Load/pair max. kg | Weight g | |||||||||||||||
L2064.AC0304 | 304.8 | 304.8 | - | - | - | - | - | 96.0 | 128.0 | 60 | 740 | ||||||||||||||||
£ 13.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 304.8 Slide travel tr
±3.0 304.8 b - c - d - e - f - g 96.0 h 128.0 Load/pair
max.
kg 60 Weight
g 740 | |||||||||||||||||||||||||||
L2064.AC0355 | 335.6 | 335.6 | - | - | - | - | 46.6 | 128.0 | 128.0 | 60 | 860 | ||||||||||||||||
£ 16.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 335.6 Slide travel tr
±3.0 335.6 b - c - d - e - f 46.6 g 128.0 h 128.0 Load/pair
max.
kg 60 Weight
g 860 | |||||||||||||||||||||||||||
L2064.AC0406 | 406.4 | 406.4 | 288.0 | - | - | - | 33.4 | 160.0 | 160.0 | 60 | 985 | ||||||||||||||||
£ 19.29 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 406.4 Slide travel tr
±3.0 406.4 b 288.0 c - d - e - f 33.4 g 160.0 h 160.0 Load/pair
max.
kg 60 Weight
g 985 | |||||||||||||||||||||||||||
L2064.AC0457 | 457.2 | 457.2 | 352.0 | - | 25.45 | 32.15 | - | 160.0 | 192.0 | 60 | 1110 | ||||||||||||||||
£ 20.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 457.2 Slide travel tr
±3.0 457.2 b 352.0 c - d 25.45 e 32.15 f - g 160.0 h 192.0 Load/pair
max.
kg 60 Weight
g 1110 | |||||||||||||||||||||||||||
L2064.AC0508 | 508.0 | 508.0 | 352.0 | 416.0 | 25.45 | 32.15 | - | 192.0 | 224.0 | 60 | 1250 | ||||||||||||||||
£ 35.87 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 508.0 Slide travel tr
±3.0 508.0 b 352.0 c 416.0 d 25.45 e 32.15 f - g 192.0 h 224.0 Load/pair
max.
kg 60 Weight
g 1250 | |||||||||||||||||||||||||||
L2064.AC0558 | 558.8 | 558.8 | 352.0 | 416.0 | 25.45 | 32.15 | 57.8 | 224.0 | 256.0 | 60 | 1380 | ||||||||||||||||
£ 23.92 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 558.8 Slide travel tr
±3.0 558.8 b 352.0 c 416.0 d 25.45 e 32.15 f 57.8 g 224.0 h 256.0 Load/pair
max.
kg 60 Weight
g 1380 | |||||||||||||||||||||||||||
L2064.AC0609 | 609.6 | 609.6 | 352.0 | 480.0 | 25.45 | 32.15 | 44.8 | 256.0 | 256.0 | 60 | 1500 | ||||||||||||||||
£ 24.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 609.6 Slide travel tr
±3.0 609.6 b 352.0 c 480.0 d 25.45 e 32.15 f 44.8 g 256.0 h 256.0 Load/pair
max.
kg 60 Weight
g 1500 | |||||||||||||||||||||||||||
L2064.AC0660 | 660.4 | 660.4 | 352.0 | 544.0 | 25.45 | 32.15 | - | 256.0 | 320.0 | 60 | 1620 | ||||||||||||||||
£ 25.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 660.4 Slide travel tr
±3.0 660.4 b 352.0 c 544.0 d 25.45 e 32.15 f - g 256.0 h 320.0 Load/pair
max.
kg 60 Weight
g 1620 | |||||||||||||||||||||||||||
L2064.AC0711 | 711.2 | 711.2 | 352.0 | 544.0 | 25.45 | 32.15 | 82.2 | 256.0 | 352.0 | 60 | 1750 | ||||||||||||||||
£ 26.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 711.2 Slide travel tr
±3.0 711.2 b 352.0 c 544.0 d 25.45 e 32.15 f 82.2 g 256.0 h 352.0 Load/pair
max.
kg 60 Weight
g 1750 |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 80,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.