Price & Availability | Article | Slide length sl | Slide travel tr | a | b | b1 | c | c1 | d | e | f | Load/pair max. kg | Weight g | |||||||||||||||
L2066.AC0250 | 250 | 250 | 35 | 160 | 160 | - | - | - | - | - | 45 | 390 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 250 Slide travel tr 250 a 35 b 160 b1 160 c - c1 - d - e - f - Load/pair
max.
kg 45 Weight
g 390 | ||||||||||||||||||||||||||||
L2066.AC0300 | 300 | 300 | 35 | 64 | 96 | 224 | 192 | - | - | - | 45 | 470 | ||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 300 a 35 b 64 b1 96 c 224 c1 192 d - e - f - Load/pair
max.
kg 45 Weight
g 470 | ||||||||||||||||||||||||||||
L2066.AC0350 | 350 | 350 | 35 | 64 | 128 | 224 | 256 | - | - | - | 45 | 555 | ||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 350 a 35 b 64 b1 128 c 224 c1 256 d - e - f - Load/pair
max.
kg 45 Weight
g 555 | ||||||||||||||||||||||||||||
L2066.AC0400 | 400 | 400 | 35 | 64 | 128 | 224 | 320 | 288 | - | - | 45 | 635 | ||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 400 a 35 b 64 b1 128 c 224 c1 320 d 288 e - f - Load/pair
max.
kg 45 Weight
g 635 | ||||||||||||||||||||||||||||
L2066.AC0450 | 450 | 450 | 35 | 64 | 160 | 224 | 352 | 352 | - | - | 45 | 745 | ||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 450 a 35 b 64 b1 160 c 224 c1 352 d 352 e - f - Load/pair
max.
kg 45 Weight
g 745 | ||||||||||||||||||||||||||||
L2066.AC0500 | 500 | 500 | 35 | 64 | 192 | 224 | 416 | 352 | 416 | - | 45 | 795 | ||||||||||||||||
£ 7.72 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 500 a 35 b 64 b1 192 c 224 c1 416 d 352 e 416 f - Load/pair
max.
kg 45 Weight
g 795 | ||||||||||||||||||||||||||||
L2066.AC0550 | 550 | 550 | 35 | 64 | 224 | 224 | 448 | 352 | 416 | - | 45 | 880 | ||||||||||||||||
£ 11.80 per unit (click for quantity discounts) Ready to despatch 86 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 550 a 35 b 64 b1 224 c 224 c1 448 d 352 e 416 f - Load/pair
max.
kg 45 Weight
g 880 | ||||||||||||||||||||||||||||
L2066.AC0600 | 600 | 600 | 35 | 64 | 224 | 224 | 512 | 352 | 480 | - | 45 | 970 | ||||||||||||||||
£ 12.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 600 Slide travel tr 600 a 35 b 64 b1 224 c 224 c1 512 d 352 e 480 f - Load/pair
max.
kg 45 Weight
g 970 | ||||||||||||||||||||||||||||
L2066.AC0650 | 650 | 650 | 35 | 64 | 256 | 224 | 544 | 352 | 512 | - | 45 | 1050 | ||||||||||||||||
£ 9.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 650 Slide travel tr 650 a 35 b 64 b1 256 c 224 c1 544 d 352 e 512 f - Load/pair
max.
kg 45 Weight
g 1050 | ||||||||||||||||||||||||||||
L2066.AC0700 | 700 | 700 | 35 | 64 | 288 | 224 | 608 | 352 | 480 | 608 | 45 | 1130 | ||||||||||||||||
£ 10.93 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 700 Slide travel tr 700 a 35 b 64 b1 288 c 224 c1 608 d 352 e 480 f 608 Load/pair
max.
kg 45 Weight
g 1130 |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.