Drawer Slides
semi-telescopic, 17kg.
Units | Price/unit after discount | Applied Discount |
1-2 | £ 68.87 | 0% |
3-4 | £ 65.43 | 5% |
5-9 | £ 61.98 | 10% |
10+ | £ 55.10 | 20% |
Galvanized steel. Hardened steel balls with zinc-plated cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Flat installation not suited due to the soft-close damping system.
Soft close over last 50mm, for smooth full retraction to closed position.
Fix inner rail with M4 countersunk screws (head height 2,2 mm).
Fix outer rail with M5 countersunk screws (head height 2,5 mm).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk