Flanged Carriages
standard
Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.25-0160 | 25 | 160 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 0.58 | |||||||||||||||||||
£ 23.03 per unit (click for quantity discounts) Ready to despatch 2467 Need more? Please call us.
Rail size 25 l1 160 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 0.58 | ||||||||||||||||||||||||||||||
L1016.25-0220 | 25 | 220 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 0.79 | |||||||||||||||||||
£ 32.64 per unit (click for quantity discounts) Ready to despatch 1751 Need more? Please call us.
Rail size 25 l1 220 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 0.79 | ||||||||||||||||||||||||||||||
L1016.25-0280 | 25 | 280 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.01 | |||||||||||||||||||
£ 40.16 per unit (click for quantity discounts) Ready to despatch 1394 Need more? Please call us.
Rail size 25 l1 280 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.01 | ||||||||||||||||||||||||||||||
L1016.25-0340 | 25 | 340 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.22 | |||||||||||||||||||
£ 47.72 per unit (click for quantity discounts) Ready to despatch 1059 Need more? Please call us.
Rail size 25 l1 340 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.22 | ||||||||||||||||||||||||||||||
L1016.25-0400 | 25 | 400 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.44 | |||||||||||||||||||
£ 55.74 per unit (click for quantity discounts) Ready to despatch 953 Need more? Please call us.
Rail size 25 l1 400 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.44 | ||||||||||||||||||||||||||||||
L1016.25-0440 | 25 | 440 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.44 | |||||||||||||||||||
£ 66.14 per unit (click for quantity discounts) Ready to despatch 864 Need more? Please call us.
Rail size 25 l1 440 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.44 | ||||||||||||||||||||||||||||||
L1016.25-0460 | 25 | 460 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.66 | |||||||||||||||||||
£ 63.29 per unit (click for quantity discounts) Ready to despatch 776 Need more? Please call us.
Rail size 25 l1 460 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.66 | ||||||||||||||||||||||||||||||
L1016.25-0520 | 25 | 520 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 1.87 | |||||||||||||||||||
£ 71.06 per unit (click for quantity discounts) Ready to despatch 685 Need more? Please call us.
Rail size 25 l1 520 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 1.87 | ||||||||||||||||||||||||||||||
L1016.25-0580 | 25 | 580 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 2.09 | |||||||||||||||||||
£ 78.62 per unit (click for quantity discounts) Ready to despatch 566 Need more? Please call us.
Rail size 25 l1 580 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 2.09 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 3,6 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.