Price & Availability | Article | Rail size | l1 | h1 | l2 | w1 | l3 | h2 | d1 | d2 | For screws | Weight kg | ||||||||||||||||||
L1016.25-0640 | 25 | 640 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 2.30 | |||||||||||||||||||
£ 86.14 per unit (click for quantity discounts) Ready to despatch 546 Need more? Please call us.
Rail size 25 l1 640 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 2.30 | ||||||||||||||||||||||||||||||
L1016.25-0700 | 25 | 700 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 2.52 | |||||||||||||||||||
£ 93.69 per unit (click for quantity discounts) Ready to despatch 445 Need more? Please call us.
Rail size 25 l1 700 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 2.52 | ||||||||||||||||||||||||||||||
L1016.25-0760 | 25 | 760 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 2.74 | |||||||||||||||||||
£ 101.24 per unit (click for quantity discounts) Ready to despatch 444 Need more? Please call us.
Rail size 25 l1 760 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 2.74 | ||||||||||||||||||||||||||||||
L1016.25-0820 | 25 | 820 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 2.95 | |||||||||||||||||||
£ 109.01 per unit (click for quantity discounts) Ready to despatch 356 Need more? Please call us.
Rail size 25 l1 820 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 2.95 | ||||||||||||||||||||||||||||||
L1016.25-0880 | 25 | 880 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 3.17 | |||||||||||||||||||
£ 116.57 per unit (click for quantity discounts) Ready to despatch 355 Need more? Please call us.
Rail size 25 l1 880 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 3.17 | ||||||||||||||||||||||||||||||
L1016.25-0940 | 25 | 940 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 3.38 | |||||||||||||||||||
£ 124.09 per unit (click for quantity discounts) Ready to despatch 355 Need more? Please call us.
Rail size 25 l1 940 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 3.38 | ||||||||||||||||||||||||||||||
L1016.25-1000 | 25 | 1000 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 3.60 | |||||||||||||||||||
£ 131.64 per unit (click for quantity discounts) Ready to despatch 354 Need more? Please call us.
Rail size 25 l1 1000 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 3.60 | ||||||||||||||||||||||||||||||
L1016.25-1060 | 25 | 1060 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 3.82 | |||||||||||||||||||
£ 148.16 per unit (click for quantity discounts) Ready to despatch 266 Need more? Please call us.
Rail size 25 l1 1060 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 3.82 | ||||||||||||||||||||||||||||||
L1016.25-1120 | 25 | 1120 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 4.03 | |||||||||||||||||||
£ 155.72 per unit (click for quantity discounts) Ready to despatch 266 Need more? Please call us.
Rail size 25 l1 1120 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 4.03 | ||||||||||||||||||||||||||||||
L1016.25-1180 | 25 | 1180 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 4.25 | |||||||||||||||||||
£ 163.24 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
Rail size 25 l1 1180 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 4.25 | ||||||||||||||||||||||||||||||
L1016.25-1240 | 25 | 1240 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 4.46 | |||||||||||||||||||
£ 170.79 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
Rail size 25 l1 1240 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 4.46 | ||||||||||||||||||||||||||||||
L1016.25-1300 | 25 | 1300 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 4.68 | |||||||||||||||||||
£ 178.31 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
Rail size 25 l1 1300 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 4.68 | ||||||||||||||||||||||||||||||
L1016.25-1360 | 25 | 1360 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 4.90 | |||||||||||||||||||
£ 185.86 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
Rail size 25 l1 1360 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 4.90 | ||||||||||||||||||||||||||||||
L1016.25-1420 | 25 | 1420 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 5.11 | |||||||||||||||||||
£ 193.39 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
Rail size 25 l1 1420 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 5.11 | ||||||||||||||||||||||||||||||
L1016.25-1480 | 25 | 1480 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 5.33 | |||||||||||||||||||
£ 200.94 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
Rail size 25 l1 1480 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 5.33 | ||||||||||||||||||||||||||||||
L1016.25-1540 | 25 | 1540 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 5.54 | |||||||||||||||||||
£ 208.46 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1540 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 5.54 | ||||||||||||||||||||||||||||||
L1016.25-1600 | 25 | 1600 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 5.76 | |||||||||||||||||||
£ 216.01 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1600 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 5.76 | ||||||||||||||||||||||||||||||
L1016.25-1660 | 25 | 1660 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 5.98 | |||||||||||||||||||
£ 223.54 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1660 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 5.98 | ||||||||||||||||||||||||||||||
L1016.25-1720 | 25 | 1720 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 6.19 | |||||||||||||||||||
£ 231.09 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1720 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 6.19 | ||||||||||||||||||||||||||||||
L1016.25-1780 | 25 | 1780 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 6.41 | |||||||||||||||||||
£ 238.61 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1780 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 6.41 | ||||||||||||||||||||||||||||||
L1016.25-1840 | 25 | 1840 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 6.62 | |||||||||||||||||||
£ 246.16 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1840 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 6.62 | ||||||||||||||||||||||||||||||
L1016.25-1900 | 25 | 1900 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 6.84 | |||||||||||||||||||
£ 253.68 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1900 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 6.84 | ||||||||||||||||||||||||||||||
L1016.25-1960 | 25 | 1960 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 7.06 | |||||||||||||||||||
£ 261.24 per unit (click for quantity discounts) Ready to despatch 176 Need more? Please call us.
Rail size 25 l1 1960 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 7.06 | ||||||||||||||||||||||||||||||
L1016.25-2020 | 25 | 2020 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 7.27 | |||||||||||||||||||
£ 272.26 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2020 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 7.27 | ||||||||||||||||||||||||||||||
L1016.25-2080 | 25 | 2080 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 7.49 | |||||||||||||||||||
£ 279.81 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2080 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 7.49 | ||||||||||||||||||||||||||||||
L1016.25-2140 | 25 | 2140 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 7.70 | |||||||||||||||||||
£ 287.33 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2140 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 7.70 | ||||||||||||||||||||||||||||||
L1016.25-2200 | 25 | 2200 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 7.92 | |||||||||||||||||||
£ 294.89 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2200 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 7.92 | ||||||||||||||||||||||||||||||
L1016.25-2260 | 25 | 2260 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 8.14 | |||||||||||||||||||
£ 302.41 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2260 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 8.14 | ||||||||||||||||||||||||||||||
L1016.25-2320 | 25 | 2320 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 8.35 | |||||||||||||||||||
£ 309.96 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2320 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 8.35 | ||||||||||||||||||||||||||||||
L1016.25-2380 | 25 | 2380 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 8.57 | |||||||||||||||||||
£ 317.48 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2380 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 8.57 | ||||||||||||||||||||||||||||||
L1016.25-2440 | 25 | 2440 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 8.78 | |||||||||||||||||||
£ 325.03 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2440 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 8.78 | ||||||||||||||||||||||||||||||
L1016.25-2500 | 25 | 2500 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 9.00 | |||||||||||||||||||
£ 332.56 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2500 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 9.00 | ||||||||||||||||||||||||||||||
L1016.25-2560 | 25 | 2560 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 9.22 | |||||||||||||||||||
£ 340.11 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2560 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 9.22 | ||||||||||||||||||||||||||||||
L1016.25-2620 | 25 | 2620 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 9.43 | |||||||||||||||||||
£ 347.63 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2620 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 9.43 | ||||||||||||||||||||||||||||||
L1016.25-2680 | 25 | 2680 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 9.65 | |||||||||||||||||||
£ 355.18 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2680 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 9.65 | ||||||||||||||||||||||||||||||
L1016.25-2740 | 25 | 2740 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 9.86 | |||||||||||||||||||
£ 362.71 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2740 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 9.86 | ||||||||||||||||||||||||||||||
L1016.25-2800 | 25 | 2800 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 10.08 | |||||||||||||||||||
£ 370.26 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2800 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 10.08 | ||||||||||||||||||||||||||||||
L1016.25-2860 | 25 | 2860 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 10.30 | |||||||||||||||||||
£ 377.78 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2860 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 10.30 | ||||||||||||||||||||||||||||||
L1016.25-2920 | 25 | 2920 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 10.51 | |||||||||||||||||||
£ 385.33 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2920 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 10.51 | ||||||||||||||||||||||||||||||
L1016.25-2980 | 25 | 2980 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 10.73 | |||||||||||||||||||
£ 392.86 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 2980 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 10.73 | ||||||||||||||||||||||||||||||
L1016.25-3040 | 25 | 3040 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 10.94 | |||||||||||||||||||
£ 400.41 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3040 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 10.94 | ||||||||||||||||||||||||||||||
L1016.25-3100 | 25 | 3100 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 11.16 | |||||||||||||||||||
£ 407.96 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3100 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 11.16 | ||||||||||||||||||||||||||||||
L1016.25-3160 | 25 | 3160 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 11.38 | |||||||||||||||||||
£ 415.48 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3160 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 11.38 | ||||||||||||||||||||||||||||||
L1016.25-3220 | 25 | 3220 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 11.59 | |||||||||||||||||||
£ 423.03 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3220 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 11.59 | ||||||||||||||||||||||||||||||
L1016.25-3280 | 25 | 3280 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 11.81 | |||||||||||||||||||
£ 430.56 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3280 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 11.81 | ||||||||||||||||||||||||||||||
L1016.25-3340 | 25 | 3340 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 12.02 | |||||||||||||||||||
£ 438.11 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3340 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 12.02 | ||||||||||||||||||||||||||||||
L1016.25-3400 | 25 | 3400 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 12.24 | |||||||||||||||||||
£ 445.63 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3400 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 12.24 | ||||||||||||||||||||||||||||||
L1016.25-3460 | 25 | 3460 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 12.46 | |||||||||||||||||||
£ 453.18 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3460 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 12.46 | ||||||||||||||||||||||||||||||
L1016.25-3520 | 25 | 3520 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 12.67 | |||||||||||||||||||
£ 460.71 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3520 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 12.67 | ||||||||||||||||||||||||||||||
L1016.25-3580 | 25 | 3580 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 12.89 | |||||||||||||||||||
£ 468.26 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3580 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 12.89 | ||||||||||||||||||||||||||||||
L1016.25-3640 | 25 | 3640 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 13.10 | |||||||||||||||||||
£ 475.78 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3640 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 13.10 | ||||||||||||||||||||||||||||||
L1016.25-3700 | 25 | 3700 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 13.32 | |||||||||||||||||||
£ 483.33 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3700 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 13.32 | ||||||||||||||||||||||||||||||
L1016.25-3760 | 25 | 3760 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 13.54 | |||||||||||||||||||
£ 490.85 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3760 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 13.54 | ||||||||||||||||||||||||||||||
L1016.25-3820 | 25 | 3820 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 13.75 | |||||||||||||||||||
£ 498.41 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3820 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 13.75 | ||||||||||||||||||||||||||||||
L1016.25-3880 | 25 | 3880 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 13.97 | |||||||||||||||||||
£ 505.93 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3880 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 13.97 | ||||||||||||||||||||||||||||||
L1016.25-3940 | 25 | 3940 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 14.18 | |||||||||||||||||||
£ 513.48 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 3940 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 14.18 | ||||||||||||||||||||||||||||||
L1016.25-4000 | 25 | 4000 | 19.2 | 60 | 23 | 20 | 9 | 7 | 11 | M6 | 14.40 | |||||||||||||||||||
£ 539.69 per unit (click for quantity discounts) Ready to despatch 88 Need more? Please call us.
Rail size 25 l1 4000 h1 19.2 l2 60 w1 23 l3 20 h2 9 d1 7 d2 11 For screws M6 Weight
kg 14.40 |
Hardened and ground steel (typically 60 HRc).
For carriages to suit the required load see part nos. L1016.F (flanged) and L1016.U (unflanged).
Other rail lengths on request.
Weight: 3,6 Kg/m.
Plastic screw covers issued with the rails to protect the holes from debris.