Pillow Block Bearings
cast iron
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-19 | - | 10% |
| 20-39 | - | 20% |
| 40-99 | - | 30% |
| 100+ | - | 40% |
Quality grey cast iron (FG20 or FG25), passivated and painted (RAL 5010).
Stretcher frame for use with conveyor belt tensioner, part L1867.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































