Clevis Joints
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 13.03 | 0% |
50-99 | £ 10.42 | 20% |
100-199 | £ 9.77 | 25% |
200-499 | £ 9.12 | 30% |
500-999 | £ 8.47 | 35% |
1000+ | £ 7.82 | 40% |
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752 and according to CETOP standard.
Assembly is made up using R3403 clevis joint, R3454 pin, and 2 off R3447 circlips.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-20x40 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk